NXP Semiconductors Product Content Declaration of MPC8555EVTALF | Last Revision (GMT): Thursday, 07 March 2024, 11:36:00 AM | |||||||||
Part Type | Package Version | Package Name | Total part weight | Environment | Termination | 2nd Level Interconnect | More information | |||
Halogen Free (Cl + Br) | Lead Free (Pb) | EU RoHS Compliant | Plating | Base Alloy | ||||||
MPC8555EVTALF | SOT1622 | BGA783 | 1753.601200 mg | Yes | No | Yes | Tin/Silver (Sn/Ag) | Not Applicable | e2 | contact us |
Manufacuturer Part Number (MPN) | Effective Date | Version | Pb-free soldering | SnPb soldering | Number of processing cycles | Manufacturing | ||||
---|---|---|---|---|---|---|---|---|---|---|
Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | |||||
9353 252 43557 | 2023-11-24 | 9 | Not Applicable | Not Applicable | Not Applicable | 3 / 168 hours | 260 | 40 sec. | 3 | Kuala Lumpur, Malaysia |
Subpart | Homogeneous Material | Substance | CAS number | Mass(mg) | Mass(%) of Material | Mass(%) of Total part | ||||
---|---|---|---|---|---|---|---|---|---|---|
Category | Description | |||||||||
Cap | Cap | Cadmium and its compounds | Cadmium, metal | 7440-43-9 | 0.010930 | 0.001000 | 0.000623 | |||
Chromium and Chromium III compounds | Chromium, metal | 7440-47-3 | 0.010930 | 0.001000 | 0.000623 | |||||
Copper and its compounds | Copper, metal | 7440-50-8 | 1073.447385 | 98.208500 | 61.213883 | |||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.010930 | 0.001000 | 0.000623 | |||||
Magnesium and its compounds | Magnesium, metal | 7439-95-4 | 1.502915 | 0.137500 | 0.085705 | |||||
Mercury and its compounds | Mercury | 7439-97-6 | 0.010930 | 0.001000 | 0.000623 | |||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 18.034979 | 1.650000 | 1.028454 | |||||
SubTotal | 1093.029000 | 100.0000000 | 62.330534 | |||||||
Capacitor | Capacitor | Barium and its compounds | Barium titanate | 12047-27-7 | 13.341600 | 65.400000 | 0.760811 | |||
Copper and its compounds | Copper, metal | 7440-50-8 | 2.815200 | 13.800000 | 0.160538 | |||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 3.978000 | 19.500000 | 0.226848 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.265200 | 1.300000 | 0.015123 | |||||
SubTotal | 20.400000 | 100.0000000 | 1.163320 | |||||||
Epoxy Adhesive | Epoxy Adhesive | Aluminum and its compounds | Aluminum, metal | 7429-90-5 | 25.415000 | 85.000000 | 1.449303 | |||
Organic Silicon compounds | Other organic Silicon Compounds | 4.485000 | 15.000000 | 0.255759 | ||||||
SubTotal | 29.900000 | 100.0000000 | 1.705063 | |||||||
Semiconductor Die | Semiconductor Die | Inorganic Silicon compounds | Silicon, doped | 141.075772 | 89.100000 | 8.044918 | ||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 14.911440 | 9.417700 | 0.850332 | |||||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 1.425008 | 0.900000 | 0.081262 | ||||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.130626 | 0.082500 | 0.007449 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.784704 | 0.495600 | 0.044748 | |||||
Titanium and its compounds | Titanium, metal | 7440-32-6 | 0.006650 | 0.004200 | 0.000379 | |||||
SubTotal | 158.334200 | 100.0000000 | 9.029088 | |||||||
Solder Ball - Lead Free | Solder Ball - Lead Free | Aluminum and its compounds | Aluminum, metal | 7429-90-5 | 0.003987 | 0.001000 | 0.000227 | |||
Antimony and its compounds | Antimony, metal | 7440-36-0 | 0.199334 | 0.050000 | 0.011367 | |||||
Arsenic and its compounds | Arsenic, metal | 7440-38-2 | 0.119600 | 0.030000 | 0.006820 | |||||
Bismuth and its compounds | Bismuth, metal | 7440-69-9 | 0.119600 | 0.030000 | 0.006820 | |||||
Cadmium and its compounds | Cadmium, metal | 7440-43-9 | 0.007973 | 0.002000 | 0.000455 | |||||
Copper and its compounds | Copper, metal | 7440-50-8 | 0.119600 | 0.030000 | 0.006820 | |||||
Gold and its compounds | Gold, metal | 7440-57-5 | 0.019933 | 0.005000 | 0.001137 | |||||
Indium and its compounds | Indium, metal | 7440-74-6 | 0.079734 | 0.020000 | 0.004547 | |||||
Iron and its compounds | Iron, metal | 7439-89-6 | 0.039867 | 0.010000 | 0.002273 | |||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.199334 | 0.050000 | 0.011367 | |||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.019933 | 0.005000 | 0.001137 | |||||
Silver and its compounds | Silver, metal | 7440-22-4 | 13.953380 | 3.500000 | 0.795699 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 383.781737 | 96.266000 | 21.885349 | |||||
Zinc and its compounds | Zinc, metal | 7440-66-6 | 0.003987 | 0.001000 | 0.000227 | |||||
SubTotal | 398.668000 | 100.0000000 | 22.734245 | |||||||
Solder Flux | Solder Flux | Copper and its compounds | Copper, metal | 7440-50-8 | 20.583450 | 96.500000 | 1.173782 | |||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.639900 | 3.000000 | 0.036491 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.106650 | 0.500000 | 0.006082 | |||||
SubTotal | 21.330000 | 100.0000000 | 1.216354 | |||||||
Underfill | Underfill | Aliphatic Amines | Proprietary Material-Other aliphatic amines | 0.958200 | 3.000000 | 0.054642 | ||||
Epoxy Resins | (Chloromethyl)oxirane,homopolymer | 61788-97-4 | 9.262600 | 29.000000 | 0.528204 | |||||
Inorganic Silicon compounds | Silica, vitreous | 60676-86-0 | 10.859600 | 34.000000 | 0.619274 | |||||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 10.859600 | 34.000000 | 0.619274 | |||||
SubTotal | 31.940000 | 100.0000000 | 1.821395 | |||||||
Total | 1753.601200 | 100.0000000 | 100.0000000 |
Note(s): | ||||||||||
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available. |
Disclaimer | ||||||||||
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |