NXP Semiconductors Product Content Declaration of MRF6V3090NR1 | Last Revision (GMT): Sunday, 10 September 2023, 08:34:00 PM | |||||||||
Part Type | Package Version | Package Name | Total part weight | Environment | Termination | 2nd Level Interconnect | More information | |||
Halogen Free (Cl + Br) | Lead Free (Pb) | EU RoHS Compliant | Plating | Base Alloy | ||||||
MRF6V3090NR1 | SOT1736-1 | FM4F | 1659.331660 mg | Yes | No | Yes | Tin (Sn) | Cu alloy | e3 | contact us |
Manufacuturer Part Number (MPN) | Effective Date | Version | Pb-free soldering | SnPb soldering | Number of processing cycles | Manufacturing | ||||
---|---|---|---|---|---|---|---|---|---|---|
Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | |||||
9353 215 13528 | 2023-11-24 | 7 | Not Applicable | Not Applicable | Not Applicable | 3 / 168 hours | 260 | 40 sec. | 3 | Kuala Lumpur, Malaysia |
Subpart | Homogeneous Material | Substance | CAS number | Mass(mg) | Mass(%) of Material | Mass(%) of Total part | ||||
---|---|---|---|---|---|---|---|---|---|---|
Category | Description | |||||||||
Bonding Wire - Al | Bonding Wire - Al | Aluminum and its compounds | Aluminum, metal | 7429-90-5 | 17.198840 | 99.990000 | 1.036492 | |||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.001720 | 0.010000 | 0.000104 | ||||||
SubTotal | 17.200560 | 100.0000000 | 1.036596 | |||||||
Copper Lead-Frame | Copper Lead-Frame | Copper and its compounds | Copper, metal | 7440-50-8 | 976.335074 | 96.395500 | 58.839055 | |||
Iron and its compounds | Iron, metal | 7439-89-6 | 23.801810 | 2.350000 | 1.434422 | |||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.172183 | 0.017000 | 0.010377 | |||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 10.128430 | 1.000000 | 0.610392 | |||||
Phosphorus compounds | Phosphorus, elemental (not containing red allotrope) | 7723-14-0 | 0.835596 | 0.082500 | 0.050357 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.303853 | 0.030000 | 0.018312 | |||||
Zinc and its compounds | Zinc, metal | 7440-66-6 | 1.266054 | 0.125000 | 0.076299 | |||||
SubTotal | 1012.843000 | 100.0000000 | 61.039214 | |||||||
Die Encapsulant | Die Encapsulant | Anhydrides | Benzophenonetetracarboxylic Acid Dianhydride | 2421-28-5 | 42.126310 | 7.483800 | 2.538752 | |||
Epoxy Resins | Epichlorohydrin, o-cresol, formaldehyde polymer | 29690-82-2 | 16.850411 | 2.993500 | 1.015494 | |||||
Epoxy Resins | Proprietary Material-Other Epoxy resins | 16.850411 | 2.993500 | 1.015494 | ||||||
Inorganic Silicon compounds | Quartz | 14808-60-7 | 16.850411 | 2.993500 | 1.015494 | |||||
Inorganic Silicon compounds | Silica, vitreous | 60676-86-0 | 449.349560 | 79.827600 | 27.080154 | |||||
Magnesium and its compounds | Magnesium, metal | 7439-95-4 | 1.004776 | 0.178500 | 0.060553 | |||||
Organic Silicon compounds | Other organic Silicon Compounds | 3.017707 | 0.536100 | 0.181863 | ||||||
Polymers | Poly[(phenyl glycidyl ether)-co-dicyclopentadiene] | 119345-05-0 | 16.850411 | 2.993500 | 1.015494 | |||||
SubTotal | 562.900000 | 100.0000000 | 33.923297 | |||||||
Post-plating - Lead Free | Post-plating - Lead Free | Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.002280 | 0.020000 | 0.000137 | |||
Tin and its compounds | Tin, metal | 7440-31-5 | 11.397720 | 99.980000 | 0.686886 | |||||
SubTotal | 11.400000 | 100.0000000 | 0.687024 | |||||||
Semiconductor Die | Semiconductor Die | Gold and its compounds | Gold, metal | 7440-57-5 | 0.309959 | 1.020000 | 0.018680 | |||
Inorganic Silicon compounds | Silicon, doped | 29.476579 | 97.000400 | 1.776413 | ||||||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.601563 | 1.979600 | 0.036253 | ||||||
SubTotal | 30.388100 | 100.0000000 | 1.831346 | |||||||
Solder Wire | Solder Wire | Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 23.493000 | 95.500000 | 1.415811 | |||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.615000 | 2.500000 | 0.037063 | |||||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.492000 | 2.000000 | 0.029650 | |||||
SubTotal | 24.600000 | 100.0000000 | 1.482525 | |||||||
Total | 1659.331660 | 100.0000000 | 100.0000000 |
Note(s): | ||||||||||
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available. |
Disclaimer | ||||||||||
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |