NXP Semiconductors Product Content Declaration of MRFE6P3300HR3 | Last Revision (GMT): Sunday, 17 September 2023, 05:10:00 AM | |||||||||
Part Type | Package Version | Package Name | Total part weight | Environment | Termination | 2nd Level Interconnect | More information | |||
Halogen Free (Cl + Br) | Lead Free (Pb) | EU RoHS Compliant | Plating | Base Alloy | ||||||
MRFE6P3300HR3 | SOT1856-1 | CFM4F | 6343.660951 mg | Yes | Yes | Yes | Other | Cu alloy | e4 | contact us |
Manufacuturer Part Number (MPN) | Effective Date | Version | Pb-free soldering | SnPb soldering | Number of processing cycles | Manufacturing | ||||
---|---|---|---|---|---|---|---|---|---|---|
Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | Moisture Sensitivity Level / Floor Life | Peak package temperature | Max time at peak temperature | |||||
9353 096 35128 | 2023-11-24 | 8 | NA / Not Available | 260 | 40 sec. | Not Applicable | Not Applicable | Not Applicable | 3 | Kuala Lumpur, Malaysia |
Subpart | Homogeneous Material | Substance | CAS number | Mass(mg) | Mass(%) of Material | Mass(%) of Total part | ||||
---|---|---|---|---|---|---|---|---|---|---|
Category | Description | |||||||||
Bonding Wire - Al | Bonding Wire - Al | Aluminum and its compounds | Aluminum, metal | 7429-90-5 | 1.199831 | 99.990000 | 0.018914 | |||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000120 | 0.010000 | 0.000002 | ||||||
SubTotal | 1.199951 | 100.0000000 | 0.018916 | |||||||
Cap | Cap | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 819.732784 | 94.400000 | 12.922078 | |||
Calcium and its compounds | Calcium monoxide | 1305-78-8 | 4.341805 | 0.500000 | 0.068443 | |||||
Inorganic Silicon compounds | Quartz | 14808-60-7 | 34.734440 | 4.000000 | 0.547546 | |||||
Magnesium and its compounds | Magnesium-oxide | 1309-48-4 | 8.683610 | 1.000000 | 0.136886 | |||||
Titanium and its compounds | Titanium (IV) Oxide | 13463-67-7 | 0.868361 | 0.100000 | 0.013689 | |||||
SubTotal | 868.361000 | 100.0000000 | 13.688641 | |||||||
Copper Lead-Frame, Pre-Plated | Copper Lead-Frame, Pre-Plated | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 345.666255 | 52.918900 | 5.449003 | |||
Chromium and Chromium III compounds | Chromium, metal | 7440-47-3 | 5.678921 | 0.869400 | 0.089521 | |||||
Cobalt and its compounds | Cobalt, metal | 7440-48-4 | 4.220325 | 0.646100 | 0.066528 | |||||
Copper and its compounds | Copper, metal | 7440-50-8 | 3.780722 | 0.578800 | 0.059598 | |||||
Gold and its compounds | Gold, metal | 7440-57-5 | 9.826088 | 1.504300 | 0.154896 | |||||
Inorganic Silicon compounds | Proprietary Material-Other glass compounds (without lead, chromium, cadmium or mercury) | 29.155582 | 4.463500 | 0.459602 | ||||||
Iron and its compounds | Iron, metal | 7439-89-6 | 99.377195 | 15.213900 | 1.566559 | |||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.006532 | 0.001000 | 0.000103 | |||||
Molybdenum and its compounds | Molybdenum, metal | 7439-98-7 | 3.143852 | 0.481300 | 0.049559 | |||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 83.473734 | 12.779200 | 1.315861 | |||||
Silver and its compounds | Silver, metal | 7440-22-4 | 9.720922 | 1.488200 | 0.153238 | |||||
Tungsten and its compounds | Tungsten, metal | 7440-33-7 | 59.149873 | 9.055400 | 0.932425 | |||||
SubTotal | 653.200000 | 100.0000000 | 10.296893 | |||||||
Header Assembly/Flange | Flange | Copper and its compounds | Copper, metal | 7440-50-8 | 2406.176511 | 51.800000 | 37.930408 | |||
Molybdenum and its compounds | Molybdenum, metal | 7439-98-7 | 2238.951889 | 48.200000 | 35.294318 | |||||
SubTotal | 4645.128400 | 100.0000000 | 73.224727 | |||||||
Gold Plating | Gold and its compounds | Gold, metal | 7440-57-5 | 42.520075 | 99.999000 | 0.670277 | ||||
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.000425 | 0.001000 | 0.000007 | |||||
SubTotal | 42.520500 | 100.0000000 | 0.670283 | |||||||
Nickel Cobalt Plating | Cobalt and its compounds | Cobalt, metal | 7440-48-4 | 11.055330 | 30.000000 | 0.174274 | ||||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 25.795770 | 70.000000 | 0.406639 | |||||
SubTotal | 36.851100 | 100.0000000 | 0.580912 | |||||||
Preform | Preform | Gold and its compounds | Gold, metal | 7440-57-5 | 22.260000 | 79.500000 | 0.350901 | |||
Tin and its compounds | Tin, metal | 7440-31-5 | 5.740000 | 20.500000 | 0.090484 | |||||
SubTotal | 28.000000 | 100.0000000 | 0.441385 | |||||||
Semiconductor Die 1 | Semiconductor Die | Gold and its compounds | Gold, metal | 7440-57-5 | 0.465120 | 1.020000 | 0.007332 | |||
Inorganic Silicon compounds | Silicon, doped | 44.232182 | 97.000400 | 0.697266 | ||||||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.902698 | 1.979600 | 0.014230 | ||||||
SubTotal | 45.600000 | 100.0000000 | 0.718828 | |||||||
Semiconductor Die 2 | Semiconductor Die | Inorganic Silicon compounds | Silicon | 7440-21-3 | 22.344000 | 98.000000 | 0.352226 | |||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.456000 | 2.000000 | 0.007188 | ||||||
SubTotal | 22.800000 | 100.0000000 | 0.359414 | |||||||
Total | 6343.660951 | 100.0000000 | 100.0000000 |
Note(s): | ||||||||||
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available. |
Disclaimer | ||||||||||
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |