Kronegger GmbH: 恩智浦 Approved Engineering Consultants Partner


Speeding Up NFC Development Kronegger’s mission is to assist customers in speeding up the development of NFC products. This is being done by a dedicated team of engineering experts. They are embedded in an organization streamlined to innovate towards solutions for high-quality volume production at high pace. Support We truly care about our users & end product and we offer great support, which is why our users love our products and our company. High Quality Our products are designed for smooth integration and short product development cycles. In addition, we provide design services for fast and successful integration.

Kronegger GmbH 推荐的解决方案

 
恩智浦合作伙伴计划EcoMAPS
©恩智浦半导体
软件开发工具
硬件开发工具
Runtime Software
应用层
中间层
操作系统
半导体/子模块
硬件和软件工程服务
嵌入式电路板解决方案
IDH/ODM
软件和方案集成商
培训
培训合作伙伴
 
NXP Partner Solutions Offered
zoom
产品 类型 描述 支持的恩智浦解决方案
Hardware Development Tools
Kronegger NFC OEM Reader Hardware Components The Kronegger NFC OEM Reader is a cost effective design for embedded NFC Low Power Modes are provided for portable applications. It reads and writes contactless tags compatible to ISO14443A and ISO14443B. The module also supports SAM-Controllers.
Kronegger Plug&Play Boards for NFC & RFID OEM Reader Hardware Components The Kronegger Plug & Play Boards are intended as host print for the Kronegger OEM Reader series to provide the necessary antenna and a communication interface to the PC. Interface options are USB and RS232. The boards are available in 2 sizes.
Kronegger RFID OEM Reader Hardware Components PCB with integrated antenna for Kronegger NFC & RFID OEM reader Easy integration through RS232 or USB Board available in 2 sizes.
Kronegger XXL+B OEM Reader Hardware Components This is a NXP CLRC66303H-based reader platform with very good reading performance and wide tag support: - All NFCForum Tag Types. - Apple Pay - Android Pay For enhanced security multiple SAM's are supported.
独立设计公司(IDH)
Customization and deep Integration We integrate and enable NFC Kronegger GmbH offers comprehensive software services based on our experience of many years in the RFID/NFC environment.

Embedded NFC Firmware Kronegger provides portable firmware for NFC systems on chip. The NFC functionality implemented with a rich interoperability is supported by interfaces to contactless frontend, secure elements as well as NCI and HCI host interfaces.

On-Site Support On demand Kronegger provides engineering support at customer site

Antenna Design and Tuning Antenna Design and Tuning based on proven and standardized quality processes.


公司信息


公司总部
Parkring 1
Grambach bei Graz
8074
奥地利
www.kronegger.com
0043316403125
主要联系人
Peter  Kronegger
peter.kronegger@kronegger.com
加入时间
2015


直接服务的地区




培训与活动