A&M Tech, Inc.: 恩智浦 Approved Engineering Consultants Partner


Course Development and delivery to NXP customers locally and globally on advanced microprocessors and microcontrollers.

A&M Tech, Inc. 推荐的解决方案

 
恩智浦合作伙伴计划EcoMAPS
©恩智浦半导体
软件开发工具
硬件开发工具
Runtime Software
应用层
中间层
操作系统
半导体/子模块
硬件和软件工程服务
嵌入式电路板解决方案
IDH/ODM
软件和方案集成商
培训
培训合作伙伴
 
NXP Partner Solutions Offered
zoom
产品 类型 描述 支持的恩智浦解决方案
现场深入培训
MPC563xM (Monaco) & MPC574xA (Andorra) 3-day workshop that covers e200 Power Architecture core, memory protection, cross-bar switch and all internal/external buses. Also included are details of on-chip peripherals, as well as hands on most I/O modules.
操作系统:AUTOSAR
MPC5643L (Leopard) & MPC5675K (Komodo) Covers e200z4 Dual Power Core Architecture, Memory Management & Protection, Instruction Cache, Crossbar switch & all Internal Buses, Redundancy Checker (CR), Fault Collection & Control Unit (FCCU), Clock generation and all I/O blocks.
操作系统:AUTOSAR
MPC564xBC (Bolero) Offers detailed coverage of dual core architecture (e200z4 and e200z0) with emphasis on the main differences between 2 cores. The execution units, programmer’s model, PowerPC Instruction Set Architecture. It covers all serial communication interfaces
操作系统:AUTOSAR
MPC5676R (Cobra90) & MPC567xF (Mamba) Instruction for pipe-lines,Branch Target Buffer (BTB), instruction and data caches, Memory Management (MMU), memory protection unit (MPU), crossbar switch & all internal/external system buses. It provides detail coverage of all onchip peripherals
操作系统:AUTOSAR,Wind River-VxWorks
MPC5746M (McKinley) Offers in-depth overview of the Multi-Core MPC57xx devices with emphasis on McKinleyfamily. It will cover PowerPC cores including two cores running in delayed lock-step to meet ISO26262 Auto safety integrity level (ASIL)& all on-chip peripherals.
操作系统:AUTOSAR
MPC5777C (Cobra55) In-depth overview of the Multi-Core MPC5777C (Cobra55) device. Full coverage of the PowerPC cores is provided including Power Architecture main features, operation and Programming. It includes detail coverage on-chip peripherals & Safety module
操作系统:AUTOSAR
MPC5777M (Matterhorn) In-depth overview of the Multi-Core MPC5777M device. Full coverage of on-chip PowerPC cores is provided including Power Architecture main features, operation and Programming. Two cores running in Lock-step to ensure safety integrity level (ASIL)
操作系统:AUTOSAR
S12X S12X course covers the major hardware and software features of new product line of Freescale S12X family targeting high performance, low power and cost sensitive applications.It includes coverage of the S12X interrupts, XGate & all IO.
操作系统:AUTOSAR

公司信息


公司总部
23510 Canfield Ave
Farmington Hills,密歇根
48336
美国
aandmtech.com
2484744473
主要联系人
Munir  Bannoura
munir@bannoura.com
加入时间
August 2014


直接服务的地区




培训与活动