Green Hills Software: NXP Premier Partner


Founded in 1982, Green Hills Software is the largest independent vendor of embedded development solutions. Our open architecture integrated development solutions address deeply embedded, absolute security and high-reliability applications for the automotive, avionics, medical, industrial, networking, consumer and other markets that demand industry-certified solutions. In 2008, the Green Hills INTEGRITY-178B RTOS was the first and only operating system certified to EAL 6+, High Robustness, the highest level of security ever achieved for any software product. Visit Green Hills Software at www.ghs.com.

Green Hills Software Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
Device Lifecycle Management Other Modules Device Lifecycle Management (DLM) Protects hardware and software IP during all facets of the manufacturing process against counterfeiting, cloning and other tampering.
Operating System:AUTOSAR,BSD or FreeBSD,ENEA OSE,Green Hills-Integrity,Green Hills-Velocity,In house-not Linux,Linux-In house,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Ubuntu,Linux-Wind River,QNX-Neutrino,SmartDSP OS,Wind River-VxWorks,Android,ENEA-Other,FreeRTOS/SafeRTOS,Linux-RedHat,Microsoft,MQX,LynuxWorks-LynxOS,Mentor-Nucleus,Micrium,Linux-ENEA,Thread X,MQX-Embedded Access,Linux-NXP
Hardware Development Tools
Green Hills Probe Emulators/Probes High speed on-chip download and run control.
SuperTrace Probe Emulators/Probes Gather trace data from Freescale ARM, Power Architecture and ColdFire.
Operating System:Green Hills-Velocity,Green Hills-Integrity
Run-time Software: Application Specific
Embedded Crypto Toolkit Apps Provides a complete set of C- language cryptographic algorithms, random number generators, secret-key and public-key cryptography and secure networking protocols, validated to FIPS 140-2 level 1 and meeting the NSA Suite B Standard.
Operating System:AUTOSAR,BSD or FreeBSD,ENEA OSE,Green Hills-Integrity,Green Hills-Velocity,In house-not Linux,Linux-In house,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Ubuntu,Linux-Wind River,QNX-Neutrino,SmartDSP OS,Wind River-VxWorks,Android,ENEA-Other,FreeRTOS/SafeRTOS,Linux-RedHat,Microsoft,MQX,LynuxWorks-LynxOS,Mentor-Nucleus,Micrium,Linux-ENEA,Thread X,MQX-Embedded Access,Linux-NXP
Run-time Software: Middleware
COMMUNICATION STACKS & MIDDLEWARE Protocol Stacks Green Hills offers scalable suite of integrated communication stacks, middleware and graphics solutions, including secure networking stacks and protocols, SNMP, web applications, wireless, CORBA, USB, CAN and advanced file systems.
Run-time Software: Operating System Software
INTEGRITY Operating Systems INTEGRITY Real-Time Operating System is ideal for embedded systems that require real-time determinism, virtualization, total reliability, security and safety.
Operating System:Green Hills-Integrity
INTEGRITY Multivisor Hypervisors The industry's most powerful, reliable, and flexible embedded virtualization solution for hosting guest operating systems alongside real-time applications and middleware.
INTEGRITY/VELOSITY/MULTI BSP Board Support Packages The Green Hills BSP provides INTEGRITY & velOSity RTOSes and MULTI debugger for board- specific cross development through the Green Hills Probe, Slingshot or P&E Wiggler or, if no board is available, to the MULTI instruction set simulator.
MICRO - VELOSITY Operating Systems The royalty free micro velOSity microkernel is the smallest of the Green Hills RTOS family. It is minimal footprint, 2.6 KB, and simple programming interface are perfect for lightweight applications.
Software Development Tools
C/C++ OPTIMIZING COMPILER Standalone Compilers and Build Tools Green Hills C and C++ compilers generate highly optimized code for Freescale processors while strictly adhering to industry-standard language requirements.
MULTI Debugger Debuggers and Runtime Analysis The MULTI advanced multicore debugger for C/C++ applications running on simulators, bare-board, INTEGRITY, u-velOSity, Linux native, Linux virtualized and home-grown.
Operating System:Android / Linux,AUTOSAR,BSD or FreeBSD,Green Hills-Integrity,Green Hills-Velocity,In house-not Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Microsoft,Solaris,Yocto,Linux-RedHat,Linux-Ubuntu,OSEK,Linux,Thread X,Wind River-VxWorks,Android,Linux-In house
MULTI Integrated Development Environment IDE - Debug, Compile and Build Tools MULTI is a complete integrated development environment for embedded applications for C/C++, Embedded C++ and includes an advanced debugger, profiler, run-time memory checking, project builder, editor,instruction set simulator and more.
Operating System:AUTOSAR,ENEA OSE,Green Hills-Velocity,In house-not Linux,Linux-Mentor,Linux-Montavista,Linux-other,Linux-RedHat,Linux-Wind River,Thread X,Green Hills-Integrity,Linux-Ubuntu,Linux-ENEA,Linux-NXP,Wind River-VxWorks,Linux-In house