Embedded Planet: NXP Proven Partner


Embedded Planet is a leading single board computer and embedded systems solution provider. Our capabilities range from standard off the shelf single board computer products and embedded operating systems to fully custom designed products with cellular, WiFi, Bluetooth, GPS, Zigbee and other wireless technologies.

Our single board computer solutions range from the Freescale PowerQUICC family to QorIQ network processors. In addition to design we also support customers with production and complete supply chain management. We specialize in small, high-density, industrial temperature rated designs.

Embedded Planet Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
EP1020xS Embedded Board Solutions The EP1020xS is a compact (3.5" x 2.2" x 1.5"), industrial temperature rated, powerful platform for embedded applications. Support RAM, Flash, Serial, JTAG, USB and complete processor pin access is provided.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Ubuntu,Wind River-VxWorks
Number Of Cores:2
EP2020xS Embedded Board Solutions The EP2020xS is a compact (3.5" x 2.2" x 1.5"), industrial temperature rated, powerful platform for embedded applications. Support RAM, Flash, Serial, JTAG, USB and complete processor pin access is provided.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Ubuntu,Wind River-VxWorks
Number Of Cores:2
EP3041 Embedded Board Solutions The EP3041A is a single width, full-height AMC processor board featuring the high performance, next generation Freescale QorIQ P3041 with quad core e500mc PowerPC processors operating at up to 1.5GHz.
Operating System:Green Hills-Integrity
EP5020 Embedded Board Solutions The EP5020A is a single width, full-height AMC processor board featuring the high performance, next generation 64-bit Freescale QorIQ P50x0. Choose the P5020 dual core or P5010 single core e5500 PowerPC processor operating at up to 2.0GHz.
Operating System:Green Hills-Integrity,Wind River-VxWorks,Linux-In house
EP823-H1-DW Embedded Board Solutions RPX Lite is small form factor single board computer using the 823 and 850. 10/100, RS232, USB and PCMCIA are provided. Direct access to the 8xx allows OEMs to create solutions quickly. Linux, VxWorks and INTEGRITY are available.
Operating System:Linux-other,Green Hills-Integrity,Wind River-VxWorks
EP8343M Embedded Board Solutions The EP8343M is a PrPMC/PT0MC board designed for ease of integration into standards based CompactPCI systems. For simple software development, the EP8343M can be used in a stand alone mode with U-Boot and Linux BSP software support.
EP8641A Embedded Board Solutions The EP8641A is a single width, full height AMC processor board featuring the high performance Freescale MPC8641D. In addition to the AMC configuration the EP8641A can operate as a stand alone module. BSPs are available.
EP885C-H-10 Embedded Board Solutions EP88x is small form factor single board computer using the 880 and 885. Two 10/100, serial, USB and PCMCIA are provided. Direct access to the 8xx bus allows OEMs to create solutions quickly. Linux, INTEGRITY, VxWorks BSPs are available.
Operating System:Linux-other,Green Hills-Integrity,Wind River-VxWorks
EP88XS Embedded Board Solutions The EP88xS uses the MPC885 and MPC880 processors to create a powerful credit card sized single board computer. The small form factor and expansion bus capability make it the the ideal board for implementing a cost-efficient CPU module.
EPLS1020xS Embedded Board Solutions The EPLS1020xS is a compact, cost-effective, and powerful platform. At only 3.5 x 2.2 x 0.9, the board will fit into compact spaces, while the USB port, and 1 Gigabit Ethernet port plus the EBC connector provide the necessary control I/O.
Operating System:Green Hills-Integrity,Linux-NXP,Yocto,Linux-Ubuntu,Wind River-VxWorks
Number Of Cores:2
EPM2M-LS1043 Embedded Board Solutions The EPM2M-LS1043 is a complete M2M Gateway solution with 8x8 or 4x4 PCIe based Wi-Fi, 10GigE and 4x1GigE with an Arduino interface for wireless sensor networks.
Number Of Cores:4
EPT1020xS Embedded Board Solutions The EPT1020xS is a compact, cost-effective, and powerful platform. At only 3.5″ x 2.2″ x 0.9″, the board will fit into compact spaces. The External Bus Connector (EBC) provides direct access to the T1020 interfaces like SERDES, Ethernet and 1588.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-Montavista,Yocto,Wind River-VxWorks
Number Of Cores:2
EPT2080E Embedded Board Solutions The EPT2080E PCIe board is a cost-effective and powerful platform. The standard PCIe card can also run standalone, while 2 10 Gigabit Ethernet ports via SFP+ cages, 1 Gigabit Ethernet, 1 serial port (via USB) and 1 USB port provide the necessary IO.
Operating System:Green Hills-Integrity,Linux-NXP,Yocto,Linux-Ubuntu
Number Of Cores:8
Embedded Software
EP BSP BSPs, Drivers, and Middleware Embedded Planet Board Support Packages provide complete software drivers for MPC 8xx and 82xx processors for Linux, VxWorks and INTEGRITY. Embedded Planet can also develop customer specific software for many operating systems.
Operating System:Linux-other,Green Hills-Integrity,Wind River-VxWorks
EP LDK BSPs, Drivers, and Middleware Linux Board Support Packages contain prebuilt RAM and ROM kernel images and documentation that describes installing and running the BSP. See online matrix for supported peripherals.
Operating System:Linux-other
EP VDK BSPs, Drivers, and Middleware VxWorks Board Support Packages contain prebuilt RAM and ROM kernel images and documentation that describes installing and running the BSP. See online matrix for supported peripherals.
Operating System:Wind River-VxWorks
EP8248E LDK 10 BSPs, Drivers, and Middleware Linux Board Support Packages contain prebuilt RAM and ROM kernel images and documentation that describes installing and running the BSP. See online matrix for supported peripherals.
Operating System:Linux-other
EP8248E VDK 10 BSPs, Drivers, and Middleware VxWorks Board Support Packages contain prebuilt RAM and ROM kernel images and documentation that describes installing and running the BSP. See online matrix for supported peripherals.
Operating System:Wind River-VxWorks
EP885C VDK 10 BSPs, Drivers, and Middleware VxWorks Board Support Packages contain prebuilt RAM and ROM kernel images and documentation that describes installing and running the BSP. See online matrix for supported peripherals.
Operating System:Wind River-VxWorks
EP88XC LDK 11 BSPs, Drivers, and Middleware Linux Board Support Packages contain prebuilt RAM and ROM kernel images and documentation that describes installing and running the BSP. See online matrix for supported peripherals.
Operating System:Linux-other
Independent Design House (IDH)
PCB Design - Schematic Capture and Layout QorIQ and ARM PCB Design - Schematic Capture and Layout for small, high density single board computers.

Software and Systems Integrator (SSI)
Firmware / Operating Systems / BSP QorIQ and PowerQUICC Custom Firmware (u-boot), Linux, VxWorks, Green Hills and QNX development.
Operating System:FreeRTOS/SafeRTOS,Linux-NXP,Green Hills-Integrity,Green Hills-Velocity,In house-not Linux,Linux-ENEA

Company Information


Company Headquarters
4760 Richmond Rd.
Ste. 400
Warrensville Heights,Ohio
44128
United States
www.embeddedplanet.com
(216) 245-4180
Primary Contact
Matt  Hoover
hooverm@embeddedplanet.com
Member Since
July 2003


Regions Served Directly