Kontron S&T AG: NXP Gold Partner


Kontron is a global leader in IoT/embedded computing technology (ECT). As a part of technology group S&T, Kontron offers a combined portfolio of secure hardware, middleware and services for Internet of Things (IoT) and Industry 4.0 applications. With its standard products and tailor-made solutions based on highly reliable state-of-the-art embedded technologies, Kontron provides secure and innovative applications for a variety of industries. As a result, customers benefit from accelerated time-to-market, reduced total cost of ownership, product longevity and the best fully integrated applications overall.

Kontron S&T AG Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
AM4120 Embedded Board Solutions NXP™ QorIQ P2020 - dual core @1.2GHz • Up to 4GB RAM with ECC
Number Of Cores:2
AM4140 Embedded Board Solutions NXP™ QorIQ P4080 – 8-core CPU @ 1.5GHz • Serial Rapid IO, PCIe and 1/10GbE fabrics • Fast dual-channel memory (up to 8 GB RAM with ECC)
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:8
AM4150 Embedded Board Solutions NXP™ QorIQ P5020 Dual-Core P5020/64 bit up to 2.2 GHz • Up to 8 GB fast dual-channel ECC DDR3
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:2
COMe-bP5020 Embedded Board Solutions NXP™ QorIQ™ P5020 (P5010) e5500 Power Architecture • up to 2.0 GHz Dual Core e5500 Power Architecture • Flexible interface support by 18x SerDes lanes (PCIe, sRIO, GbE, XAUI, SATA)
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:2
COMe-cP2020 Embedded Board Solutions NXP™ QorIQ™ P2020 e500 Power Architecture® • Flexible interface support by 4x SerDes lanes Design Services for application specific carrierboards and full custom designs
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:2
SMARC-sAMX6i Embedded Board Solutions NXP i.MX 6 Single, Dual and Quad Core ARM Cortex-A9 • SoC scalable from Solo Core up to Quad Core • x86-alike interface configuration • Design Services for application specific carrierboards and full custom designs
Operating System:Linux-Wind River,Microsoft,Wind River-VxWorks,Android
Number Of Cores:1,2,4
SMARC-sAMX7 Embedded Board Solutions SMARC module with extremely low power NXP™ i.MX7 series processor, solo/dual core.
Operating System:Yocto
Number Of Cores:2
VM6103 Embedded Board Solutions High-performance, low power dissipation product designed for intense I/O control applications featuring QorIQ Layerscape. -Dual-Core or Quad-Core 1 GHz/1.6 GHz 64-bit -High capacity of storage -Long Term Supply and Support
Number Of Cores:1,2,4

Company Information


Company Headquarters
Lise-Meitner-Straße 3-5
Augsburg
86156
Germany
www.kontron.com/
+49(0)821 4086-0
Primary Contact
Martin  Unverdorben
martin.unverdorben@kontron.com
Member Since
August 2003


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.