DDC-I Inc.: NXP Registered Partner


DDC-I, Inc. is a global supplier of real-time operating systems, software development tools, custom software development services and legacy software system modernization solutions, with a primary focus on mission- and safety-critical applications. DDC-I's customer base is an impressive who's who in the commercial, military, aerospace and safety-critical industries.

Deos from DDC-I is a full featured DO-178B Level A certifiable real-time operating system (RTOS) which addresses the issues of high robustness and formal certifiability for avionics and safety critical applications. Built from the ground up with these goals in mind, Deos is the only certifiable time and space partitioned COTS RTOS that has been created using RTCA DO-178B, Level A processes from the very first day of its product development. Field proven on hundreds of aircraft worldwide, Deos offers several unique fundamental and patented architectural advantages over all other competing RTOS's. The result is that Deos offers the best performance, lowest risk, easiest to certify, and lowest cost time & space partitioned COTS RTOS for airborne avionics and safety critical applications on the market today.

DDC-I, Inc. is a global supplier of real-time operating systems, software development tools, custom software development services and legacy software system modernization solutions, with a primary focus on mission- and safety-critical applications. DDC-I's customer base is an impressive who's who in the commercial, military, aerospace and safety-critical industries.

Deos from DDC-I is a full featured DO-178B Level A certifiable real-time operating system (RTOS) which addresses the issues of high robustness and formal certifiability for avionics and safety critical applications. Built from the ground up with these goals in mind, Deos is the only certifiable time and space partitioned COTS RTOS that has been created using RTCA DO-178B, Level A processes from the very first day of its product development. Field proven on hundreds of aircraft worldwide, Deos offers several unique fundamental and patented architectural advantages over all other competing RTOS's. The result is that Deos offers the best performance, lowest risk, easiest to certify, and lowest cost time & space partitioned COTS RTOS for airborne avionics and safety critical applications on the market today.

HeartOS from DDC-I is a POSIX-based hard real-time operating system that is fast, light and well featured for most small to medium embedded applications, including safety-critical applications. It is a compliment to Deos which is suited for applications that can benefit by multiple assurance levels and space partitioning. HeartOS was designed to operate on 16-bit and 32-bit platforms, however it is configurable without the POSIX layer for memory constrained systems.

DDC-I Inc. Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Software
Deos Operating Systems Deos is a time & space partitioned RTOS, certified to DO-178B, Level A since 1998. Deos offers several unique fundamental and patented architectural advantages and delivers a high performance, low risk, simple to certify solution.
HeartOS Operating Systems HeartOS is a POSIX-based hard real-time operating system that is fast, light and well featured for small to medium embedded applications. HeartOS is modular, scalable & certifiable to DO-178B, Level A.

Company Information


Company Headquarters
4600 E. Shea Blvd
Ste. 102
Phoenix,Arizona
85028
United States
www.ddci.com
(602) 275-7172
Primary Contact
Jennifer  Sanchez
jsanchez@ddci.com
Member Since
May 2008


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.