MicroSys Electronics: NXP Proven Partner


MicroSys designs and develops embedded systems. From 1975 on, customized solutions offering longevity are a key competence. Furthermore standard bus designs, e.g. for VMEbus, CompactPCI and other common bus are supported. Products span from System on Modules up to fully integrated systems. Applications fit the automation, avionics, automotive, medical, railways & transportation, construction and defense market segments. Related norms, like IEC61508, DO-160, EN50155 are meet in close cooperation with our clients. The miriac™ SoMs utilize processors for embedded solutions offered under e.g. Freescale PPC or the ARM (e.g. i.MX) portfolio. With their low power consumption and compact dimensions of a credit-card they fit demanding environments. Operating systems such as Linux, OS-9, VxWorks, QNX or WinCE are supported. Why MicroSys? • superior RTOS background • customization • extended temp options & rugged designs • HW & SW configuration management • product availability of 1

MicroSys designs and develops embedded systems. From 1975 on, customized solutions offering longevity are a key competence. Furthermore standard bus designs, e.g. for VMEbus, CompactPCI and other common bus are supported. Products span from System on Modules up to fully integrated systems. Applications fit the automation, avionics, automotive, medical, railways & transportation, construction and defense market segments. Related norms, like IEC61508, DO-160, EN50155 are meet in close cooperation with our clients. The miriac™ SoMs utilize processors for embedded solutions offered under e.g. Freescale PPC or the ARM (e.g. i.MX) portfolio. With their low power consumption and compact dimensions of a credit-card they fit demanding environments. Operating systems such as Linux, OS-9, VxWorks, QNX or WinCE are supported. Why MicroSys? • superior RTOS background • customization • extended temp options & rugged designs • HW & SW configuration management • product availability of 10+ years p

MicroSys Electronics Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
miriac MPX-LS1043A SOM NXP QorIQ LS1043 CPU: 4 ARM® Cortex® A53 64-bit cores at up to 1.5 GHz core frequency -new cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket) -up to 8 GB 32 Bit DDR4 ECC RAM -up to 2GB SLC NA
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:4
miriac MPX-T1042 SoM SOM -NXP T1042 CPU: 4x e5500 64-bit cores at up to 1.4 GHz core frequency -new cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket) - variants available with QorIQ T1014/1024, T1020 and T1040
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:2
miriacTM MPX-LS1046A SOM NXP QorIQ LS1046A CPU: 4 ARM® Cortex® A72 64-bit cores at up to 1.6 GHz core frequency. New cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket). Up to 8GB 64 Bit DDR4 ECC RAM.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:4
miriacTM MPX-LS1088A SOM NXP QorIQ LS1088A CPU: 8x Cortex-A53 64-bit cores at up to 1.6 GHz core frequency. New cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket). Up to 8GB 64 Bit DDR4 ECC RAM at 2100 MT/s
Operating System:In house-not Linux,Linux-other,Wind River-VxWorks
Number Of Cores:8
miriacTM MPX-T1024 SOM NXP QorIQ T1024 CPU: 2x e5500 64-bit cores at up to 1.4 GHz core frequency. New cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket). Up to 8GB 64 Bit DDR4 ECC RAM at 1600 MT/s.
Operating System:In house-not Linux,Linux-other,Wind River-VxWorks
Number Of Cores:2
miriac™ MPX-S32V234 SoM SOM The NXP S32V230 family is designed to support computation-intensive applications for image processing. The S32V234, as part of the S32V230 family, is a high-performance automotive processor designed to support safe computation-intensive applications
Operating System:Linux-NXP
Number Of Cores:4
miriac™ MPX1011 SOM The MPX SoM-family features a rugged design with the aim to withstand extreme and harsh environments in embedded applications. Versions for extended temperature ( -40°C to +85°C) are available on request. Supported in house RTOS: Microware OS-9.
Operating System:In house-not Linux,Linux-NXP,Linux-other,QNX-Neutrino,Micrium,Wind River-VxWorks
Number Of Cores:1
miriac™ MPX1013 SOM Based on 45nm technology for low power implementation, the P1013 CPU provides single core solutions for the 0.6GHz to 1.055GHz performance range, along with advanced security and a rich set of interfaces. Supported in house RTOS: Microware OS-9
Operating System:In house-not Linux,Linux-NXP,Linux-other,QNX-Neutrino,Micrium,Wind River-VxWorks
Number Of Cores:1
miriac™ MPX1022 SOM The MPX1022 SoM supports the CPUs audio visual and two SATA interfaces and offers two processor cores as main benefit over the QorIQ P1011 family. It is functional compatible to the MPX2020 products. Supported in house RTOS: Microware OS-9
Operating System:In house-not Linux,Linux-NXP,Linux-other,QNX-Neutrino,Micrium,Wind River-VxWorks
Number Of Cores:2
miriac™ MPX2020 SOM The miriac MPX2020 is a member of the QorIQ™ based SoMs by MicroSys. The MPX SoM-family features a rugged design with the aim to withstand extreme and harsh environments in embedded applications. Supported in house RTOS: Microware OS-9
Operating System:In house-not Linux,Linux-NXP,Linux-other,QNX-Neutrino,Micrium,Wind River-VxWorks
Number Of Cores:2
miriac™ MPX2041 SOM The miriac MPX2041 Module is the first Quad Core QorIQ™ based SoM by MicroSys. The MPX SoM-family features a rugged design with the aim to withstand extreme and harsh environments in embedded applications. Supported in house RTOS: Microware OS-9
Operating System:In house-not Linux,Linux-NXP,Linux-other,QNX-Neutrino,Micrium,Wind River-VxWorks
Number Of Cores:4
miriac™ SBC-LS1043A Custom The miriac™ SBC-LS1043A Single Board Computer is a NXP QorIQ™ LS1043A quad core ARM Cortex A53 based complete system solution by MicroSys. Up to 4 GB 32 Bit soldered ECC DDR4 RAM. Three 10/100/1000 Mbps Ethernet ports. Up to 512 GB NAND Flash.
Operating System:Linux-other
Number Of Cores:4
miriac™ SBC-LS1046A Custom The miriac SBC-LS1046A Single Board Computer is a NXP QorIQ™ LS1046A quad core ARM Cortex A72 based complete system solution by MicroSys. It is ready for production use and available as development kit for the MPX-LS1046A System on Modules.
Operating System:In house-not Linux,Linux-NXP,Linux-other,Linux
Number Of Cores:4
miriac™ SBC-LS1088A Custom The miriac® SBC-LS1088A Single Board Computer is a NXP QorIQ™ LS1088A eight core ARM Cortex A53 based complete system solution by MicroSys. It is ready for production use and available as development kit for the MPX-LS1088A System on Modules.
Operating System:In house-not Linux,Linux-NXP,Linux-other,Linux,Linux-In house
Number Of Cores:8
miriac™ SBC-S32V234 Single Board Computer Custom The miriac SBC-S32V234 single board computer is a perfect embedded platform for environment recognition and detection. The system is an excellent means for rapid prototyping purposes or might be applied even for production use.
Operating System:Linux-NXP
Number Of Cores:4
miriac™ SBC-T1042 Custom The miriac™ SBC-T1042 Single Board Computer is a member of a family of NXP QorIQ™ T104x series based complete system solutions by MicroSys. Up to 4 GB soldered ECC DDR4 RAM. Four 10/100/1000 Mbps Ethernet ports with IEEE® 1588 support.
Operating System:In house-not Linux,Linux-other
Number Of Cores:4
miriac™ SBC1013 Custom The miriac™ SBC1013 is a member of a family of QorIQ™ P1 series based complete system solutions to start a project immediately. Software development environments like BSPs and middleware components are an integral part of the product.
Operating System:In house-not Linux,QNX-Neutrino,Linux,Wind River-VxWorks
Number Of Cores:1
miriac™ SBC1022 Custom The miriac™ SBC1022 is a member of a family of QorIQ™ P2/P1 series based complete system solutions to start a project immediately. Software development environments like BSPs and middleware components are an integral part of the product.
Operating System:In house-not Linux,QNX-Neutrino,Linux,Wind River-VxWorks
Number Of Cores:2
miriac™ SBC2020 Other Standard Form Factors The miriac™ SBC2020 is a member of a family of QorIQ™ P2/P1 series based complete system solutions to start a project immediately. Software development environments like BSPs and middleware components are an integral part of the product
Operating System:In house-not Linux,Linux-other,Wind River-VxWorks
Number Of Cores:2
miriac™ SBC2041 Other Standard Form Factors The miriac™ SBC2041 is a member of a family of QorIQ™ P2/P1 series based complete system solutions to start a project immediately. Software development environments like BSPs and middleware components are an integral part of the product.
Operating System:In house-not Linux,QNX-Neutrino,Linux,Wind River-VxWorks
Number Of Cores:4
miriac™SBC1011 Custom The miriac™SBC1011 is a member of a family of QorIQ™ P1 series based complete system solutions to start a project immediately. Software development environments like BSPs and middleware components are an integral part of the product.
Number Of Cores:1
miriac™SBC6Q Custom The miriac™ SBC6x Single Board Computers are members of Freescales i.MX-ARM based embedded system solutions. The platform combines a very small system design (close to a module only form factor) with a wide variety of I/O functions.
Operating System:In house-not Linux,QNX-Neutrino,Linux,Wind River-VxWorks
Number Of Cores:4
Run-time Software: Operating System Software
Microware OS-9 Operating Systems Microware OS-9 is a high-performance, high-availability RTOS. The core features: - Deterministic - Efficient - Scalable - Fast Booting - • small & fast • scalable & modular • reliable, safe & secure • multi core & virtualization (AMP)
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services

Software and Systems Integrator (SSI)
Operating Systems and Middleware Integration Device integration incl. operating systems and adaptations of communication infrastructures like CAN, EtherCAT, Profinet for industrial, defense, avionic and medical solutions are an integral part of our system business.
Operating System:QNX-Neutrino,Micrium,In house-not Linux,Linux,Wind River-VxWorks
Live In-depth Training
Microware OS-9 RTOS insights Understand RTOS functionalities, programming and related application design aspects, driver development and real time operation.

Company Information


Company Headquarters
Muehlweg 1
Sauerlach
82054
Germany
www.microsys.de
+49 8104 801 130
Primary Contact
Peter  Schuller
schuller@microsys.de
Member Since
November 2005


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.