MicroSys Electronics: NXP Gold Partner


MicroSys designs and develops embedded systems. From 1975 on, customized solutions offering longevity are a key competence. Furthermore standard bus designs, e.g. for VMEbus, CompactPCI and other common bus are supported. Products span from System on Modules up to fully integrated systems. Applications fit the automation, avionics, automotive, medical, railways & transportation, construction and defense market segments. Related norms, like IEC61508, DO-160, EN50155 are meet in close cooperation with our clients. The miriac™ SoMs utilize processors for embedded solutions offered under e.g. Freescale PPC or the ARM (e.g. i.MX) portfolio. With their low power consumption and compact dimensions of a credit-card they fit demanding environments. Operating systems such as Linux, OS-9, VxWorks, QNX or WinCE are supported. Why MicroSys? • superior RTOS background • customization • extended temp options & rugged designs • HW & SW configuration management • product availability of 1

MicroSys designs and develops embedded systems. From 1975 on, customized solutions offering longevity are a key competence. Furthermore standard bus designs, e.g. for VMEbus, CompactPCI and other common bus are supported. Products span from System on Modules up to fully integrated systems. Applications fit the automation, avionics, automotive, medical, railways & transportation, construction and defense market segments. Related norms, like IEC61508, DO-160, EN50155 are meet in close cooperation with our clients. The miriac™ SoMs utilize processors for embedded solutions offered under e.g. Freescale PPC or the ARM (e.g. i.MX) portfolio. With their low power consumption and compact dimensions of a credit-card they fit demanding environments. Operating systems such as Linux, OS-9, VxWorks, QNX or WinCE are supported. Why MicroSys? • superior RTOS background • customization • extended temp options & rugged designs • HW & SW configuration management • product availability of 10+ years p

MicroSys Electronics Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
miriac MPX-LS1043A Embedded Board Solutions NXP QorIQ LS1043A CPU: 4 ARM® Cortex® A53 64-bit cores at up to 1.5 GHz core frequency -new cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket) -up to 8 GB 32 Bit DDR4 ECC RAM -up to 2GB SLC NA
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:4
miriacTM MPX-LS1046A Embedded Board Solutions NXP QorIQ LS1046A CPU: 4 ARM® Cortex® A72 64-bit cores at up to 1.6 GHz core frequency. New cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket). Up to 8GB 64 Bit DDR4 ECC RAM.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:4
miriacTM MPX-LS1088A Embedded Board Solutions NXP QorIQ LS1088A CPU: 8x Cortex-A53 64-bit cores at up to 1.6 GHz core frequency. New cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket). Up to 8GB 64 Bit DDR4 ECC RAM at 2100 MT/s
Operating System:In house-not Linux,Linux-other,Wind River-VxWorks
Number Of Cores:8
miriacTM MPX-T1024 Embedded Board Solutions NXP QorIQ T1024 CPU: 2x e5500 64-bit cores at up to 1.4 GHz core frequency. New cost effective MPX-2 System on Module form factor, connecting to a standard edge connector (MXM3.0 socket). Up to 8GB 64 Bit DDR4 ECC RAM at 1600 MT/s.
Operating System:In house-not Linux,Linux-other,Wind River-VxWorks
Number Of Cores:2
miriac™ MPX-LS1028A Embedded Board Solutions It combines high compute power by two powerful 64-bit ARM® Cortex® A72 cores with TSN based Real Time Ethernet communication, a security engine and an integrated graphic unit for HMI functions
Operating System:Linux-NXP
Number Of Cores:2
miriac™ MPX-S32V234 SoM Embedded Board Solutions The NXP S32V230 family is designed to support computation-intensive applications for image processing. The S32V234, as part of the S32V230 family, is a high-performance automotive processor designed to support safe computation-intensive applications
Operating System:Linux-NXP
Number Of Cores:4
miriac™ SBC-LS-1028A Single Board Computer Embedded Board Solutions The miriac® SBC-LS1028A-TSN platform is the combination of a miriac LS-1028A System on Module and the carrier board CRX07. The miriac® SBC-LS1028A-TSN platform combines a rich I/O infrastructure, high compute power, high speed communication interface
Operating System:Linux-NXP
Number Of Cores:2
miriac™ SBC-LS1043A Embedded Board Solutions The miriac™ SBC-LS1043A Single Board Computer is a NXP QorIQ™ LS1043A quad core ARM Cortex A53 based complete system solution by MicroSys. Up to 4 GB 32 Bit soldered ECC DDR4 RAM. Three 10/100/1000 Mbps Ethernet ports. Up to 512 GB NAND Flash.
Operating System:Linux-other
Number Of Cores:4
miriac™ SBC-LS1046A Embedded Board Solutions The miriac SBC-LS1046A Single Board Computer is a NXP QorIQ™ LS1046A quad core ARM Cortex A72 based complete system solution by MicroSys. It is ready for production use and available as development kit for the MPX-LS1046A System on Modules.
Operating System:In house-not Linux,Linux-NXP,Linux-other,Linux
Number Of Cores:4
miriac™ SBC-LS1088A Embedded Board Solutions The miriac® SBC-LS1088A Single Board Computer is a NXP QorIQ™ LS1088A eight core ARM Cortex A53 based complete system solution by MicroSys. It is ready for production use and available as development kit for the MPX-LS1088A System on Modules.
Operating System:In house-not Linux,Linux-NXP,Linux-other,Linux,Linux-In house
Number Of Cores:8
miriac™ SBC-T1042 Embedded Board Solutions The miriac™ SBC-T1042 Single Board Computer is a member of a family of NXP QorIQ™ T104x series based complete system solutions by MicroSys. Up to 4 GB soldered ECC DDR4 RAM. Four 10/100/1000 Mbps Ethernet ports with IEEE® 1588 support.
Operating System:In house-not Linux,Linux-other
Number Of Cores:4
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services

Software and Systems Integrator (SSI)
Operating Systems and Middleware Integration Device integration incl. operating systems and adaptations of communication infrastructures like CAN, EtherCAT, Profinet for industrial, defense, avionic and medical solutions are an integral part of our system business.
Operating System:QNX-Neutrino,Micrium,In house-not Linux,Linux,Wind River-VxWorks
Independent Design House (IDH)
Embedded System and Device Design MicroSys offers engineering services from design to production, integration of operating systems and middleware, project management to meet certification requirements at device level and supports clients to manage long term available products.
Operating System:In house-not Linux,Linux,Linux-other
Live In-depth Training
Microware OS-9 RTOS insights Understand RTOS functionalities, programming and related application design aspects, driver development and real time operation.

Company Information


Company Headquarters
Muehlweg 1
Sauerlach
82054
Germany
www.microsys.de
+49 8104 801 130
Primary Contact
Peter  Schuller
schuller@microsys.de
Member Since
November 2005
Distributors
Arrow
Avnet
EBV Elektronik


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.