PHYTEC: NXP Gold Partner


PHYTEC specializes in microprocessor-based solutions for mobile and embedded systems. For more than 30 years we have delivered System on Module (SOM) subassemblies, Single Board Computers (SBCs), embedded systems for Industrial Internet of Things (IIoT), kits, hardware, software and embedded imaging design services and systems integration expertise that have enabled development of thousands of innovative embedded products. Our strategic alliance with NXP enables PHYTEC to provide first-to-market SOM solutions supporting i.MX 7, i.MX 6, Vybrid series, Power Architecture's and other processors that serve as CPU cores for embedded product development. End customers across a wide spectrum of industries - including automation and control, energy, medical and transportation – have made use of our complete portfolio of off-shelf building blocks and services to shorten time-to-market, reduce development costs and avoid substantial design risk in bringing products to market.

PHYTEC Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
phyBOARD-Zeta i.MX 7 Development Kit Evaluation and Development Boards Development kit for rapid prototyping and development around i.MX 7. 2-pin Phoenix power connector; RS-232 and CAN adapters. Ideal for patient monitoring, communication gateways, industrial HMI, portable test and measurement applications.
Operating System:Linux-NXP,Yocto,Linux-In house
Embedded Board Solutions
phyBOARD-Mira i.MX 6 Embedded Board Solutions Evaluation platform or off-the-shelf industrial grade Single Board Computer (SBC) solution supporting the phyCORE-i.MX 6 SOM.
Operating System:Linux-NXP,Linux-other,Linux-In house
Number Of Cores:1,2,4
phyBOARD-Segin i.MX 6UL Embedded Board Solutions Off-the-shelf industrial grade Single Board Computer (SBC) solution supporting the phyCORE-i.MX 6UL SOM.
Number Of Cores:1
phyBOARD-Zeta i.MX 7 Embedded Board Solutions Evaluation platform or off-the-shelf industrial grade Single Board Computer (SBC) solution supporting the phyCORE-i.MX7 SOM. The 105 x 72 mm PCB features Dual Ethernet (RJ-45); USB Host (Standard-A); USB-OTG (Micro-AB); Micro SD Card; Mini PCIe;
Operating System:Linux-other
Number Of Cores:1
phyCORE-Vybrid Embedded Board Solutions The phyCORE-Vybrid supports VF5xx and VF6xx controller solutions offering a sophisticated human-machine interface, multiple connectivity options, integrated power management, powerful peripherals, and concurrent real-time control.
Operating System:Linux-other,MQX
Number Of Cores:1
phyCORE-i.MX 6 Embedded Board Solutions The phyCORE-i.MX6 SOM is the smallest industrial i.MX 6 design on the market. It is highly scalable supporting NXP i.MX 6Solo, Dual, or Quad processor variants and with configuration options for DDR3, eMMC, and SLC NAND.
Operating System:Linux-NXP,Linux-other,Yocto,Linux-In house
Number Of Cores:1,2,4
phyCORE-i.MX 6UL Embedded Board Solutions PHYTEC Industrial SOM based on the NXP i.MX 6UltraLite processor. The SOM offers solder contacts around the outside for easy integration and reduced system cost. This low power solution is well suited for HMI, control systems, and IoT applications.
Operating System:Linux-NXP,Yocto,Linux-In house
Number Of Cores:1
phyCORE-i.MX 8 Embedded Board Solutions phyCORE-i.MX 8: NXP i.MX 8QuadMax or i.MX 8QuadPlus-Core @1.6 GHz; 73 x 45 mm dimensions; 8 GB max LPDDR4; up to 128 GB eMMC; 4 KB I2C EEPROM; 2x Gigabit Ethernet (1x onboard / 1x RGMII); 1x 2.0 OTG, 1x 3.0 Dual Role; 2x PCIe; 480-pin 0.5 mm pitch
Operating System:Linux-NXP,Linux-In house
Number Of Cores:4
phyCORE-i.MX 8M Embedded Board Solutions phyCORE-i.MX 8M: NXP i.MX 8M Dual or Quad-Core @ 1.5 GHz; 55 x 40 mm dimensions; 4 GB max LPDDR4; up to 1 GB NAND or 128 GB eMMC; 4 KB I2C EEPROM; 2x Gigabit Ethernet; 2x USB 2.0 OTG; PCIe; BGA (400 pins)
Operating System:Linux-NXP,Linux-In house
Number Of Cores:1,2,4
phyCORE-i.MX 8X Embedded Board Solutions phyCORE-i.MX 8X: NXP i.MX 8X DualX, DualXPlus or QuadXPlus-Core @ 1.2 GHz; 52 x 42 mm dimensions; 4 GB max LPDDR4; up to 1 GB NAND or 128 GB eMMC; 4 KB I2C EEPROM; 2x Gigabit Ethernet; 1x OTG, 1x USB3.0; PCIe; 280-pin 0.5 mm pitch
Operating System:Linux-NXP,Linux-In house
Number Of Cores:1,2,4
phyCORE-i.MX7 Embedded Board Solutions phyCORE-i.MX7: NXP i.MX7 Single or Dual-Core @ 1 GHz; 41 x 50 mm dimensions; up to 2 GB DDR3; up to 8 GB NAND or 128 GB eMMC; 4 KB I2C EEPROM; 16 MB QSPI Flash; 2x Gigabit Ethernet (1x on-board PHY); 2x USB 2.0 OTG, 1x USB 2.0 HSIC Host; PCIe;
Operating System:Android / Linux,Bare-Metal,Linux-NXP,Yocto,Linux-In house
Number Of Cores:2
phyFLEX-i.MX6-Dual Embedded Board Solutions i.MX 6Dual with 2x 1GHz ARM Cortex-A9, to 4 GB DDR3 RAM, 1 GB NAND, 16 MB NOR; 1 Gbit Ethernet LCD interface: 2x LVDS, 1x HDMI, optional up to 2x parallel camera: 1x LVDS, up to 2x parallel, CSI; scalable to other phyFLEX SOMs
Operating System:Linux-NXP,Microsoft
Number Of Cores:2
phyFLEX-i.MX6-Quad Embedded Board Solutions i.MX 6Quad with 4x 1GHz ARM Cortex-A9, up to 4 GB DDR3, 16 GB Nand, , 16 MB Nor, 1 Gbit Ethernet, LCD interface: 2x LVDS, 1x HDMI, optional up to 2x parallel Camera: 1x LVDS, up to 2x parallel, CSI; scalable to other phyFLEX SOMs
Operating System:Microsoft,Linux-NXP
Number Of Cores:4
phyFLEX-i.MX6-Solo Embedded Board Solutions phyFLEX-i.MX 6Solo: i.MX6S single core @ 1 GHz; 60x70 mm SOM; to 4 GB DDR3, 16 GB Nand-Flash, 16 MB SPI-Flash; 1Gbit Ethernet; 2x USB; CAN; SATA; PCI; -40/+85 C temp range; scalable to other phyFLEX SOMs
Operating System:Linux-NXP,Microsoft
Number Of Cores:1
Software and Systems Integrator (SSI)
Android, Linux and Windows Embedded Board Support Package adaptation PHYTEC BSPs and a complete platform on which to build applications based on Freescale devices. In addition to standard BSPs our off-shelf hardware products, we offer BSP customization and driver adaptation.
Operating System:Linux-NXP,Linux-In house,MQX,Microsoft,MQX-Embedded Access,Android
Independent Design House (IDH)
Hardware Design Services PHYTEC specializes in cost-effective ISO9001-qualified customized embedded hardware development solutions for customers requiring high-reliability coupled with aggressive timelines.


Company Information


Company Headquarters
Robert-Koch-Str 39
Mainz
D-55129
Germany
www.phytec.com
+49-6131-9221-0
Primary Contact
Nick  McCarty
nmccarty@phytec.com
Member Since
November 2007


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.