Arcturus Networks: NXP Gold Partner


is a leading provider of embedded software and hardware for the connected world. Arcturus enables companies globally by delivering specialized, full-stack solutions for voice, video, vision and IoT, with an emphasis on trust-chain security and system integration. Arcturus has been developing products for OEMs since 2002 and applies its focus to security, surveillance and communications applications in public transportation, healthcare and building system markets. For more information, visit www.arcturusnetworks.com

Arcturus Networks Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
UC5272 / UC5275 Embedded Board Solutions MCF5272/MCf5275 based development kit with module and uClinux software distribution. The kit accelerates prototyping and creation of various types of networked control, protocol conversion or low-end secure networking devices.
Operating System:Linux-other,Linux-RedHat,Linux-Ubuntu,Linux-NXP,Linux-In house
UC5282 Embedded Board Solutions MCF5282 based development kit with module and uClinux software distribution. The kit accelerates prototyping and creation of various types of networked control and protocol conversion devices.
Operating System:Linux-other,Linux-RedHat,Linux-Ubuntu,Linux-NXP,Linux-In house
UC53281-VoIP Embedded Board Solutions MCF53281 Development kit with module, uClinux software distribution and complete communications middleware stack for customizable, multiservice digital intercoms and VoIP (SIP/RTP) and IP audio devices. Includes webUI, APIs, tools and examples.
Operating System:Linux-other,Linux-RedHat,Linux-Ubuntu,Linux-NXP,Linux-In house
UCMK6x-VoIP Kinetis K6x based solution for VoIP and IP audio/PA applications. Supports SIP/RTP with full duplex, narrow/wideband audio including AEC and noise reduction. Solution includes Mbarx secure IoT solutions for configuration and management.
Operating System:MQX-Embedded Access,Freescale MQX,MQX
Number Of Cores:1
Embedded Board Solutions
uCLS1012A Gateway SOM Embedded Board Solutions The uCLS012A is multipurpose gateway SOM that supports a mix of voice, Thread, BLE and high-performance networking and connectivity. It uses the LS1012A QorIQ CPU and extends this with wireless controller (KW41z) and peripheral expander (LPC5411x).
Operating System:Linux-NXP,Linux-other,Linux,Linux-In house
Number Of Cores:1
uCMK64-IoT Embedded Board Solutions The uCMK64-IoT is a turn-key platform for secure IoT systems. It features the K64 MCU, Ethernet and Wi-Fi networking combined with Mbarx Secure IoT firmware for cloud connectivity and remote management using TLS and PKI.
Operating System:MQX-Embedded Access,Freescale MQX,MQX
Number Of Cores:1
uCP1020 IoT Gateway SOM Embedded Board Solutions The uCP1020 IoT gateway and communications module is designed for applications that require a combination of CPU performance, high-throughput networking and rugged operation. It supports Linux and Arcturus Mbarx IoT gateway solution stacks.
Number Of Cores:2
Embedded Software
Management Middleware Embedded Software - miscellaneous Specialized middleware for the deployment, configuration and management of Linux devices. Features a settings database, configuration engine and firmware management handler. Supports various methods including https, REST, SNMP, XML, config file.
Operating System:Linux-NXP,Linux-In house,Linux-other,Linux-RedHat
Mbarx Secure IoT Middleware Embedded Software - miscellaneous Mbarx is an ecosystem of endpoints, tools and gateways that work together to form a chain-of-trust architecture. Mbarx does this by providing security, connectivity, configuration and firmware management services across IoT networks.
Operating System:Linux-NXP,Linux-In house,Linux-other,MQX-Embedded Access,FreeRTOS/SafeRTOS,Freescale MQX,MQX,Linux,uClinux
Voice and Media Middleware Protocol Stacks Specialized middleware for hardened voice and video communication devices. Supports VoIP and video protocols including SIP, SIPS/SIP-TLS, RTP, sRTP, RTSP, webRTC, multicast, narrow/wide-band audio encoding and intelligibility enhancements.
Operating System:Linux-NXP,Linux-In house,Linux-other,MQX-Embedded Access,FreeRTOS/SafeRTOS,Freescale MQX,MQX,Linux,uClinux

Company Information


Company Headquarters
701 Evans Ave.
Ste 300
Toronto,Ontario
M9C 1A3
Canada
www.arcturusnetworks.com
(416) 621-0125
Primary Contact
David  Steele
dsteele@arcturusnetworks.com
Member Since
June 2003


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.