Extreme Engineering Solutions (X-ES): NXP Gold Partner


Extreme Engineering Solutions (X-ES) designs a variety of VPX, CompactPCI, XMC, XMC, VME, and COM Express embedded computing products based on NXP QorIQ ARM, NXP T-Series, NXP P-Series, and NXP PowerQUICC™ processors. With many years of experience with integrating NXP processor technology on industry-standard and custom form factors, X-ES is able to offer a robust selection of boards and solutions for the embedded computing market. X-ES supports the NXP hypervisor on our NXP T-Series boards. The hypervisor is a special low-level software program that facilitates secure partitioning. It acts as a partition's resource and security manager, presenting a virtual machine to the operating system running in each partition.

Extreme Engineering Solutions (X-ES) Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
XCalibur1502 Embedded Board Solutions The XCalibur1502 is a high-performance, multiprocessing, 6U CompactPCI, single board computer that is ideal for ruggedized systems requiring high bandwidth processing and low power consumption.
Operating System:Green Hills-Integrity,LynuxWorks-LynxOS,QNX-Neutrino,Wind River-VxWorks,Linux-In house
Number Of Cores:2
XCalibur1603 Embedded Board Solutions The XCalibur1603 is a high-performance, 6U cPCI, single board computer supporting NXP QorIQ P3, P4, and P5 processors. With eight Power Architecture® e500mc cores running at up to 1.5 GHz, the P4080 delivers enhanced performance & efficiency.
Operating System:Green Hills-Integrity
Number Of Cores:8
XCalibur1641 Embedded Board Solutions The XCalibur1641 is a NXP QorIQ Eight-Core P4080 Processor-Based Conduction- or Air-Cooled 6U VPX Module. With eight Power Architecture® e500mc cores running at up to 1.5 GHz
Operating System:Green Hills-Integrity,Linux-other,LynuxWorks-LynxOS,QNX-Neutrino,Wind River-VxWorks
Number Of Cores:8
XCalibur1645 Embedded Board Solutions XCalibur1645 is a 6U VPX single board computer supporting NXP QorIQ P3, P4 & P5 processors. With eight Power Architecture® e500mc cores running at up to 1.5 GHz, the P4080 delivers enhanced performance & efficiency for embedded computing applications
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,QNX-Neutrino,Linux,Linux-In house
Number Of Cores:8
XCalibur1740 Embedded Board Solutions The XCalibur1740 is a high-performance, NXP QorIQ P2020 Processor-Based Conduction- or Air-Cooled 6U VPX single board computer that is ideal for ruggedized systems requiring high-bandwidth processing and low power consumption.
Operating System:Green Hills-Integrity,Linux-other,QNX-Neutrino,Wind River-VxWorks
Number Of Cores:2
XCalibur1840 Embedded Board Solutions The XCalibur1840 is a high-performance, 6U VPX, single board computer supporting NXP QorIQ T4 processors. With 12 dual-threaded Power Architecture® e6500 cores, the T4240 delivers enhanced performance and efficiency.
Operating System:Green Hills-Integrity,Linux-other,LynuxWorks-LynxOS,QNX-Neutrino,Wind River-VxWorks
Number Of Cores:12(24 virtual)
XCalibur1900 Embedded Board Solutions XCalibur1900 is a high-performance, 6U cPCI single board computer supporting an NXP QorIQ T2080 processor and provides up to 8 GB of DDR3-1866 ECC SDRAM, two XMC/PrPMC slots, and 512 MB of NOR flash (with redundancy).
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,QNX-Neutrino,Linux,Linux-In house
Number Of Cores:4
XCalibur1930 Embedded Board Solutions The XCalibur1930 is a high-performance, 6U VME, multiprocessing, SBC with a NXP QorIQ T2080 processor with four dual-threaded e6500 cores running at up to 1.8 GHz, each with a 128-bit AltiVec SIMD unit.
Operating System:Green Hills-Integrity,LynuxWorks-LynxOS,QNX-Neutrino,Wind River-VxWorks,Linux-In house
Number Of Cores:4
XCalibur1931 Embedded Board Solutions XCalibur1931 is a high-performance, 6U VME single board computer featuring an NXP QorIQ T2080 processor with four dual-threaded e6500 cores running at up to 1.8 GHz, each with a 128-bit AltiVec SIMD unit. It has an innovative FPGA-based VME Bridge.
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,QNX-Neutrino,Linux,Linux-In house
Number Of Cores:4
XChange3013 Embedded Board Solutions The XChange3013 is a conduction- or air-cooled, 3U VPX Ethernet switch module with Optional Layer 2 Switching and Layer 3 Routing Management Support. The XChange3013 provides fourteen backplane 10/100/1000BASE-T Ethernet ports.
Number Of Cores:1
XChange3018 Embedded Board Solutions 3U VPX 10 Gigabit Ethernet Switch with Optional Layer 2 Switching and Layer 3 Routing Management Support.
Number Of Cores:1
XPedite2470 Embedded Board Solutions 3U VPX Xilinx Virtex-7 FPGA Module with FMC Site and NXP QorIQ P1010 Processor
Operating System:Linux-other
Number Of Cores:1
XPedite5200 Embedded Board Solutions NXP MPC8548E PowerQUICC™ III based PrPMC/XMC Processor Mezzanine Module with Dual Gigabit Ethernet
Operating System:Linux-other,QNX-Neutrino,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:1
XPedite5201 Embedded Board Solutions NXP MPC8548E PowerQUICC™ III Processor-Based Conduction-Cooled PMC/XMC Processor Mezzanine Module
Operating System:Linux-other,QNX-Neutrino,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:1
XPedite5400 Embedded Board Solutions The XPedite5400 is an NXP Eight-Core P4080 Processor-Based Air-Cooled PMC/XMC (PrPMC/XMC) Processor Mezzanine Module with Three Gigabit Ethernet Ports to meet the specific power and performance requirements of today's embedded computing applications.
Operating System:Green Hills-Integrity,Linux-other,Wind River-VxWorks
Number Of Cores:8
XPedite5401 Embedded Board Solutions The XPedite5401 is an NXP QorIQ P4080 Eight-Core Processor-Based Conduction-Cooled XMC/PrPMC Module with Two Gigabit Ethernet Ports
Operating System:Green Hills-Integrity,Linux-other,Wind River-VxWorks
Number Of Cores:8
XPedite5430 Embedded Board Solutions The XPedite5430 is a conduction- or air-cooled 3U CompactPCI (cPCI) single board computer supporting NXP QorIQ P3, P4, and P5 processors.
Operating System:Green Hills-Integrity,Linux-other,Wind River-VxWorks
Number Of Cores:8
XPedite5470 Embedded Board Solutions The XPedite5470 is a high performance NXP QorIQ P4080 Eight-Core Processor-Based Conduction- or Air-Cooled 3U VPX-REDI Single Board Computer. Provides a ruggedized, high-performance, feature-rich solution to support rugged embedded applications.
Operating System:Green Hills-Integrity,Linux-other,Wind River-VxWorks
Number Of Cores:8
XPedite5473 Embedded Board Solutions XPedite5473 is a high-performance 3U VPX-REDI single board computer supporting NXP QorIQ P3, P4, and P5 processors. It features up to 8 GB (4 GB each) of DDR3-1333 ECC SDRAM in two channels from its NXP P4080 processor.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,QNX-Neutrino,Linux,Linux-In house
Number Of Cores:8
XPedite5500 Embedded Board Solutions The XPedite5500 is an XMC/PrPMC mezzanine module targeting the NXP QorIQ P2020 processor. With dual Power Architecture® e500 cores running at up to 1.2 GHz.
Operating System:Green Hills-Integrity,Linux-other,QNX-Neutrino,Wind River-VxWorks
Number Of Cores:2
XPedite5501 Embedded Board Solutions The XPedite5501 is a high-performance, XMC/PrPMC, SBC module supporting NXP QorIQ P1 and P2 processors. Hardware options range from commercial/air-cooled to full-military conduction-cooled solutions.
Operating System:Linux-other,QNX-Neutrino,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:2
XPedite5502 Embedded Board Solutions The XPedite5502 is a high-performance, XMC/PrPMC, single board computer supporting NXP QorIQ P1 and P2 processors. XPedite5502 delivers enhanced performance and efficiency for network information processing and other embedded computing applications.
Operating System:Linux-other,QNX-Neutrino,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:2
XPedite5504 Embedded Board Solutions The XPedite5504 is a high-performance, XMC/PrPMC, single board computer supporting a NXP QorIQ P2010 processor. XPedite5504 delivers enhanced performance and efficiency for network information processing and other embedded computing applications.
Operating System:Linux-other,QNX-Neutrino,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:2
XPedite5530 Embedded Board Solutions The XPedite5530 is a high-performance, 3U cPCI, single board computer supporting NXP QorIQ P1 and P2 processors. XPedite5530 delivers enhanced performance and efficiency for network information processing and other embedded computing applications.
Operating System:Linux-other,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:2
XPedite5531 Embedded Board Solutions The XPedite5531 is a high-performance, 3U cPCI, single board computer supporting NXP QorIQ P1 and P2 processors. The XPedite5531 provides a high-performance, feature-rich solution for current and future generations of embedded applications.
Operating System:Linux-other,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:2
XPedite5550 Embedded Board Solutions The XPedite5550 is a ruggedized COM Express® module that complies with the COM Express® Compact form factor. Available in both conduction- and air-cooled versions, the XPedite5550 supports the NXP QorIQ P2020 processor.
Operating System:Linux-other,LynuxWorks-LynxOS,QNX-Neutrino,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:2
XPedite5551 Embedded Board Solutions The XPedite5551 is a ruggedized COM Express® Mini module based on the Type 10 specification featuring the QUICC Engine™. It provides access to all 65 QUICC Engine™ signals, and has a P2041 dual PowerPC e500v2 core processor running at up to 800 MHz.
Operating System:Green Hills-Integrity,QNX-Neutrino,Wind River-VxWorks,Linux-In house
Number Of Cores:2
XPedite5570 Embedded Board Solutions NXP QorIQ P2020 Processor-Based Conduction- or Air-Cooled 3U VPX-REDI Single Board Computer. Supports up to 8 GB of up to DDR3-800 ECC SDRAM, as well as up to 32 GB of NAND flash and up to 512 MB of NOR flash (with redundancy).
Operating System:Green Hills-Integrity,Linux-other,QNX-Neutrino,Wind River-VxWorks
Number Of Cores:2
XPedite5600 Embedded Board Solutions NXP QorIQ Quad-Core, P2041 Processor-Based, Air-Cooled, PMC/XMC Processor Mezzanine Module with Four Gigabit Ethernet Ports
Operating System:Green Hills-Integrity,Linux-other,Wind River-VxWorks
Number Of Cores:4
XPedite5650 Embedded Board Solutions NXP Quad-Core QorIQ P2041 Processor-Based Air- or Conduction-Cooled COM Express® Processor Mezzanine Module
Operating System:Green Hills-Integrity,Linux-other,LynuxWorks-LynxOS,QNX-Neutrino,Wind River-VxWorks
Number Of Cores:4
XPedite5850 Embedded Board Solutions XPedite5850 is a ruggedized COM Express® module that complies with the COM Express® Basic form factor (95 mm x 125 mm) and supports the NXP QorIQ T4 processors.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,QNX-Neutrino,Linux,Wind River-VxWorks,Linux-In house
Number Of Cores:12(24 virtual)
XPedite5970 Embedded Board Solutions The XPedite5970 is a 3U OpenVPX™ REDI single board computer based on the NXP QorIQ T2080 processor.
Operating System:Green Hills-Integrity,Linux-other,QNX-Neutrino,Wind River-VxWorks,LynuxWorks-LynxOS
Number Of Cores:8
XPedite6100 Embedded Board Solutions The XPedite6100 is a high-performance, XMC/PrPMC, SBC supporting a NXP QorIQ T1042 processor. The T1042 processor offers four e5500 cores running at up to 1.4 GHz with a single channel of DDR3-1600 memory, all within a low power envelope.
Operating System:Green Hills-Integrity,LynuxWorks-LynxOS,QNX-Neutrino,Wind River-VxWorks,Linux-In house
Number Of Cores:4
XPedite6101 Embedded Board Solutions The XPedite6101 provides a compact rugged computing solution with excellent processing performance-per-watt. TheXPedite6101 is available in XMC and PrPMC form factors and supports the NXP QorIQ-based T2081, T1042, or T1022 processors.
Number Of Cores:8
XPedite6370 Embedded Board Solutions XPedite6370 is a 3U VPX-REDI single board computer based on the NXP QorIQ LS2088A processor. The LS2088A processor offers eight ARM® Cortex®-A72 CPUs, running at up to 2.0 GHz and integrates a 128-bit NEON™-based SIMD engine for each core.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,QNX-Neutrino,Linux,Android,Linux-In house
Number Of Cores:8
XPedite6401 Embedded Board Solutions The XPedite6401 is an XMC/PrPMC mezzanine module that supports an NXP QorIQ LS1043A processor with four 64-bit ARM Cortex-A53 cores operating at up to 1.6 GHz and up to 8 GB of DDR4-1600 ECC SDRAM memory.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Linux,Wind River-VxWorks,Android,Linux-In house
Number Of Cores:4
XPort1003 Embedded Board Solutions Freescale MPC8270 Processor-Based Conduction-Cooled Multi-Protocol Four-Port Serial PMC Module. The XPort1003 is an intelligent communications controller targeting high-performance under extreme operating conditions.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:1
XPort1005 Embedded Board Solutions NXP MPC8270 Processor-Based Multi-Protocol Four-Port Serial I/O PrPMC Module. The XPort1005 is an intelligent communications controller targeting high-performance, serial applications.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:1
XPort1013 Embedded Board Solutions NXP MPC8270 Processor-Based Multi-Protocol Four-Port Serial I/O PCI Module. The XPort1013 is an intelligent communications controller targeting high-performance serial applications.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:1
XPort2000 Embedded Board Solutions NXP MPC8280-Series Processor-Based Four- or Eight-Port T1/E1/J1 PMC Module
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:1
XPort2001 Embedded Board Solutions NXP MPC8270 PowerQUICC II Series Processor-Based Four-Port Conduction-Cooled T1/E1/J1 PrPMC Serial I/O Module. The XPort2001 will help drive both cost and power consumption down.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:1

Company Information


Company Headquarters
9901 Silicon Prairie Parkway
Verona,Wisconsin
53593
United States
www.xes-inc.com
(608) 833-1155
Primary Contact
Danielle  Luedtke
dluedtke@xes-inc.com
Member Since
March 2003


Regions Served Directly