iSYSTEM AG: NXP Gold Partner


iSYSTEM is a privately held company headquartered in Germany, close to Munich. Since its foundation in 1986, iSYSTEM is an independent manufacturer and provider of embedded software debugging and test tools. iSYSTEM’s Blue Box Technology stands for fast and easy microcontroller access via any kind of microcontroller debug interface. No matter whether one is developing, debugging or testing embedded software on a real target system. iSYSTEM’s open and integrated Debug and Test Software enables engineers to drive a Blue Box and the corresponding development. iSYSTEM is a ISO9001:2008 certified company.

iSYSTEM AG Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
ITxxxx Evaluation and Development Boards iSYSTEM Evaluation Boards for Freescale Power Architecture MCUs and MC9S12
iC1000 Emulators, Probes, and Programmers The iC1000 PowerEmulator is a universal 8-bit in-circuit emulator connecting to the target through a CPU family specific PowerPOD (Processor Oriented Device) replacing the original target processor or microcontroller.
Operating System:FreeRTOS/SafeRTOS,MQX,Micrium
iC2000 Emulators, Probes, and Programmers The iC2000 PowerEmulator is a universal and modular 8 and 16-bit in-circuit emulator connecting to the target through a CPU family specific PowerPOD (Processor Oriented Device) replacing the original target processor or microcontroller.
Operating System:In house-not Linux,FreeRTOS/SafeRTOS,MQX,Micrium
iC3000 Emulators, Probes, and Programmers The iC3000 Active Emulator is a powerful and adaptable debug and test tool. The new "swap the card" technology preserves the investment in the iC3000 unit while providing adaptability to a wide range of target microcontrollers and debug technologies
Operating System:AUTOSAR,In house-not Linux,FreeRTOS/SafeRTOS,MQX,Micrium
iC5000 Emulators, Probes, and Programmers The iC5000 is a single hardware platform supporting many different processors and microcontrollers. From the debug technology perspective, it supports on-chip debug emulation including on-chip trace buffers and Nexus/ETM trace.
Operating System:AUTOSAR,In house-not Linux,FreeRTOS/SafeRTOS,MQX,Micrium
iC5700 Emulators, Probes, and Programmers The iC5700 is a single hardware platform supporting many different processors and microcontrollers. From the debug technology perspective, it supports on-chip debug emulation including on-chip trace buffers and external (high speed) trace ports.
iC6000 Emulators, Probes, and Programmers iC6000 iSYSTEM Real-time Embedded Software Development, Test and Measurement Tool Platform for Freescale Qorivva MPC57xx with Support for AURORA high-speed trace interface.
Development Software
testIDEA Test, Debug and Analyzer Software testIDEA offers Real-Time Unit Testing by execution of test cases and test vectors on the real customer hardware without code instrumentation. testIDEA uses the isystem.connect programming interface which is a free and open API set within winIDEA.
winIDEA IDE and Build Tools winIDEA is an integrated development environment (IDE) that compliments all iSYSTEM hardware. - Editor, project and build manager, high level debugger - Tools to analyze program and data flow, performance measurement tools
Operating System:AUTOSAR,CMX,In house-not Linux,FreeRTOS/SafeRTOS,Freescale MQX,MQX,OSEK,Micrium
winIDEA Open IDE and Build Tools winIDEA Open is an open and free integrated development environment, debugger and test platform for Cortex-M based embedded systems development. winIDEA Open supports different debug hardware and evaluation boards.
Operating System:AUTOSAR,In house-not Linux,FreeRTOS/SafeRTOS,MQX,Micrium

Company Information


Company Headquarters
Carl-Zeiss-Strasse 1
Schwabhausen
85247
Germany
www.isystem.com
+49 8138 6971 50
Primary Contact
Erol  Simsek
erol.simsek@isystem.com
Member Since
February 2003


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.