Variscite: NXP Gold Partner


Variscite is a leading manufacturer of a variety of System-On-Modules. Variscite's SOMs are ideal for low power, high performance and cost sensitive products. Variscite's SOMs support Android, Windows CE and Embedded Linux and are ready to be integrated into any embedded solution.

Variscite services span across both hardware and software design, including custom carrier boards and software development required by the customer's specific products.

Variscite Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
DART-6UL Embedded Board Solutions Measuring only 25x50mm, the DART-6UL is a highly flexible System-on-Module based on NXP iMX 6UltraLite/ 6ULL/ 6ULZ 900MHz ARM Cortex-A7 processor. The DART-6UL provides a variety of interfaces and connectivity options, such as WiFi/BT, dual ETH, USB.
Operating System:Linux-other,Android
Number Of Cores:1
DART-MX6 Embedded Board Solutions Measuring only 20x50 mm, the DART-MX6 is the smallest System-on-Module (SoM) supporting NXP i.MX6 quad and dual core Cortex-A9™ processor. The DART-MX6 offers impressive performance and scalability, as well as low power and high performance.
Operating System:Linux-other,Linux-Ubuntu,Android
Number Of Cores:4
DART-MX8M Embedded Board Solutions Smallest 30x55mm SoM based on i.MX 8M Quad 1.5GHz ARM Cortex-A53 plus 266MHz Cortex-M4 & 3D GFX, with a variety of interfaces and connectivity options: certified dual band Wi-Fi, BT/BLE, GbE, dual USB3, PCIe, high quality audio, 4K display, touch
Operating System:Linux,Android
Number Of Cores:4
DART-MX8M-Mini Embedded Board Solutions Tiny 30x55mm SoM based on i.MX8M-Mini 1-4 2GHz ARM Cortex-A53 + 400MHz Cortex-M4. A pin2pin scalable option to the DART-MX8M with HW engines supporting 1080p video encode/ decode, 2D/ 3D graphics, HQ audio and a wide range of connectivity options.
Operating System:Android / Linux
Number Of Cores:1,2,4
SPEAR-MX8 Embedded Board Solutions A highly scalable SoM with an impressive multimedia performance and a variety of interfaces. Based on i.MX 8QuadMax with Dual 1.8GHz Cortex-A72, Quad 1.2GHz Cortex-A53, dual M4, up to 4K multiple displays, camera inputs, H265 HD video encode/decode.
Operating System:Yocto,Linux,Android
Number Of Cores:8
VAR-6ULCustomBoard Embedded Board Solutions The VAR-6ULCustomBoard Single Board Computer (SBC) can serve both as a development platform and as an end product. in conjunction with the DART-6UL, it offers an even wider connectivity with additional interfaces such as : Dual Ethernet,RGB/LVDS, etc
Operating System:Linux-other,Android
Number Of Cores:1
VAR-SOLOCustomBoard Embedded Board Solutions The VAR-SOLOCustomBoard Single Board Computer (SBC) can serve both as a development platform and as an end product. in conjunction with the VAR-SOM-SOLO/DUAL and the VAR-SOM-MX6 System on Modules.
Operating System:Linux-other,Linux-Ubuntu,Android
Number Of Cores:1,2,4
VAR-SOM-MX6 Embedded Board Solutions Embedding the i.MX6 QuadPlus/Quad/Dual/DualLite/Single core ARM CA9, the VAR-SOM-MX6 allows designers to use a single System on Module in a broad range of applications to achieve short time-to-market, reduce R&D development risk and overall cost.
Operating System:Linux-NXP,Linux-other,Microsoft,Linux-Ubuntu,Android
Number Of Cores:1,2,4
VAR-SOM-MX7 Embedded Board Solutions highly flexible SoM based on i.MX7 1GHz Dual core ARM Cortex-A7 alongside real-time 200MHz ARM Cortex-M4 co-processor, with a variety of interfaces and connectivity options: certified Wi-Fi, Bluetooth/BLE, dual GbE, dual USB, audio, display, touch.
Operating System:Linux-other,Linux
Number Of Cores:2
VAR-SOM-MX8 Embedded Board Solutions Pin2pin compatible with VAR-SOM-MX8X/ MX6/ SOLO/ DUAL, providing a full scalability on iMX6 and iMX8 SoM solutions. Based on i.MX 8QuadMax with Dual 1.8GHz A72, Quad 1.2GHz A53 and dual M4, high-end graphics, UltraHD video & display, USB3, dual GbE.
Operating System:Yocto,Linux,Android
Number Of Cores:8
VAR-SOM-MX8X Embedded Board Solutions Pin2pin compatible with VAR-SOM-MX8/ MX6/ SOLO/ DUAL, providing a full scalability on iMX6 and iMX8 SoM solutions. Based on i.MX 8QuadXPlus/8DualXPlus/8DualX with up to 1.2GHz A35 and M4F. High processing capabilities in a power-optimized platform.
Operating System:Android / Linux
Number Of Cores:1,2,4
VAR-SOM-SOLO/DUAL Embedded Board Solutions Pin2pin to the VAR-SOM-MX6, the VAR-SOM-SOLO/DUAL from Variscite carries much smaller dimensions and a slim lined price-point. Features include NXP i.MX6 single/dual 1GHz Cortex-A9, SLC NAND, eMMC, dual band Wi-Fi/BT, USB, GbE and more.
Operating System:Linux-other,Linux-Ubuntu,Android
Number Of Cores:2
Original Design Manufacturer (ODM)
Hardware/Software Engineering Services Variscite provides hardware and software design services specifically related to its SOM products as well as custom boards, supporting a wide range of advanced operating systems such as Android, Linux and WinCE.
Operating System:Linux-Ubuntu,Microsoft,Linux-NXP,Linux-other,Android
Live In-depth Training
VAR-SOM-MX6 Building Embedded Solutions With Linux Course #104 This is a practical guide to Embedded Linux on Variscite's VAR-DVK-MX6 evaluation kit. In 3 days, going through theory and practical labs, the course makes you familiar with the architecture of cortex-A CPU, FSL i.MX6 SOC and basic embedded Linux

Company Information


Company Headquarters
4 Hamelacha st.
Lod,ISR
71520
Israel
www.variscite.com
+97299562910
Primary Contact
Ohad  Yaniv
ohad.y@variscite.com
Member Since
March 2010


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.