Cosmic Software: NXP Gold Partner


Cosmic Software is a leading producer of software development tools and services for the embedded systems industry. Cosmic development tools are used in the creation of electronic systems found in a wide variety of embedded systems including: automotive electronics, infotainment systems, medical devices, robotics, mobile communications and white goods to name a few.

Cosmic Software products includes an integrated IDE, C-language cross-compiler, assembler, processor simulator, hardware debuggers and Unit Test Tools. Cosmic products are available for use on PC Windows and Linux. Cosmic also provides customized tools and consulting services to meet specific customer needs.

Cosmic tools support Freescale and NXP ARM Cortex based devices, Freescale Power Architecture, S08, S12, S12Z, MagniV, ColdFire and legacy HC05, HC11, HC16 and 68300 families.

Cosmic Software Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
CDPW-S12Z-NLA Package includes an integrated IDE, optimizing C compiler, ZAP SIM and BDM Debuggers for the S12Z Core and MagniV. Supports 16MB linear address space, EEPROM, MAC, Fixed Point, Floats, Auto Checksum, Eclipse and ELF/DWARF debug format.
Development Software
Cosmic IDEA for 56800E IDE and Build Tools An integrated IDE package including an editor, project manager, compiler, real-time hardware debugger and debugger simulator. Cosmic tools for 56800 are Eclipse, CMSIS and FPU compatible and produce industry standard ELF/DWARF format.
Cosmic IDEA for 68300 IDE and Build Tools An integrated IDE package including: editor, project manager, compiler, real-time hardware debugger and debugger simulator. Supports ELF/DWARF and Single/double float libraries.
Cosmic IDEA for ColdFire IDE and Build Tools Include an integrated IDE, ANSI C Compiler and real-time target debugger and Flash programmer for ColdFire using P&E's USB Multilink interface. Compiler supports Eclipse and ELF/DWARF Debug format.
Cosmic IDEA for HC05 IDE and Build Tools An IDE and C compiler that provides the convenience and portability of the C language along with the low level control necessary for embedded real-time applications. Includes assembler,linker,ZAP SIM, IEEE-695 and ELF/DWARF
Cosmic IDEA for HC11 IDE and Build Tools An IDE and optimizing ANSI C compiler that provides the convenience and portability of the C language along with the low level control necessary for embedded real-time applications. Includes assembler,linker, SIM Debugger, IEEE-695 and ELF/DWARF
Operating System:CMX,Micrium
Cosmic IDEA for HC16 IDE and Build Tools An integrated IDE package including: editor, project manager, compiler, real-time hardware debugger and debugger simulator. Supports ELF/DWARF and single and double float libraries.
Cosmic IDEA for Kinetis ARM MCUs IDE and Build Tools An integrated IDE package including an editor, project manager, compiler, real-time hardware debugger and debugger simulator. Cosmic tools for ARM are Eclipse, CMSIS and FPU compatible and produce industry standard ELF/DWARF format.
Operating System:BSD or FreeBSD,MQX,OSEK
Cosmic IDEA for MPC56xxx/5xxx 32-bit Microcontrollers IDE and Build Tools An integrated package including: editor, project manager, compiler, real-time hardware debugger and debugger simulator. Cosmic tools are designed to produce efficient code for Power Architecture e200 microcontrollers.
Cosmic IDEA for S08 IDE and Build Tools Includes and integrated IDE, optimizing ANSI C compiler, ZAP SIM debugger and ZAP BDM Debugger and Flash programmer for P&E's Multilink interface. Compiler also supports Eclipse and ELF/DWARF Debug format.
Operating System:CMX,OSEK,Micrium
Cosmic IDEA for S12X, S12 and XGATE IDE and Build Tools Package includes an integrated IDE, optimizing ANSI C compiler for S12(X)and XGATE co-processor, real-time target debugger & flash programmer, Supports global addressing, EEPROM, Auto Checksum, Bootloader and ELF/DWARF format.
Cosmic IDEA for S12Z IDE and Build Tools An integrated package including: editor, project manager, compiler, real-time hardware debugger and debugger simulator. Cosmic tools for S12Z MagniV support 16MB linear address space, MAC, efficient Fixed Point and ELF/DWARF format.
Operating System:CMX,OSEK,Micrium
Cosmic Software Compilers IDE and Build Tools produce highly optimized and field proven code generation for Freescale MCUs along with industry standard object formats including ELF/DWARF. Cosmic compilers are Eclipse compatible and available running on Windows and PC-Linux.
Cosmic ZAP Debugger for Kinetis ARM MCUs Test, Debug and Analyzer Software Available with simulator and in real-time target versions for Segger J-Link, P&E Multilink USB interface Cables and direct USB connection to Open SDA. Real-time versions support FLASH Programming and comprehensive run-time control.
Cosmic ZAP Debugger for S08 BDM Test, Debug and Analyzer Software A full featured C and Assembly debugger for the S08 family. ZAP uses P&E's USB BDM Multilink to provide Flash Programming and non-intrusive real-time debugging.
Cosmic ZAP Debugger for S12(X)-XGATE BDM Test, Debug and Analyzer Software A full featured C and Assembly debugger for Freescale's S12 and S12X family with XGATE coprocessor. ZAP uses P&E's USB BDM Multilink to provide integrated debugging support for both processors including independent register and source display
Cosmic ZAP Debugger for S12Z-BDM Test, Debug and Analyzer Software A full featured debugger and Flash programmer for S12Z and MagniV. ZAP uses P&E's BDM Multilink cable to provide real-time debugging including hardware breakpoints, comprehensive run control, data displays and command scripts.

Company Information


Company Headquarters
33 rue Le Corbusier
EUROPARC
CRÉTEIL CEDEX
94035
France
www.cosmic-software.com
33 1 43 99 53 90
Primary Contact
Michael  Burns
mjb@cosmic-us.com
Member Since
December 2002


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.