Enea AB: NXP Platinum Partner


Enea is a global software company delivering customized operating systems solutions for communication-driven products. We are world leaders in the development of software platforms with extreme demands on high-availability and performance, including Linux, RTOS, and middleware. We have offices in Europe, North America and Asia, and are listed on Nasdaq OMX Nordic Exchange Stockholm AB.

We develop world-leading, robust solutions consisting of operating systems and associated components for use in real-time systems, for companies that develop base stations and fixed network equipment. We offer expertise and services in order to take full responsibility for our solutions, and expand our regional consultancy capacity to handle both local and global projects. We bolster strategic, long-term partnerships with and selected key customers, and a strategic, long-term co-operation with Freescale as a leading hardware supplier.

The most demanding tier 1 manufacturers turn to us for robust operating systems solutions that speed up development, reduce risk and drive innovation.

Enea is a global software company delivering customized operating systems solutions for communication-driven products. We are world leaders in the development of software platforms with extreme demands on high-availability and performance, including Linux, RTOS, and middleware. We have offices in Europe, North America and Asia, and are listed on Nasdaq OMX Nordic Exchange Stockholm AB.

We develop world-leading, robust solutions consisting of operating systems and associated components for use in real-time systems, for companies that develop base stations and fixed network equipment. We offer expertise and services in order to take full responsibility for our solutions, and expand our regional consultancy capacity to handle both local and global projects. We bolster strategic, long-term partnerships with and selected key customers, and a strategic, long-term co-operation with Freescale as a leading hardware supplier.

The most demanding tier 1 manufacturers turn to us for robust operating systems solutions that speed up development, reduce risk and drive innovation. Our operating systems solutions form the ideal foundation for a wide range of mission critical, highly available communications and embedded systems. In fact, half of the world's 3G base stations rely on Enea operating systems solutions and we are fast becoming market leaders in 4G/LTE technologies as well.

Enea AB Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Software
OPTIMA Test, Debug and Analyzer Software Optima is Enea's Eclipse-based C/C++ development tools suite optimized for debugging OSE and OSEck applications. Optima supports advanced features like run-mode and post-mortem debug, system and pool browsing, and much more.
Embedded Software
ENEA HYPERVISOR Protocol Stacks The Enea Hypervisor simplifies homogeneous and heterogeneous multicore project development by allowing a mix of master and guest OSes like Enea OSE and Linux. Simplify development of new projects by maximizing reuse of your existing code.
ENEA LINUX Operating Systems Enea Linux is a Yocto based, integrated, and modular solution containing selected packages for networking needs. Enea Linux can be combined with Enea LWRT and Enea PAX for enhanced Linux real-time functionality and characteristics.
ENEA LINUX Protocol Stacks Enea LINX is a high performance, transparent interprocess communications (IPC) service that simplifies communications across processors and within cores. LINX scales from DSPs to 64-bit CPUs for use within complex distributed systems.
ENEA LINUX BASE STATION PLATFORM Operating Systems The Enea Base Station Linux Platform provides an integrated software foundation bringing an effective use of resources to the system, including core utilization and performance, for both Macro/Micro cells and Small cells.
ENEA NETBRICKS Protocol Stacks Enea Netbricks line of protocol stacks are highly portable C code and compliant with published standards. Support include TDM, 3G, NGN, IMS, fax/data transfer and signal processing stacks as well as protocol analysis software.
OSE RTOS Operating Systems OSE is a single core and multicore RTOS for embedded projects requiring performance, scalability, availability and reliability. OSE's message-passing architecture is a natural fit for complex distributed systems and networking application

Company Information


Company Headquarters
Jan Stenbecks Torg 17
Kista
164 21
Sweden
www.enea.com
+46 (0)8 50 71 40 00
Primary Contact
Jon  Aldama
jon.aldama@enea.com
Member Since
November 2003


Regions Served Directly