Engicam : NXP Proven Partner


Starting from 2009 in order to simplify the development of innovative and technologically advanced products Engicam merchandises several type of CPU modules based on the latest generation of Freescale processors. Engicam has a full range of system-on-module with all i.MX processors (i.MX 25, i.MX 28, i.MX 51, i.MX 53 and i.MX 6 series) and Vybrid VF600. Engicam is providing their solutions for markets ranging from train, electrical car, vending machine, kiosk, point-of-interest. Dedication, innovation and flexibility are some key strengths of Engicam which is also capable to provide full turnkey solution.

Engicam  Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
Chimera F600 Embedded Board Solutions EDIMM SOM module based on VFxxx processor
Operating System:Linux-NXP,MQX
Number Of Cores:1
GEA 6425IB Embedded Board Solutions EDIMM SOM module based on i.MX25 processor
Operating System:Linux-NXP
Number Of Cores:1
GEA M6428 Embedded Board Solutions EDIMM SOM module based on i.MX28 processor
Operating System:Linux-NXP
Number Of Cores:1
GEA M6UL Embedded Board Solutions SOM based on NXP i.MX6 UL processor
Operating System:Linux-NXP,Yocto
Number Of Cores:1
LOCO 4.3 Open Frame Embedded Board Solutions Low cost 4.3" LCD, resistive touch open frame based on i.MX28 processor
Operating System:Linux-NXP
Number Of Cores:1
SMARCORE M6SX Embedded Board Solutions SMARC form factor SOM based on NXP i.MX 6SoloX processor.
Operating System:Linux-NXP,Yocto,Freescale MQX
Number Of Cores:2
i.Core M51 Embedded Board Solutions EDIMM SOM based on i.MX51 processor
Operating System:Linux-NXP
Number Of Cores:1
i.Core M53 Embedded Board Solutions EDIMM SOM module based on i.MX53 processor.
Operating System:Linux-NXP
Number Of Cores:1
i.Core M6D/Q Embedded Board Solutions EDIMM SOM based on Freescale™ i.MX 6Dual or i.MX 6Quad processor.
Operating System:Linux-NXP,Yocto,Android
Number Of Cores:1,2,4
i.Core M6S/DL Embedded Board Solutions EDIMM SOM based on Freescale™ i.MX 6Solo or i.MX 6DualLite processor.
Number Of Cores:1,2,4
i.Core M6SX Embedded Board Solutions EDIMM SOM based on Freescale™ i.MX 6SoloX processor.
Operating System:Linux-NXP,Yocto,Freescale MQX
Number Of Cores:2
i.Core RQS Embedded Board Solutions uQseven SOM based on i.MX 6 Solo, Dual Lite, Dual, Quad processor
Operating System:Linux-NXP
Number Of Cores:1,2,4
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services


Company Information


Company Headquarters
Via Dei Pratoni 16
Scandicci
Firenze
50018
Italy
www.engicam.com
+39 055 7311387
Primary Contact
Claudio  Cavalensi
claudio.cavalensi@engicam.com
Member Since
October 2004


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.