Engicam : NXP Gold Partner


Starting from 2009 in order to simplify the development of innovative and technologically advanced products Engicam merchandises several type of CPU modules based on the latest generation of Freescale processors. Engicam has a full range of system-on-module with all i.MX processors (i.MX 25, i.MX 28, i.MX 51, i.MX 53 and i.MX 6 series) and Vybrid VF600. Engicam is providing their solutions for markets ranging from train, electrical car, vending machine, kiosk, point-of-interest. Dedication, innovation and flexibility are some key strengths of Engicam which is also capable to provide full turnkey solution.

Engicam  Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
GEA MX6UL Embedded Board Solutions SOM based on NXP i.MX6 UL processor
Operating System:Linux-NXP,Yocto
Number Of Cores:1
GEA-L MX6ULL Embedded Board Solutions i.MX 6ULL based EDIMM-L 3V3 SOM
Operating System:Linux-NXP
Number Of Cores:1
Is. Iot MX6UL Embedded Board Solutions SOM for IOT application
Operating System:Linux-NXP
Number Of Cores:1
MicroGEA MX6ULL Embedded Board Solutions The MicroGEA Module is the smallest module on the market based on i.MX 6ULL; everything is included in a very amazing size of 25 x 25 mm , with a height of 3.5 mm.
Number Of Cores:1
SMARCORE MX6SX Embedded Board Solutions SMARC form factor SOM based on NXP i.MX 6SoloX processor.
Operating System:Linux-NXP,Yocto,Freescale MQX
Number Of Cores:2
i.CORE 1.5 MX6 Embedded Board Solutions i.MX6 based EDIMM version with eMMC and MIPI-CSI
Operating System:Linux-NXP,Android
Number Of Cores:1,2,4
i.Core MX6 uQseven RQS Embedded Board Solutions uQseven SOM based on i.MX 6 Solo, Dual Lite, Dual, Quad processor
Operating System:Linux-NXP
Number Of Cores:1,2,4
i.Core MX6D/Q Embedded Board Solutions EDIMM SOM based on Freescale™ i.MX 6Dual or i.MX 6Quad processor.
Operating System:Linux-NXP,Yocto,Android
Number Of Cores:1,2,4
i.Core MX6S/DL Embedded Board Solutions EDIMM SOM based on Freescale™ i.MX 6Solo or i.MX 6DualLite processor.
Number Of Cores:1,2,4
i.Core MX6SX Embedded Board Solutions EDIMM SOM based on Freescale™ i.MX 6SoloX processor.
Operating System:Linux-NXP,Yocto,Freescale MQX
Number Of Cores:2
i.Core MX8M Embedded Board Solutions i.Core MX8M based on NXP™ i.MX 8M series, ideal for advanced Audio, Voice and Video.
Operating System:Linux-NXP,Yocto
Number Of Cores:4
i.Core MX8M Mini Embedded Board Solutions The new i.Core MX8M Mini is based on i.MX 8M Mini equipped with the Cortex-A53 cores plus Cortex-M4. The i.MX 8M Mini family of processors brings together high-performance computing, power efficiency, enhanced system reliability and embedded sec.....
Operating System:Android / Linux,Linux-NXP,Yocto
Number Of Cores:4
i.Core MX8X Embedded Board Solutions i.Core MX8X based on NXP™ i.MX 8X series, ideal for safety-certifiable and efficient performance requirements.
Operating System:Linux-NXP,Yocto
Number Of Cores:4
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services


Company Information


Company Headquarters
Via Dei Pratoni 16
Scandicci
Firenze
50018
Italy
www.engicam.com
+39 055 7311387
Primary Contact
Massimo  Manetti
massimo.manetti@engicam.com
Member Since
October 2004
Distributors
Avnet
Silica


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.