Gateworks Corp: NXP Gold Partner


GATEWORKS is the leading supplier of Families of Powerful ARM based Single Board Computers - board level solutions for transmitting and receiving audio, video,and data in embedded wireless and wired network systems. These Families of Single Board Computers are "families of motherboards designed specifically for embedded wireless and wired network applications." Gateworks offers Open Source Linux software support along with Android. All SBCs are Made in the USA, feature industrial temperature ratings, long life availability, rugged designs, robust power supplies, ESD protection, comprehensive Software Wiki site and excellent support. The boards also feature multiple Mini-PCIe slots, Dual Ethernet, Automotive CAN Bus, 1080P60 HDMI Input, HDMI output, LVDS output, Accelerometer and Magnetometer, RTC, Watchdog Timer, configurable components, Wireless support, Cellular support, GPS, and mSATA. Gateworks SBCs are used for Digital Signage, Networking, Video Streaming and more!

Gateworks Corp Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
GW5100 Embedded Board Solutions Single Board Computer with one Mini-PCIe slot for wireless / cellular, Gigabit Ethernet port, GPIO, GPS, HDMI Output, USB, Serial, Analog Video Input, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-42VDC, POE, Configurable CPU/RAM/Flash
Number Of Cores:1,2,4
GW5200 Embedded Board Solutions Single Board Computer - 2 Mini-PCIe, GbE Ethernet, GPIO, GPS, HDMI Output, USB, Serial, Analog Video Input, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-42VDC, POE, Configurable CPU/RAM/Flash, MicroSD/SIM, Audio
Number Of Cores:1,2,4
GW5220 Embedded Board Solutions Single Board Computer - 2 Mini-PCIe, GbE Ethernet, GPIO, GPS, HDMI Output, USB, Serial, Analog Video Input, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, POE, Configurable CPU/RAM/Flash, MicroSD/SIM, Audio
Number Of Cores:1,2,4
GW5300 Embedded Board Solutions Single Board Computer - 4 Mini-PCIe, 2 GbE Ethernet, GPIO, GPS, HDMI Output, USB, Serial, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, POE, Configurable CPU/RAM/Flash, MicroSD/SIM, Audio, Video In/Out, RS485, CAN, LVDS, mSATA
Number Of Cores:1,2,4
GW5310 Embedded Board Solutions Single Board Computer - 4 Mini-PCIe, 2 GbE Ethernet, GPIO, GPS, USB, Serial, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, POE, Configurable CPU/RAM/Flash, MicroSD/SIM, RS485, CAN, LVDS, mSATA
Number Of Cores:1,2,4
GW5400 Embedded Board Solutions Single Board Computer - 6 Mini-PCIe, 2 GbE Ethernet, GPIO, GPS, HDMI In/Out, USB, Serial, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, POE, Configurable CPU/RAM/Flash, MicroSD/SIM, Audio, Video In/Out, RS485, CAN, LVDS, mSATA
Number Of Cores:1,2,4
GW5410 Embedded Board Solutions Single Board Computer - 6 Mini-PCIe, 2 GbE Ethernet, GPIO, GPS, USB, Serial, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, POE, Configurable CPU/RAM/Flash, MicroSD/SIM, RS485, CAN, LVDS, mSATA
Number Of Cores:1,2,4
GW5510 Embedded Board Solutions Single Board Computer - 35x70mm - 1 Mini-PCIe, GPIO, HDMI Input/Output, USB, Serial, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, Configurable CPU/RAM/Flash
Number Of Cores:1,2,4
GW5520 Embedded Board Solutions Single Board Computer - 2 Mini-PCIe, 2 GbE Ethernet, GPIO, GPS, HDMI Out, USB, Serial, RTC, Low Power, Industrial Temperature, Watchdog Timer, 8-60VDC, POE, Configurable CPU/RAM/Flash, CAN, mSATA
Number Of Cores:1,2,4
GW5530 Embedded Board Solutions A miniature 35 x 100mm Single Board Computer with Mini-PCIe, uSD/SIM, USB OTG, Composite Video Input, and HDMI output for Digital Signage Applications, Robotics, Wireless Multimedia, Drones / UAVs and more.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android,Linux-In house
Number Of Cores:2

Company Information


Company Headquarters
3026 South Higuera Street
San Luis Obispo,California
93401
United States
www.gateworks.com
(805) 781-2000
Primary Contact
Orlando  Gallegos
ogallegos@gateworks.com
Member Since
October 2012


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.