SEGGER Microcontroller GmbH: NXP Gold Partner


SEGGER Microcontroller develops hardware and software development tools specifically for embedded systems and has been doing so since 1992.  We understand the needs and timelines of the modern embedded developer and mold our products around them with unparalleled performance and reliability.

SEGGER software products include embOS (RTOS), emWin (GUI), emFile (File System), emUSB (USB Host and Device Stack), embOS/IP (TCP/IP Stack), emLib (Embedded Software Components including Encryption Algorithms) and emLoad (Boot Loader).  These are all optimized for minimum memory usage, while achieving maximum performance.

SEGGER makes use of its own RTOS and middleware solutions to create highly integrated, cost effective, development and programming tools known as the industry leading J-Link/J-Trace family of debug probes and the Flasher, a family of stand alone production flash programmers.

"We are an engineering driven company and proud of it!"
- Rolf Segger, CT

SEGGER Microcontroller develops hardware and software development tools specifically for embedded systems and has been doing so since 1992.  We understand the needs and timelines of the modern embedded developer and mold our products around them with unparalleled performance and reliability.

SEGGER software products include embOS (RTOS), emWin (GUI), emFile (File System), emUSB (USB Host and Device Stack), embOS/IP (TCP/IP Stack), emLib (Embedded Software Components including Encryption Algorithms) and emLoad (Boot Loader).  These are all optimized for minimum memory usage, while achieving maximum performance.

SEGGER makes use of its own RTOS and middleware solutions to create highly integrated, cost effective, development and programming tools known as the industry leading J-Link/J-Trace family of debug probes and the Flasher, a family of stand alone production flash programmers.

"We are an engineering driven company and proud of it!"
- Rolf Segger, CTO and Owner

SEGGER Microcontroller GmbH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
Flasher ARM Emulators, Probes, and Programmers In-Circuit-Flash-Programmer based on the J-Link family for production and in-field-service. Offers fastest flash algorithms available, multiple integration options (RS232, Ethernet, USB, two-wire) and stand alone mode.
Flasher PPC Emulators, Probes, and Programmers In-circuit-flash-programmer for Freescales Pictus with stand-alone option and multiple integration possibilities for production environments (Ethernet, RS232, USB).
J-Link BASE Emulators, Probes, and Programmers Supercharge your IDE with the worlds fastest debug probe. The J-Link Flash download technology achieves a performance very close to the maximum speed possible. No other probe comes close. These speeds are achieved when working under any popular IDE.
J-Link EDU Emulators, Probes, and Programmers The J-Link EDU emulator is our standard J-Link emulator wrapped in a new educational marked housing. It is intended for educational use and the home hobbyist. Support for our Unlimited Flash Breakpoints and GDB Server enhancement modules included.
J-Link PRO Emulators, Probes, and Programmers J-Link PRO is an enhanced version of the SEGGER J-Link. This emulator supports ARM/Cortex devices. This has an Ethernet interface in addition to the USB interface. This includes a Flash programming utility, and boast a 3 MB/s download speed to RAM.
J-Link ULTRA+ Emulators, Probes, and Programmers Builds atop the J-Link to further enhance the debug experience. The J-Link ULTRA+ is three times faster than the industry standard J-Link, at a 3 MBytes/s download speed to RAM. It comes complete with J-Flash, and Unlimited Flash Breakpoints.
Development Software
SEGGER Embedded Studio IDE and Build Tools Embedded Studio is a streamlined and powerful C/C++ IDE for ARM microcontrollers specifically designed to provide you with everything needed for professional embedded development: an all-in-one solution aiming at stability and a continuous workflow.
Operating System:SeggerRTOS,FreeRTOS/SafeRTOS,Micrium
emWin GUI Builder (WYSIWYG) Application Development Tools The emWin GUI Builder gives developers and designers a drag-and-drop tool to quickly implement the user interface framework. This coupled with the emWin Simulation Environment offers a professional solution to jump start any embedded application.
Embedded Software
emFile (File System) Protocol Stacks emFile is an embedded file system which can be used with any type of storage device. A Microsoft Windows compatible FAT12/16/32 format, and a proprietary SEGGER EFS format are available. Support for NAND, NOR, SD, SDHC, MMC, eMMC, IDE, CompactFlash.
emSSL Protocol Stacks emSSL is a SEGGER software library that enables secure connections across the Internet. The small resource requirements such as 7kB RAM and 20kB ROM usage make emSSL the ideal product for single-chip-systems seeking security.
Operating System:SeggerRTOS