Boundary Devices LLC: NXP Gold Partner


Boundary Devices is a leading global supplier of ARM-based single board computers and System-on-Modules for the general embedded market. Founded in 2003 and headquartered in Chandler, AZ, Boundary Devices is an NXP Proven Partner and have completed numerous successful projects with the i.MX family of processors. Begin development work with our single board computer boards, use our System-on-Module or custom design services to get to market quickly and for a reasonable price. All boards are manufactured in the USA by specialists service providers in accordance with modern quality standards. All hardware is designed and tested in our Chandler, AZ facility. Software is always a barrier in embedded designs. With a significant amount of software partners as well as high-level internal expertise, Boundary Devices is well-positioned to provide the right software solution for your embedded design

Boundary Devices LLC Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
BD-SL-i.MX6 Evaluation and Development Boards BD-SL-i.MX6 is a low cost development system for the i.MX6 processor. The board features a wide variety of connectivity options as well as multiple operating systems including JellyBean Android, TimeSys Linux, WinCE7, and QNX.
Operating System:Green Hills-Integrity,Linux-NXP,Linux-Mentor,Microsoft,QNX-Neutrino,Wind River-VxWorks,Linux-Ubuntu,Mentor-Nucleus,Android
Embedded Board Solutions
Nit6_SoloX Embedded Board Solutions The Nit6_SoloX is a multi-purpose i.MX6 single board computer based on the i.MX6 SoloX processor from NXP.
Operating System:Yocto,Linux-Ubuntu
Number Of Cores:2
Nitrogen6X Embedded Board Solutions The Nitrogen6X is a production ready i.MX6-based single board computer that can also be used for development purposes. The design allows customers to easily embed the Nitrogen6X into an enclosure and get to market quickly.
Operating System:Linux-NXP,Linux-other,Microsoft,QNX-Neutrino,Android
Number Of Cores:1,2,4
Nitrogen6X_SOM Embedded Board Solutions The Nitrogen6X-SOM, a low cost, highly integrated System-on-Module based on the NXP i.MX6 Single/Dual/Quad-Core CPU. The SOM is ideal for customers looking for rapid product development while maintaining the flexibility of a custom design.
Operating System:Linux-NXP,Linux-other,Microsoft,Linux-Ubuntu,Android
Number Of Cores:1,2,4
Nitrogen6_Lite Embedded Board Solutions The Nitrogen6_Lite is a slimmed down version of our popular Nitrogen6X board. Featuring the powerful i.MX6 Solo processor from NXP, the Nitrogen6_Lite is an extremely versatile single board computer with a wide variety of connectivity options.
Operating System:Android / Linux,Microsoft,Yocto,Linux-Ubuntu,Android
Number Of Cores:1
Nitrogen6_MAX Embedded Board Solutions The Nitrogen6_MAX is a turbo-charged version of our popular Nitrogen6X platform. Nitrogen6_MAX is a single board computer that features the same Quad-Core i.MX6 processor from Freescale, but has significant upgrades to allow for high-end processing.
Operating System:Android / Linux,Linux-NXP,Yocto,Linux-Ubuntu,Android
Number Of Cores:4
Nitrogen7 Embedded Board Solutions The Nitrogen7 is a multi-purpose single board computer based on the i.MX7 processor from NXP. The i.MX7 processor from NXP has ARM Cortex™-A7 and ARM Cortex™-M4 cores which provide unique features to the i.MX family.
Operating System:Linux-other
Number Of Cores:2
Nitrogen8M Embedded Board Solutions The Nitrogen8M SBC features NXP's i.MX 8M applications processor, 2GB of LPDDR4 RAM, and 8GB eMMC. The board also comes with a dev kit, touchscreen display, and validated Linux and Android operating systems. Contact BD for customization options.
Operating System:Android / Linux,Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Number Of Cores:4
Nitrogen8M SOM Embedded Board Solutions The Nitrogen8M SOM features NXP's i.MX 8M applications processor, 2GB of LPDDR4 RAM, and 8GB eMMC. Development accessories include: Carrier Board, touchscreen displays, and validated Linux and Android operating systems. Contact BD for customization.
Operating System:Android / Linux,Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Number Of Cores:4
Nitrogen8M_Mini Embedded Board Solutions The Nitrogen8M_Mini SBC features NXP's new i.MX 8M Mini applications processor & PF8121 PMIC, 2GB of LPDDR4 RAM, and 8GB eMMC. The board also comes with optional add-ons including Wifi+BT, PoE, and Accessory Kit. Contact us for customization options.
Operating System:Android / Linux,Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Android
Number Of Cores:4
Nitrogen8M_Mini SOM Embedded Board Solutions The Nitrogen8M_Mini SOM features NXP's i.MX 8M Mini applications processor & PF8121 PMIC, 2GB of LPDDR4 RAM, and 8GB eMMC. Boundary Devices sells a carrier board for development and offers no cost carrier board review.
Operating System:Android / Linux,Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Number Of Cores:4
Independent Design House (IDH)
Custom Devices Boundary Devices can create custom solutions tailored to the exact specifications of the customer. By using the core layout of existing development systems, Boundary Devices can produce custom designs on time and on budget.
Operating System:Android

Company Information


Company Headquarters
7 Orchard Rd
Suite 102
Lake Forest,California
92630
United States
www.boundarydevices.com
6022126744
Primary Contact
Pejman  Kalkhoran
pejman@boundarydevices.com
Member Since
March 2010
Distributors
Arrow
Avnet
Mouser Electronics


Regions Served Directly