Garz & Fricke GmbH: NXP Gold Partner


Since 1992, Garz & Fricke GmbH develops and produces intelligent embedded systems. Our products stand for quality and progressive technology - made in Germany. The business activities of the 86 engineers, computing specialists and technicians incorporate the development and the production of hard- and software. With this profile, Garz & Fricke GmbH is the perfect OEM supplier for - but not limited to - industrial controllers, metering and labs electronics, intelligent displays for automotive and naval designs as well as vending machine technology. Our product portfolio contains application ready products such as intelligent touch panel computers as human machine interface and/or control applications. We provide the full service from product set-up to mass production, including prototyping, hardware and software development. Our own THT and SMT production lines enable us to adjust all related processes to each other.

Garz & Fricke GmbH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
Flush Mount HMI Companion Silicon and Modules The modern HMI with many design options for a seamless or even complete flush integration. Available from 4.3 up to 19 inch with a capacitive touchscreen and based on the latest Garz & Fricke embedded board solutions
Operating System:Yocto,Android
Panel Mount HMI Companion Silicon and Modules The panel mount HMI features extreme robustness and is easy to be integrated from the front into a cutout in the front of the housing.  Available from 4.3 up to 12.1 inch and based on the latest Garz & Fricke embedded board solutions
Operating System:Yocto,Android
RAIL Mount Companion Silicon and Modules Our turnkey single board computers are available in a rugged housing for DIN rail mounting as well. Take benefit from our experience and our highly scalable platform concept with uniform software distribution!
Operating System:Yocto,Android
Rear Mount HMI Companion Silicon and Modules The open frame rear mount HMI is the easy to install budgetary solution to enable graphics and state of the art performance for your application. Available from 4.3 up to 10.4 inch.
Operating System:Yocto,Android
Wall Mount HMI Companion Silicon and Modules The wall mount HMI for on-wall installation targets building automation as well as POS/POI and healthcare applications. It could easily be mounted on a wall or even a VESA mount
Operating System:Yocto,Android
Embedded Board Solutions
i.MX6 Dual Single Board Computer SANTVEND Embedded Board Solutions Our vending / IOT platform with 3G / 4G modem and MDB interfaces. 1 GHz, 2 GB DDR3L, 4 GB MLC eMMC Flash,1x 10/100 Mbit/s Ethernet (RJ-45), 2x RS-232, 1x CAN (ISO/DIS 11898), SPI, Single Mode BLE V 4.0 Slave, 2x Service Button
Operating System:Yocto
Number Of Cores:2
i.MX6 Single Board Computer SANTARO Embedded Board Solutions The Garz & Fricke business class: Flexible, powerful all-rounder for any demanding applications. 1 GHz, 1 GB DDR3L, 4 GB eMMC Flash,1x 10/100 Mbit/s Ethernet (RJ-45), 2x RS-232, 1x CAN (ISO/DIS 11898) + 1x RS-485,Digital, I/O, I²C, SPI, 2x USB
Operating System:Yocto,Android
Number Of Cores:1,2,4
i.MX6 Single Board Computer SANTINO Embedded Board Solutions The i.MX6 economy solution for 7.0" TTL displays with industrial features. 1 GHz, up to 1 GB DDR3L, 4 GB MLC eMMC Flash,1x 10/100 Mbit/s Ethernet (RJ-45), 2x RS-232, 1x CAN (ISO/DIS 11898) + 1x RS-485, Digital I/O, I²C, SPI, 2x USB
Operating System:Yocto,Android
Number Of Cores:1,2,4
i.MX6 Single Board Computer SANTINO LT Embedded Board Solutions Small sized form factor with high performance for TTL displays up to 5.0". 1 GHz, up to 1 GB DDR3L, 4 GB eMMC Flash,1x 10/100 Mbit/s Ethernet (RJ-45), 1x RS-232, 1x CAN (ISO/DIS 11898), RS485, I²C, 2x USB
Operating System:Yocto,Android
Number Of Cores:1,2,4
i.MX6 Single Board Computer SANTOKA Embedded Board Solutions Our IOT solution: PCIe interface for wireless connectivity and two Ethernet ports. 1 GHz, 1 GB DDR3L, 4 GB MLC eMMC Flash, 2x 10/100 Mbit/s Ethernet (RJ-45), 2x RS-232, 1x CAN + 1x RS-485, Digital I/O, I²C, SPI, PCIe Mini connector, 3x USB
Operating System:Yocto,Android
Number Of Cores:1,2,4
i.MX6 Single Board Computer SANTVEND outdoor Embedded Board Solutions Outdoor Vending / IOT board for 12 V operation with optimized power management. 1 GHz, 1 GB LP-DDR2, 4 GB eMMC Flash,1x 10/100 Mbit/s Ethernet (RJ-45), 2x RS-232, 1x CAN (ISO/DIS 11898) + 1x RS-485, SPI, 1x MDB Master, 1x MDB Slave,
Operating System:Yocto
Number Of Cores:1
i.MX6ULL Single Board Computer NALLINO Embedded Board Solutions The budgetary low power solution for small sized displays with industrial features: 800 MHz, up to 1 GB DDR3L, 4 GB eMMC, 1x 10/100 Mbit/s Ethernet, 2x USB 2.0, RS-232, RS-485, CAN
Operating System:Yocto
Number Of Cores:1
Software and Systems Integrator (SSI)
Android and Linux Design Services Trust your core competencies So do we. And relieve you of the tedious bootloader and operating system integration. We supply complete, "application-ready" platforms with ready-to-run pre-integrated operating systems.
Operating System:Microsoft,Yocto,Android
Independent Design House (IDH)
HMI and Single Board Computer Design Service Besides the broad range of off-the-shelf HMI's and single board computer Garz & Fricke offers the customization of standard products and even full custom designs to meet the individual preferences and requirements of our customers.
Operating System:Yocto,Android

Company Information


Company Headquarters
Tempowerkring 2
Hamburg
21079
Germany
www.garz-fricke.com
+49 40 791 899 30
Primary Contact
Piper  Daniel
daniel.piper@garz-fricke.com
Member Since
September 2007


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.