emtrion GmbH: NXP Gold Partner


emtrion, based in Karlsruhe Germany, assists customers during all stages of the development process and integration. From hardware and firmware design, through software development, up to mass production made in Germany. All modules are pin-to-pin compatible, allowing the user to migrate easily between the modules and the longevity of up to 15 years, makes the modules suitable specially for industrial and railway applications. emtrion simplifies the development of innovative products, offering several types of CPU modules (SOM) based on latest-generation ARM CPUs. The modules are provided with operating system (Linux, Windows®CE, Windows®Embedded Compact 7 and 2013, QNX or Android®), along with ready-to-use BSP.

emtrion GmbH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
DIMM-MX6Q Embedded Board Solutions DIMM-MX6x for your embedded control solutions and multimedia devices. Board Support Package (BSP: -Linux (Debian 8.0) -Linux (Yocto 1.5.1) -Mainline Linux with_RT Patch -WEC7 and WEC2013 -QNX 6.6 -Android 4.4
Operating System:Linux-other,Microsoft,QNX-Neutrino,Thread X,Android,Linux-In house
Number Of Cores:4
emCON-MX6 Embedded Board Solutions Do you have growing requirements in the areas of multimedia and high-speed interfaces? The emCON-MX6 addresses these requirements and offers a long-term availability of up to 15 years. emtrion also provide you with in-house BSPs.
Operating System:Android / Linux,Linux-NXP,Microsoft,Yocto,Linux,Android,Linux-In house
Number Of Cores:1,2,4
emCON-MX8MM Embedded Board Solutions Do you have growing requirements in the area of virtualization, multimedia and high-speed? The emCON-MX8MM meets the requirements and offers a long-term availability of up to 15 years and provide inhouse BSPs for Linux, Android, FreeRTOS and more.
Operating System:Linux-NXP,Linux-In house
Number Of Cores:1,2,4
emCON-MX8X Embedded Board Solutions Virtualization-capable and powerful multi-core module (SOM/COM) with ARM Cortex-A35/Cortex-M4F with i.a. GbE, USB3.0 and PCIe
Number Of Cores:1,2,4

Company Information


Company Headquarters
Alter Schlachthof 45
Kreativpark
Karlsruhe
76131
Germany
www.emtrion.com
+4972162725-0
Primary Contact
Angela  Haug
Angela.Haug@emtrion.de
Member Since
June 2007


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.