Sintecs, based in Hengelo, The Netherlands, is a high-quality and leading European electronic design and services company. Sintecs services are a natural extension of your organization to achieve faster time-to-market and high quality electronic innovation.
Sintecs is an European company with a global reach, with excellent experience in “high-speed” electronic design solutions. Sintecs smoothly integrates into your operations by offering transparent communication, high project visibility and end-to-end support.
Offering | Type | Description | Supported NXP Solutions |
---|---|---|---|
Embedded Board Solutions | |||
SiMC-T10x | Custom | NXP QorIQ T1 system on module. Up to four 64-bit (e5500) cores. Suited for use in low power, mixed control and data plane applications such as fixed routers, switches, Internet access devices, firewall and general purpose embedded computing. Operating System:Green Hills-Integrity,Linux-other,Yocto,Linux-NXP Number Of Cores:1,2,4 |
|
SiMC-T2081 | Custom | NXP QorIQ T2081 based module with up to 4 dual threaded 64-bit cores, built on e6500 Power Architecture® technology. It also includes high-performance data path acceleration architecture (DPAA) and network peripheral bus interfaces. Operating System:Green Hills-Integrity,Linux-NXP,Yocto,Linux-In house Number Of Cores:4 |
|
Hardware Development Tools | |||
Scalys-LS1012 | Evaluation/Development Boards and Systems | The Scalys-LS1012 is based on NXP’s QorIQ™ LS1012 one 64-bit ARM® Cortex®-A53 core processor optimized for battery-backed or USB-powered, space-constrained networking and IoT applications. Operating System:Linux-NXP,Yocto |
|
Independent Design House (IDH) | |||
PCB design | Sintecs has extensive experience in PCB design in a high tech environment ranging from small controller boards to very dense, high-speed boards. |
||
Signal Integrity analysis | Racing against the clock and faced with the increasing rise/fall time of logic (e.g. for DDR2, DDR3 and DDR4 designs). Sintecs provides signal integrity analysis services to help you address signal integrity issues. |
||
DDR Timing analysis | A combined signal integrity analysis and timing analysis environment is needed to guarantee proper function of the DDR interface. Net topologies, trace impedances and terminations play an important role in waveform integrity. |
||
Power Integrity Analysis | As signal edge rates get faster, designers of today's high-speed digital pc boards encounter problems that were unimaginable a few years ago. Trial and error is time-consuming and expensive, often resulting in over-constrained designs. |
||
Hardware Engineering | High Quality electronic design services can be difficult to find. The shortage of high-level design and verification resources affects the development of many electronic designs started today. Operating System:Linux-NXP,Linux-In house,Linux-ENEA |
||
Live In-depth Training | |||
Signal/Power Integrity Training | Sintecs is organizing a high-speed board design and analysis training class. This three day class will allow you to become familiar with Signal & Power integrity analysis, DDRx timing analysis, Multi Gigabit signalling and board design methodologies. |
NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.