Digi International: NXP Gold Partner


Digi provides wireless solutions for vertical M2M applications, including purpose-built products for medical devices, retail POS Kiosks, and energy applications.

Our low-cost development kits make it easy to get to market quickly. Full support is provided for Android, Linux and Microsoft Windows Embedded Compact.

The Digi Device Cloud(TM) provides remote monitoring and control from anywhere in the world and the new Device Cloud Connector provide built-in cloud connectivity for Freescale Microprocessors and Microcontrollers. Products include Systems-on-Modules (SOM’s) for Freescale i.MX28, i.MX53, i.MX 6 microprocessors with integrated 802.11abgn wireless and Bluetooth 4.0, and Gateway and Router products based upon the i.MX28 family.

Digi provides the industry’s broadest range of wireless products, a cloud computing platform tailored for devices and development services to help customers get to market quickly.

Digi International Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
Digi TransPort WR11 Router Companion Silicon and Modules Digi TransPort® WR11 provides secure 3G/4G LTE global networking in a compact form factor. Dual SIMs, Digi SureLink™ provide remote management and redundancy plus Digi Remote Manager to enable centralized configuration and security management.
XBee 802.15.4 Companion Silicon and Modules XBee® 802.15.4,IEEE compliant solution that satisfies the unique needs of low-cost, low power wireless sensor networks. It is easy to use, requires minimal power, and provides reliable delivery of critical data between devices.
XBee Programmable Companion Silicon and Modules XBee® Programmable modules make customizing applications easy. Programming directly on the module eliminates the need for a separate processor and applications can be developed with no risk to RF performance or security.
Development Hardware
XBee Gateway Cloud Kit Development Hardware - miscellaneous XBee® Gateways provides a low-cost, programmable solution to connect networks of XBee-enabled devices to IP networks. Remote device management via Device Cloud, and open-source Python enables developers to create internet-connected solutions.
Embedded Board Solutions
ConnectCard WiFi i.MX28 Embedded Board Solutions Highly Integrated SOM based on the i.MX28 with up to 454 MHz, up to 8 GB NAND (SLC), up to 256 MB DDR2, on-module 802.11abgn Wi-Fi (pre-certified) + Bluetooth 4.0 and Dual Ethernet connectivity options, Wi-Fi Direct support,Industrial temp available.
Operating System:Linux-other,Android
ConnectCore 6 Embedded Board Solutions ConnectCore 6 is an i.MX6 SMT multi-chip module. Features include integrated Wi-Fi, Bluetooth, PMIC and Kinetis Microcontroller. 400 pin LGA for reliable connection and access to all i.MX6/Kinetis features. 5-year warranty and global support.
Operating System:Linux-In house,Android,Microsoft,Linux-NXP
Number Of Cores:4
ConnectCore WiFi i.MX51 Embedded Board Solutions ConnectCore Wi-Fi.MX51 is a highly integrated System-on-Module solution based on the 800MHz Freescale i.MX51 application processor. The module includes RAM, Flash and Ethernet and 802.11n wireles. Linux, Android, Windows CE Kits available.
Operating System:Linux-other,Microsoft,Android
ConnectCore WiFi i.MX53 Embedded Board Solutions Highly integrated SOM based on the i.MX53 with 800/1000 MHz, up to 8 GB NAND (SLC), up to 2 GB DDR2, integrated Dialog DA9053 PMIC, on-module 802.11abgn Wi-Fi (pre-certified) and Dual Ethernet connectivity options. Industrial temperature available.
Operating System:Linux-other,Microsoft,Android
ConnectCore for i.MX 8X Embedded Board Solutions Intelligent, secure and connected embedded system-on-module and single-board computer family based on the NXP i.MX 8X, with scalable dual/quad-core performance for industrial IoT applications. Complete Yocto Project Linux and Android support.
Operating System:Android / Linux,Yocto,Android
Number Of Cores:4
ConnectCore for i.MX6UL Embedded Board Solutions Digi ConnectCore® for i.MX6UL system‐on‐module is designed for a wide range of demanding applications with secure, pre‐certified wireless connectivity in a simple, compact, low‐profile, connector‐less module.
Operating System:Linux-NXP,Yocto,Linux-In house
Number Of Cores:1
Software and Systems Integrator (SSI)
Digi Wireless Design Services Digi Wireless Design Services helps companies solve business problems by embedding wireless technologies to create innovative M2M products. By partnering with Digi WDS to bring your product to market customers can decrease costs and increase revenue.

Digi Wireless Design Services Digi Wireless Design Services helps companies solve business problems by embedding wireless technologies to create innovative M2M products. By partnering with Digi WDS to bring your product to market customers can decrease costs and increase revenue.


Company Information


Company Headquarters
9350 Excelsior Blvd #700
Hopkins,Minnesota
55343
United States
www.digi.com
(952) 912-3444
Primary Contact
Suzanne  Rios
suzanne.rios@digi.com
Member Since
August 2008
Distributors
Avnet
Digi-Key Corporation
Mouser Electronics


Regions Served Directly