congatec AG: NXP Gold Partner


congatec is a leading supplier of industrial computer modules using the standard form factors COM Express, Qseven and SMARC as well as single board computers and customizing services. congatec’s products can be used in a variety of industries and applications, such as industrial automation, medical, entertainment, transportation, telecommunication, test & measurement and point-of-sale. Core knowledge and technical know-how includes unique extended BIOS features as well as comprehensive driver and board support packages. Following the design-in phase, customers are given support via extensive product lifecycle management. The company’s products are manufactured by specialist service providers in accordance with modern quality standards. Headquartered in Deggendorf, Germany, congatec currently has entities in USA, Taiwan, China, Japan and Australia as well as United Kingdom, France, and the Czech Republic.

congatec AG Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
conga-QKIT/ARM Evaluation and Development Boards This complete kit provides the ability to start evaluating Qseven® ARM modules immediately -Qseven Starter Kit for ARM -All accessories out of the box -Immediate evaluation for Qseven
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
conga-SKIT/ARM i.MX8 SMARC 2.0 Development Kit Evaluation and Development Boards Starter Kit for congatec SMARC 2.0 Development -Starter Kit for SMARC 2.0 Development -All accessories out of the box -Immediate evaluation for SMARC 2.0
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Embedded Board Solutions
conga-QMX6 Qseven Computer-On-Module Embedded Board Solutions Qseven module with ultra low power NXP ARM® Cortex™ A9 processor, up to 2GB onboard DDR3L memory, up to 16GB onboard eMMC. Commercial and industrial temperature range
Operating System:Linux,Linux-Ubuntu,Microsoft,Linux-NXP,Android
Number Of Cores:4
conga-QMX8 Qseven Computer-On-Module Embedded Board Solutions Qseven module with high-performance NXP i.MX8 Quad Max processor, up to 8GB onboard LPDDR4 memory and 64GB onboard eMMC, commercial&industrial temperature range
Operating System:Yocto,Linux,Android
Number Of Cores:4
conga-QMX8X Qseven Computer-On-Module Embedded Board Solutions Ultra Low Power Qseven module based on NXP i.MX8X processor series - NXP i.MX8-X ARM Cortex-A35 and Cortex-M4F - Ultra Low Power 2-4W - Industrial Grade, Improved Reliability and Virtualization - 3D Graphics up to two independent HD displays
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
conga-SMX8 SMARC 2.0 Computer-On-Module Embedded Board Solutions SMARC 2.0 module with high-performance NXP i.MX8 Quad Max processor, up to 8GB onboard LPDDR4 memory, up to 64GB onboard eMMC, 2x Ethernet, 5x USB 2.0, 1x USB 3.0, video interfaces (HDMI, eDP, LVDS, MIPI-DSI) commercial&industrial temperature range.
Operating System:Yocto,Linux,Android
Number Of Cores:4
conga-SMX8X SMARC Computer-On-Module Embedded Board Solutions SMARC 2.0 module based on Ultra Low Power NXP i.MX8-X series -NXP i.MX8-X ARM Cortex-A35 and Cortex-M4F -Ultra Low Power 2-5W -Industrial grade, improved Reliability and Virtualization -3D Graphics up to two independent HD displays -MIPI CSI-2 camera
Operating System:Android / Linux,Green Hills-Integrity,Linux-NXP,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
Embedded Software
High Assurance Boot BSP, Drivers and Middleware Secure Boot using HAB. HAB provides a mechanism to establish a root of trust for the remaining software components and establishes a secure state on the i.MX IC’s secure state machine in hardware. congatec provides a secure boot reference for i.MX8.
Operating System:Linux-NXP,Yocto

Company Information


Company Headquarters
Auwiesenstr.5
Deggendorf
94469
Germany
www.congatec.com
+49 991 2700 0
Primary Contact
Christian  Eder
christian.eder@congatec.com
Member Since
October 2012
Distributors
Arrow
Mouser Electronics


Regions Served Directly