Witekio: NXP Approved Engineering Consultants Partner


Witekio is a precursor of complex and connected embedded systems. Witekio is an embedded software expert with a system level approach, engineering and integrating intelligent systems software for any device from the hardware to the cloud. We bring expertise on both low (OS, driver, firmware) and high level software (application, connectivity, cloud) associated with a usage knowledge on specific markets that allows the best choices in technologies and architecture for the best performance and security. Through our worldwide teams (Europe, USA, Asia), we help our customers, in all stages of development, to enable the success of their embedded systems or smart device projects and maximize their efficiency. Our new blog, witek.io, is the place where our experts now share their knowledge, best practices and analysis on technical and organizational trends. https://witekio.com/blog/

Witekio Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Software
AD_IMX6_WEC7_SABRE_SDB BSPs, Drivers, and Middleware Windows Embedded Compact 2013 reference BSP for i.MX6, with support for SABRE SDB dev
Operating System:Microsoft
ADENEO WINCE BSP FOR NXP i.MX BSPs, Drivers, and Middleware Windows CE 6.0 and Windows Embedded Compact 7 reference BSPs for NXP i.MX2x/3x/5x architecture. BSPs developed in collaboration with NXP and available for free on NXP website. Dedicated support available from Adeneo Embedded.
Operating System:Microsoft
ADENEO WINCE BSP FOR PHYTEC i.MX BASED MODULES BSPs, Drivers, and Middleware Windows CE 6.0 and Compact 7 reference BSPs for PHYTEC i.MX27, i.MX31, i.MX35 and i.MX6 based modules. BSPs developed in collaboration with PHYTEC. License for source code and dedicated support available from Adeneo Embedded.
Operating System:Microsoft
AD_APP_DEV BSPs, Drivers, and Middleware Embedded application development for Linux, WinCE, Android and QNX, using technologies such as Qt or Java. Specific expertise on graphical design & implementation, wireless, & cloud connectivity, audio & video streaming.
Operating System:Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-RedHat,Linux-Wind River,Microsoft,QNX-Neutrino,Linux-Ubuntu,Android,Linux-In house
AD_BSP_DEV BSPs, Drivers, and Middleware Adeneo Embedded expertise on Linux, WinCE, Android and QNX BSP Adaptation from reference BSPs for i.MX and Vybrid custom hardware designs. More information contact, sales@adeneo-embedded.com
Operating System:Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-RedHat,Linux-Wind River,Microsoft,QNX-Neutrino,Yocto,Green Hills-Integrity,Linux-Ubuntu,Android,Linux-In house
AD_IMX6_AND_NITROGEN6X BSPs, Drivers, and Middleware Android Reference BSP for the Boundary Devices Nitrogen 6X development kit based on the i.MX 6. Contact sales@adeneo-embeddded.com for more information.
Operating System:Android
AD_IMX6_LINUX_CONGA_QMX6 BSPs, Drivers, and Middleware Linux reference BSP for Congatec QMX6 module based on the i.MX 6. Contact sales@adeneo-embedded.com for more information.
Operating System:Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-RedHat,Linux-Wind River,Linux-Ubuntu,Linux-In house
AD_IMX6_LINUX_NITROGEN6X BSPs, Drivers, and Middleware Embedded Linux Reference BSP for Boundary Devices Nitrogen 6X development kit based on the i.MX 6. Contact sales@adeneo-embedded.com for more information.
Operating System:Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-RedHat,Linux-Wind River,Linux-Ubuntu,Linux-In house
AD_IMX6_WEC2013_SABRE_SDB BSPs, Drivers, and Middleware Windows Embedded Compact 2013 Reference BSP for i.MX 6, with support for NXP SABRE SDB dev.
Operating System:Microsoft
AD_IMX6_WEC2013_SABRE_SDP BSPs, Drivers, and Middleware Windows Embedded Compact 7 Reference BSP for i.MX 6, with support for SABRE SDP dev.
Operating System:Microsoft
AD_IMX6_WEC7_CONGA_QMX6 BSPs, Drivers, and Middleware Windows Embedded Compact 7 Reference BSP for Congatec QMX6 module based on the i.MX 6. Contact sales@adeneo-embedded.com for more information.
Operating System:Microsoft
AD_IMX6_WEC7_NITROGEN6X BSPs, Drivers, and Middleware Windows Embedded Compact 7 Reference BSP for Boundary Devices Nitrogen 6X development kit based on the i.MX 6. Contact sales@adeneo-embedded.com for more information.
Operating System:Microsoft
AD_IMX6_WEC7_SABRE_LITE BSPs, Drivers, and Middleware Windows Embedded Compact 7 reference BSP for i.MX6, with support for SABRE LITE development kits. Includes advanced features such as optimized GPU graphical acceleration driver, wireless connectivity, NDIS6 ethernet, and multi-display support.
Operating System:Microsoft
AD_IMX6_WEC7_SABRE_SDB BSPs, Drivers, and Middleware Windows Embedded Compact 7 Reference BSP for i.MX 6, with support for SABRE SDB dev. kits. Includes advanced features such as optimized GPU graphical acceleration driver, wireless connectivity, NDIS6 ethernet, and multi display support.
Operating System:Microsoft
Asymmetric Processing on NXP i.MX6 SoloX Embedded Software - miscellaneous i mx6 SoloX SDB running Embedded Linux + a full screen Qt 5.4 application.
Operating System:Linux-NXP,Linux-other,Linux-RedHat,Linux-Ubuntu,Linux-In house
Asynchronous multi processing on NXP i.MX6SLX Embedded Software - miscellaneous Demonstrating the Asynchronous multi processing capabilites from the i.MX6SLX. Cortex-A9 running Linux (3.12). Qt application running on Linux by the i.MX6 SLX application processor based Cortex-A9. Sensors acquisition results reported via Cortex-M4
Operating System:Linux-NXP,Linux-In house
Cloud Connectivity Engine on NXP i.MX7 BSPs, Drivers, and Middleware The NXP i.MX7 is used here as a gateway while the Cloud Connectivity Engine collects informations from a sensor tag. The i.MX7 is used here as a cloud connectivity solution as well as an IoT platform running Linux.
Operating System:Linux-NXP,Linux-In house
Software and Systems Integrator (SSI)
BSP, Driver and Application development expertise Expertise on Linux, Android, WinCE and QNX Operating systems covering both BSP adaptation, custom drivers development, system performance optimization and graphical and multimedia application developments for NXP i.MX6,i.MX7
Operating System:Linux-In house,Linux-RedHat,Linux-Ubuntu,QNX-Neutrino,Linux-Wind River,Microsoft,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Android
System Software Integration Witekio is an embedded software expert with a system level approach, engineering and integrating intelligent systems software for any device from the hardware to the cloud.

Live In-depth Training
AD_Qt_TRAININGS Our training courses address specific development needs and can help you understand how to build applications with Qt Development Framework for Embedded Linux using adapted development tools.
WITEKIO_AND_TRAINING In-depth technical trainings with Android and i.MX.
Operating System:Android
WITEKIO_LNX_TRAININGS Witekio offers in depth technical trainings on Linux with i.MX and Vybrid platforms. More information and registration:training@witekio.com
Operating System:Linux-NXP
WITEKIO_WCE_TRAININGS Witekio offers in depth technical trainings on Windows Embedded Compact with i.MX platforms. More information and registration: training@witekio.com
Operating System:Microsoft

Company Information


Company Headquarters
14 rue Rhin et Danube
Lyon
69009
France
witekio.com/
+33 4 72 18 088 40
Primary Contact
Yannick  Chamming's
ychammings@witekio.com
Member Since
March 2009


Regions Served Directly