Alizem Inc.: NXP Partner


Alizem is an embedded software company specialized in power electronics applications such as motor control and solar power conversion for home appliances, industrial, medical and automotive markets. Alizem solutions are application-specific off-the-shelf software drivers that can be easily and quickly integrated on electronic devices without the need of advanced motor control and embedded software engineering expertise. They enable system designers to significantly reduce development and maintenance costs, risks and time-to-market in any of their power electronics based system development.

Services includes: motor drive and power electronics system design, prototype development, integration support, software maintenance, software porting.

Offering Type Description Supported NXP Solutions
Run-time Software: Application Specific
Alizem Motor Control Software for Critical Applications Apps Optimal current controller reducing torque ripple of BLDC/PMSM electric motors by 20%. Benefits in automotive and aerospace (MEA) is to reduce motor size for same performance. Also, robust to fault increasing range of operation. Great for IoT.
Alizem Motor Control Software for Servo-Drives Applications Apps Motor control software based on vector control algorithm and designed for high dynamics industrial servo drives applications and works for BLDC/PMSM and IM. Tested in industrial environment on 100kW and performance meets leading motor drives.
Alizem Safe Engine Stop-Start Software IP for Delivery Vehicles Apps Engine Stop-Start Software that automatically and safely shuts off the engine of the vehicle after a pre-determined time when it runs at idling speed, except in those situations: traffic light, stop sign and traffic jam.
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services


Company Information


Company Headquarters
5731, rue Saint-Louis
Suite 103
Levis,Quebec
G6V4E2
Canada
www.alizem.com
(418) 614-4643
Primary Contact
Dr.  Marc Perron
marc.perron@alizem.com
Member Since
January 2009


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.