FreeRTOS - Real Time Engineers ltd.: NXP Proven Partner


FreeRTOS is a market leading RTOS from Real Time Engineers Ltd. that supports more than 30 architectures and receives more than 100,000 downloads a year. It is professionally developed, strictly quality controlled, robust, supported, and free to embed in commercial products without any risk to your proprietary source code.

FreeRTOS has become the de facto standard RTOS for microcontrollers by removing common objections to using free software, and in so doing, providing a truly compelling free software model.

Best of All Worlds

You can take a product to market using FreeRTOS without even talking to us, let alone paying any fees, and thousands of companies do just that. If you would like to receive additional backup, written guarantees or indemnification, then there is a simple low cost commercial upgrade path. Your peace of mind comes with the knowledge that you can opt to take the commercial route at any time.

FreeRTOS - Real Time Engineers ltd. Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Software
FreeRTOS Operating Systems Market leading RTOS from Real Time Engineers Ltd. that supports more than architectures and receives more than 100,000 downloads a year. Professionally developed, strictly quality controlled, robust, supported, free for use in commercial products.
Operating System:FreeRTOS/SafeRTOS
FreeRTOS+FAT Libraries FreeRTOS+FAT is an open source, thread aware and scalable FAT12/FAT16/FAT32 DOS/Windows compatible embedded FAT file system. Featuring optional caching, directory name hashing, long file names, standard and extended error reporting, & stdio.h API.
Operating System:FreeRTOS/SafeRTOS
FreeRTOS+FAT SL Libraries FreeRTOS+FAT SL is a market proven, DOS compatible, proprietary and supported FAT file system for use with FreeRTOS or in bare metal systems. FreeRTOS+FAT SL is intricately engineered to minimise both Flash and RAM footprint.
Operating System:FreeRTOS/SafeRTOS
FreeRTOS+TCP Libraries FreeRTOS+TCP is a scalable, open source and thread safe TCP/IP stack for FreeRTOS. FreeRTOS+TCP provides a familiar and standards based Berkeley sockets interface, making it as simple to use and as quick to learn as possible.
Operating System:FreeRTOS/SafeRTOS
FreeRTOS+Trace Operating Systems Run time diagnostic tool for FreeRTOS that captures valuable dynamic behaviour information for offline display in more than a dozen graphically interconnected views.
Operating System:FreeRTOS/SafeRTOS
FreeRTOS+UDP Protocol Stacks FreeRTOS+UDP is a small, fully thread aware, sockets based, and very efficient UDP/IP (IPv4) stack for FreeRTOS.
Operating System:FreeRTOS/SafeRTOS
Live In-depth Training
RTOS Training Attending an RTOS training class will provide an understanding of RTOS essentials, advantages and trade-offs. Hands-on exercises will provide the practical experience necessary to use an RTOS in your own embedded system development.
Operating System:FreeRTOS/SafeRTOS

Company Information


Company Headquarters
71-75 Shelton Street
Covent Garden
London
WC2H 9JQ
United Kingdom
www.FreeRTOS.org
+44 7968 012 404
Primary Contact
Richard  Barry
r.barry@freertos.org
Member Since
May 2009


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.