SECO: NXP Gold Partner


SECO is a European designer and manufacturer of highly integrated systems and computer boards for embedded applications. Spanning its 35 years of experience, SECO has a proven ability to adapt its know-how to new challenging customers’ needs, and to provide its partners with cutting edge solutions. SECO’s attention is focused on developing innovative products with high performance, low power consumption and heat dissipation, low cost and increased functionality offering ,meanwhile, a short time-to-market. Thanks to innovative solutions, great research and design activities and to partnerships with major scientific Universities and world-leading companies, SECO went International, becoming a global market-leader providing solutions to modern challenges.

SECO Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
UDOO Evaluation and Development Boards UDOO(TM) is an open hardware, low-cost computer equipped with an ARM(R) i.MX6 Freescale (TM) processor for Android and Linux, alongside an Arduino (TM) Due ARM SAM3X. Both CPUs are integrated on the same board.
Operating System:Linux-Ubuntu,Android
UDOO Neo Evaluation and Development Boards UDOO NEO is an open hardware low-cost computer equipped with a NXP i.MX 6SoloX applications processor which embeds an ARM® Cortex-M4 microcontroller for Android and Linux. Ideal as a central element of a multitude of IoT applications.
Operating System:Linux-other,Android
Embedded Board Solutions
Q7-928 Embedded Board Solutions Qseven® Rel. 2.0 Compliant Module with an ARM architecture and integrated i.MX6 Multimedia Applications platform from NXP, a multimedia processor integrating a multicore Cortex® A9 ARM Core (up to Quad Core processors)
Operating System:Linux,Microsoft,Yocto
Number Of Cores:4
Q7-C25 Embedded Board Solutions Qseven® Rel. 2.1 compliant module with NXP i.MX 8M for realtime applications and 4Kp60 HEVC decoding with HDR. Q7-C25 is a scalable solution for applications like domotics or vending, requiring advanced security, connectivity and multimedia.
Number Of Cores:4
Q7-C26 Embedded Board Solutions The Q7-C26 is a Qseven® Rel. 2.1 compliant module based on the NXP i.MX 8 Application Processors. This solution features rich m2m interface to control onboard subsystems and wide connectivity.
Operating System:Linux,Android
Number Of Cores:4
SBC-984 Embedded Board Solutions Single Board Computer based on i.MX6 Multimedia Applications platform from NXP, a multimedia processor integrating a multicore Cortex™ A9 ARM Core (up to Quad Core processors). All the advantages of an ARM architecture in an extremely reduced space
Operating System:Linux
Number Of Cores:4
SBC-A62-J Embedded Board Solutions Low-end Single Board Computer with NXP i.MX6 Processor, that exploits the potential of a 30-pin configurable expansion connector to fully meet the configuration flexibility needs. Ideal for applications in digital signage and infotainment.
Operating System:Android / Linux,Yocto,Android
Number Of Cores:4
SBC-B08 Embedded Board Solutions New-generation all-equipped computer with a NXP i.MX 6SoloX applications processor able to run Android or Linux. A revolutionary product in terms of connectivity, interactivity with the real world and cost
Operating System:Linux,Android
Number Of Cores:1
SBC-C20 Embedded Board Solutions SBC characterised by HEVC/VP9 decoding in 4Kp60 as well as HDR. It features a DDR3L RAM and provides an optimized IoT stack with preinstalled Wind River Linux 10.
Operating System:Linux-other,Yocto,Linux,Android
Number Of Cores:4
SBC-C23 Embedded Board Solutions SBC featuring a 32-bit DDR3L memory soldered on-board, up to 1 GB. When it comes to interfaces the board is plentiful: networking interfaces - such as 2x Fast Ethernet RJ-45 ports, Wifi, BT LE combo module with on-board antenna.
Operating System:Linux-other
Number Of Cores:1
SBC-C43 Embedded Board Solutions SBC featuring a 2x graphics accelerators Vivante GC7000 / XVSX or GC7000Lite / XVSX (QuadPlus and Quad) and, in terms of connectivity, not only 2x Gigabit Ethernet interfaces, but also multiple USB ports.
Operating System:Android / Linux,Linux-other,Yocto,Android
Number Of Cores:4
SBC-C61 Embedded Board Solutions GPU-wise, this SBC mounts a GC320 2D accelerator and a GCNanoUltra 3D accelerator. Another relevant aspect is connectivity. The board features opt fast eth, opt Wi-Fi, up to 2x RS-232 or RS-485 or CAN, and opt modems with SIM slot or eSIM.
Operating System:Linux-other,Yocto,Linux,Android
Number Of Cores:4
SM-C12 Embedded Board Solutions SMARC Rel. 2.0 compliant module with NXP i.MX 8M Application Processors. Featuring multicore processing (Dual or Quad ARM Cortex®-A53 cores + general purpose Cortex®-M4 processor) and 4Kp60 HEVC decoding with HDR
Operating System:Linux-NXP,FreeRTOS/SafeRTOS,Android
Number Of Cores:4
SYS-A62-10 Embedded Board Solutions The SYS-A62-10 is a 10.1” Panel PC based on the Multicore NXP i.MX6 SoC family. It features a long-endurance display (30K hours) with 1280 (RGB) X 800 resolution, along with P-Cap (Projected-Capacitive touch) technology and glass cover.
Operating System:Microsoft,Yocto,Linux
Number Of Cores:1,2,4
SYS-B08-7 Embedded Board Solutions SYS-B08-7 is an Embedded Panel with 7” LCD display based on the NXP i.MX 6SoloX Processor. This smart, compact, industrial touch system features a 7” capacitive full-flat multi-touch screen, perfect for IoT.
Operating System:Linux,Android
Number Of Cores:1
μQ7-962 Embedded Board Solutions μQ7-962 is a Qseven® Rel. 2.0 Compliant Module designed by SECO that offers top computational and graphical performances given by low-power consuming ARM architecture. The board integrates i.MX6 Multimedia Applications platform from NXP
Operating System:Yocto,Linux
Number Of Cores:4
μQ7-A75-J Embedded Board Solutions Compliant Module with the NXP i.MX6 Processor features all the processor and integrated native I/O capabilities of the SoC, in compliance with the Qseven standard. Supplied with a complete and fully-featured BSP.
Operating System:Linux-other,Android
Number Of Cores:2
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services


Company Information


Company Headquarters
Via Achille Grandi 20
Arezzo
52100
Italy
www.seco.com
+0039057526979
Primary Contact
Simona  Agostinelli
simona.agostinelli@seco.com
Member Since
January 2010
Distributors
Arrow
Avnet
Digi-Key Corporation
Mouser Electronics


Regions Served Directly




Featured Video