Curtiss-Wright Defense Solutions: NXP Gold Partner


Curtiss-Wright Defense Solutions, a division of Curtiss-Wright, is an industry-leading supplier of sophisticated electronics products recognized around the world as one of the most innovative designers and manufacturers of highly engineered systems built to perform reliably in harsh conditions. We continue to lead the way in developing and marketing advanced solutions that address the rapidly evolving requirements of naval, aerospace and ground defense customers. Curtiss-Wright proudly maintains its long, historic tradition of innovation.

For more than two decades, Curtiss-Wright has worked closely with NXP to design and manufacture COTS boards and embedded computing subsystems based on NXP processors. These COTS boards based on industry standards such as VPX, OpenVPX, VME, PMC, XMC and application specific form factors include single board computers, DSP processors, data recorders, I/O cards and communications solutions.

Curtiss-Wright Defense Solutions Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
CHAMP-AV6 6U VPX MPC8640 DSP Card Embedded Board Solutions The CHAMP-AV6 Quad DSP engine utilizes 6U VPX to unleash the tremendous I/O bandwidth of its eight NXP MPC8640 processor cores. Download white papers https://www.curtisswrightds.com/nxp-wp
Operating System:Wind River-VxWorks
Number Of Cores:8
MPMC-931x Rugged 3U 1-slot Mission Computer Embedded Board Solutions The MPMC-931x family of 3U single-slot systems are leading edge, flexible and rugged processing systems that can be readily configured to meet the needs of any military or aerospace requirements, from benign laboratory to harsh avionics environments.
Operating System:Linux-Wind River,LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:4
MPMC-932x 3U VPX Modular Computer System Embedded Board Solutions The Curtiss-Wright MPMC-932x is a rugged 3U 2-slot integrated subsystem providing the highest functional density available in a small package.Typical applications for the MPMC-932x system include mission computing, avionics, vetronics, SDR, and EW.
Operating System:LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:4
MPMC-934x Rugged 3U 4-slot Modular Computer System Embedded Board Solutions The MPMC-934x Mission Computer 3U 4-slot systems are leading edge, flexible and rugged processing systems that can be readily configured to meet the needs of any military or aerospace requirement, from benign laboratory to harsh deployed vehicles.
Operating System:LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:8
MPMC-935x Rugged 3U 5-slot Modular Computer System Embedded Board Solutions The MPMC-935x family of 3U 5-slot systems are leading edge, flexible and rugged processing systems that can be readily configured to meet the needs of any military or aerospace requirements, from benign laboratory to harsh avionics environments.
Operating System:LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:8
MPMC-961x 6U 1-slot Modular Computer Embedded Board Solutions The MPMC-961x Mission Computer is equipped with an integrated 28 VDC power supply unit, a VME-196 NXP Power Architecture T2080 Processor SBC, and 2 PMC/XMC sites. The MPMC-961x is ideal for space constrained applications such as UAVs.
Operating System:Green Hills-Integrity,LynuxWorks-LynxOS,Yocto,Wind River-VxWorks
Number Of Cores:4
VME-183 VME SBC with NXP MPC7447A/7448 Embedded Board Solutions The SVME-183 is a rugged VME SBC featuring a single- or dual-core MPC7447A/7448 CPU at 1.2 GHz with Altivec. With dual mezzanine sites and a rich complement of I/O, it’s ideal for challenging data and digital signal processing applications.
Operating System:Green Hills-Integrity,Linux-other,LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:2
VME-184 VME SBC with NXP MPC8641/8640 Embedded Board Solutions The SVME-184 is a rugged VME single board computer featuring a dual-core MPC8640 CPU at 1.25 GHz with Altivec. With dual mezzanine sites and a rich complement of I/O, it delivers highly capable processing for a wide range of applications.
Operating System:Green Hills-Integrity,Linux-Wind River,LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:2
VME-186 VME SBC with NXP P4040/4080 Embedded Board Solutions The VME-186 is a rugged VME single board computer (SBC) featuring the octal-core QorIQ P4080 1.25 GHz. It delivers high performance and a full complement of I/O with low power requirements.
Operating System:Green Hills-Integrity,Linux-Wind River,Wind River-VxWorks
Number Of Cores:8
VME-194B VME SBC with NXP P2020 Embedded Board Solutions The VME-186 is a rugged VME single board computer (SBC) featuring the dual-core QorIQ P2020 at 1.2 GHz. It delivers high performance with low power requirements and has a full complement of I/O, including 2 XMC sites.
Operating System:Green Hills-Integrity,Linux-Wind River,Wind River-VxWorks
Number Of Cores:2
VME-196 VME SBC with NXP T2080 Embedded Board Solutions The VME-196 VME SBC with NXP T2080 supports a rich I/O complement per processing node which includes 3 Gigabit Ethernet ports, up to 6 serial channels, digital I/O, SATA, USB 2 and PMC/XMC sites.
Operating System:Green Hills-Integrity,LynuxWorks-LynxOS,Yocto,Wind River-VxWorks
Number Of Cores:4
VPX3-131 3U VPX P4080 SBC Embedded Board Solutions The VPX3-131 is a general purpose, rugged 3U OpenVPX single board computer (SBC) featuring the octal-core QorIQ P4080, operating at 1.2 GHz. I/O includes PCIe Gen2 fabric, two Ethernet ports and an XMC site.
Operating System:Linux-Wind River,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:8
VPX3-133 3U VPX T2080 SBC Embedded Board Solutions The VPX3-133 is a rugged 3U OpenVPX single board computer (SBC) featuring the quad-core QorIQ T2080 processor at 1.5 GHz. Each core includes an AltiVec vector processing engine, delivering huge processing performance in a very low power foot print.
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:4
VPX3-152 3U VPX T2080 SBC Embedded Board Solutions The VPX3-152 Do-254/DO-178 Safety Certifiable 3U VPX Single Board Computer (SBC) features an NXP T2080 quad-core processor and extensive I/O capabilities (USB, SATA,RS-232/422, GbE, XMC and LVTTL).
Number Of Cores:4
VPX3-1703 3U VPX LS1043A SBC Embedded Board Solutions 3U VPX SBC with NXP LS1043A Arm A53 quad-core 64-bit CPU up to 1.6 GHz, up to 8 GB DDR4 memory, x4 PCIe Gen2 XMC, Curtiss-Wright’s U-Boot and Linux BSPs and NXP Secure BOOT
Operating System:Wind River-VxWorks,Linux-In house
Number Of Cores:4
VPX3-453 DSP Processor Embedded Board Solutions The VXP3-453 3U VPX Digital Signal Processor is designed to be used in either a single-board configuration, or in multi-board configurations. The VPX3-453 DSP engine combines an MPC8640D and Xilinx Virtex-7 FPGA for compute intense apps.
Operating System:Linux-other,Wind River-VxWorks
Number Of Cores:2
VPX3-673 3U VPX LS1043S SBC with A-PNT Embedded Board Solutions Curtiss-Wright's VPX3-673 rugged, high-performance 3U OpenVPX A-PNT solution features a SBC that combines NXP’s QorIQ Layerscape LS1043A Quad Core 64-bit v8 Arm A53 with a full suite of on-board capabilities to enable A-PNT processing.
Operating System:Linux-NXP
Number Of Cores:4
VPX6-185 6U OpenVPX SBC with dual NXP MPC8640 Embedded Board Solutions The VPX6-185 is a general-purpose rugged VPX single board computer featuring a single or dual-core MPC8640/1 CPU at 1.33 GHz. With dual mezzanine sites and a rich complement of I/O, it delivers powerful, highly capable processing.
Operating System:Green Hills-Integrity,Linux-Wind River,LynuxWorks-LynxOS,Wind River-VxWorks
Number Of Cores:2
VPX6-187 VPX P4040/P4080 SBC Embedded Board Solutions General Purpose 6U VPX single board computer featuring the QorIQ P4080 processor with PMC/XMC site. I/O includes Ethernet, serial, USB, DIO, Serial ATA, 1553, TTL, & more. Free white papers https://www.curtisswrightds.com/nxp-wp
Operating System:Linux,LynuxWorks-LynxOS,Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:8
VPX6-195 6U VPX T2080 SBC Embedded Board Solutions The VPX6-195 is a rugged VPX single board computer featuring the dual, independently powered QorIQ T2080 processing nodes at 1.5 GHz with Altivec. It delivers high performance with a full complement of I/O and is ideal for red/black processing.
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:8
VPX6-197 6U VPX T2080 SBC Embedded Board Solutions The VPX6-197 6U VPX SBC combines the NXP T2080 AltiVec-enabled processor with advanced I/O needed for defense & aerospace applications.
Operating System:Green Hills-Integrity,Linux-NXP,Wind River-VxWorks
Number Of Cores:4
XMC-109 XMC SBC with NXP P2020 Embedded Board Solutions The XMC-109 is a rugged XMC form factor single board computer (SBC) featuring the dual-core QorIQ P2020 processor at 1.2 GHz. It delivers high performance and a full complement of I/O with low power requirements.
Operating System:Linux-Wind River,Wind River-VxWorks
Number Of Cores:2
Original Design Manufacturer (ODM)
Modified COTS hardware Curtiss-Wright’s Modified COTS program helps address all your development requirements – ranging from the design and manufacture of custom boards, board support software packages and drivers and providing rapid subsystem integration capabilities.
Operating System:Green Hills-Integrity,LynuxWorks-LynxOS,Linux-NXP,Linux-other,Wind River-VxWorks,Yocto

Company Information


Company Headquarters
20130 Lakeview Center Plaza
Suite 200
Ashburn,Virginia
20147
United States
www.curtisswrightds.com
+1-703-779-7800
Primary Contact
Nicole  Reichenfeld
nreichenfeld@curtisswright.com
Member Since
March 2010


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.