Silex Technology: NXP Proven Partner


Silex Technology builds on more than 40 years of hardware and software connectivity know-how and IP, custom design development experience, and in-house manufacturing capabilities, bringing value to customers with a foundation of technical expertise. With relentless attention to quality, exclusive access to Qualcomm Atheros expertise, and strategic partnerships with leading semiconductor providers, Silex Technology is the global leader in reliable Wi-Fi connectivity for products ranging from a medical device to a document imaging product to a video or digital display. With Silex Technology, customers get a single vendor that provides hardware and software support from design through manufacturing for successful product after successful product. For more information, please visit www.silexamerica.com.

Silex Technology Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
SX-PCEAC2 Companion Silicon and Modules SX-PCEAC2 is a PCIe 2x2 Dual Band 802.11ac WLAN Plus BT Combo Module. It comes in surface mount and half mini PCIe cards form factors.
Operating System:Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Microsoft,Yocto,Linux-RedHat,Linux-Ubuntu,Linux,Linux-ENEA,Linux-In house
SX-PCEAN2 Companion Silicon and Modules SX-PCEAN2, an industrial-grade wireless 802.11n Dual-Band Mini PCIe Card for the industrial and enterprise embedded market. The SX-PCEAN2 features the Qualcomm Atheros AR9592 chipset which supports extended temperature operation from -40 ~ 85℃.
Operating System:Microsoft,Linux
SX-SDCAC Companion Silicon and Modules SX-SDCAC is a next generation 802.11a/b/g/n/ac plus Bluetooth SDIO card based on the QCA9377 System-on-Chip (SoC). The SX-SDCAC is mechanically designed in a SD card form factor to provide customers with a vendor independent form factor.
Operating System:Android / Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Microsoft,Yocto,FreeRTOS/SafeRTOS,Linux-RedHat,Linux-Ubuntu,Linux,Linux-ENEA,Thread X,Android,Linux-In house
SX-SDMAC Companion Silicon and Modules Wi-Fi SDIO module is a low-power, single-stream solution with 802.11a/b/g/n/ac support based on the QCA9377 System-on-Chip from Qualcomm Atheros.
Operating System:Android / Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Microsoft,Yocto,FreeRTOS/SafeRTOS,Linux-RedHat,Linux-Ubuntu,Linux,Linux-ENEA,Thread X,Android,Linux-In house
SX-SDMAC Plus Companion Silicon and Modules SX-SDMAC is a dual-band IEEE802.11a/b/g/n/ac WLAN plus Bluetooth 4.2 SDIO module optimized for cost, size and performance. It is based on the QCA9377-3 chipset.
Operating System:Android / Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Microsoft,Yocto,FreeRTOS/SafeRTOS,Linux-RedHat,Linux-Ubuntu,Linux,Linux-ENEA,Thread X,Android,Linux-In house
SX-SDPAC Companion Silicon and Modules SX-SDPAC is a dual-band 1x1 802.11a/b/g/n/ac plus Bluetooth 4.1+HS “Smart Ready” SDIO SiP module specifically designed for low cost high volume embedded applications.
Operating System:Android / Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Linux-Wind River,LynuxWorks-LynxOS,Microsoft,Yocto,FreeRTOS/SafeRTOS,Linux-RedHat,Linux-Ubuntu,Linux,Linux-ENEA,Thread X,Android,Linux-In house
SX-ULPAN Companion Silicon and Modules The SX-ULPAN is an ultra-low-power Wi-Fi module with dual-band 802.11a/b/g/n.This low power Wi-Fi module is based on QCA4004 radio from Qualcomm and supports UART for host interface. The modules small form factor make it perfect for portable devices.
Operating System:FreeRTOS/SafeRTOS,Freescale MQX,MQX
Development Hardware
SX-ULPAN-SHIELD Evaluation and Development Boards The SX-ULPAN-SHIELD is a Wi-Fi module-based adapter board designed to plug into Arduino-compatible boards that contain a microcontroller (MCU), such as the Freedom development kits from NXP (FRDM-K22F) and other boards derived from Arduino.
Operating System:Thread X,MQX-Embedded Access,FreeRTOS/SafeRTOS,MQX
Original Design Manufacturer (ODM)
Hardware/Software Engineering Services Silex Technology provides engineering services to modify our hardware/software for customer specific requirements. Please let us know what requirement you have and we will do our best to solve your problem.
Operating System:Android / Linux,FreeRTOS/SafeRTOS,Freescale MQX,Green Hills-Integrity,Linux-In house,Linux-Ubuntu,MQX,QNX-Neutrino,Thread X,Mentor-Nucleus,Microsoft,Linux-NXP,Linux-Mentor,Linux-other,Wind River-VxWorks,Yocto,Android
Software and Systems Integrator (SSI)
Full Pre-/Post-Integration Support Silex provides support assistance during the integration process to help our customers get to market, and will troubleshoot post-sale field problems. Silex can also provide an enhanced driver/supplicant for a single-vendor wireless solution.


Company Information


Company Headquarters
167 West 7065 South
Salt Lake City,Utah
84047
United States
www.silexamerica.com
(801) 748-1199
Primary Contact
Keith  Sugawara
ksugawara@silexamerica.com
Member Since
October 2011


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.