CES - Creative Electronic Systems: NXP Gold Partner


CES is a global company designing and manufacturing rugged embedded computers engineered to meet the most demanding performance needs for optimal Size, Weight and Power (SWaP) considerations. Our Commercial Off-The-Shelf (COTS) products are made to withstand the extremes of temperature, shock and vibration associated with deployment in Aerospace & Defense as well as Rugged Industrial markets. Our products offer configurability and flexibility to accommodate your specific needs and are systematically designed for integration of the latest technological developments and maximum upwards compatibility. We design our products for long term serviceability with proactive obsolescence management ensuring supply to our customers over the lifecycle of their product. The ability to deliver safety-certifiable products at the board or system level makes CES a unique partner for your next program whether supporting mission-critical or safety-critical functions.

CES - Creative Electronic Systems Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
MFCC-8550 Embedded Board Solutions Air-cooled PrPMC/XMC,QorIQ P2020@1.2GHz,512KB L2,up to 2GB DDR3,up to 8GB NAND,up to 256MB NOR,256KB NVRAM, optional Spartan-6,1x PCIe x2,2x GbE,1x USB,3x serial lines...
Number Of Cores:2
MFCC-8556 Embedded Board Solutions Conduction-cooled PrPMC/XMC,QorIQ P2020@1.2GHz,512KB L2,up to 2GB DDR3,up to 8GB NAND,up to 256MB NOR,256KB NVRAM, optional Spartan-6,1x PCIe x2,2x GbE,1x USB,3x serial lines...
Number Of Cores:2
MFCC-8557 Embedded Board Solutions The MFCC-8557 is a DAL-C* certifiable XMC 2.0 Single Board Computer engineered for the most stringent Aerospace & Defense applications. It is specifically designed to meet the DO-178C/DO-254 certification process of your system.
Operating System:Linux-NXP,Wind River-VxWorks
Number Of Cores:4
RIO6-8092 Embedded Board Solutions Conduction-cooled 6U VME SBC,QorIQ P2020@1.2GHz,512KB L2,up to 4GB DDR3,up to 8GB NAND,up to 256MB NOR,256KB NVRAM,optional Spartan-6,1x PCIe Gen2 switch (12 ports),1x FlexIO,3x PCIe x4,2x GbE,1x USB,2x PMC/XMC sites...
Number Of Cores:2
RIO6-8093 Embedded Board Solutions Air-cooled 6U VME SBC,QorIQ P2020@1.2GHz,512KB L2,up to 4GB DDR3,up to 8GB NAND,up to 256MB NOR,256KB NVRAM, optional Spartan-6,1x PCIe Gen2 switch (12 ports),1x FlexIO,3x PCIe x4,2x GbE,1x USB,2x PMC/XMC sites...
Number Of Cores:2
RIOV-2473 Embedded Board Solutions Air-cooled 3U OpenVPX SBC, QorIQ P3041/P4080/P5020, 128KB L2 (per core), single/dual 1MB L3, up to dual 4GB DDR3, 2GB NAND, 128MB NOR, 256KB NVRAM, 1x Crosspoint switch (40x40), 3x PCIex4, 2x SRIOx4, 8x GbE, 2x 10GbE, 4x UART, 1x mini USB...
Operating System:Green Hills-Integrity,Wind River-VxWorks
Number Of Cores:1,2,4
RIOV-2478 Embedded Board Solutions Conduction-cooled 3U OpenVPX SBC,QorIQ P4080@1.2GHz,128KB L2 (per core),dual 1MB L3,up to dual 4GB DDR3,4GB NAND,128MB NOR,256KB NVRAM,1x Crosspoint switch (40x40),3x PCIe x4,2x SRIO x4,8x GbE,2x 10GbE,4x UART,1x USB,1x XMC site...
Number Of Cores:8
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware/Software Engineering Services
Operating System:Green Hills-Integrity,Wind River-VxWorks

Company Information


Company Headquarters
38 Avenue Eugene Lance
Grand-Lancy
1212
Switzerland
www.ces-swap.com
+41 22 884 51 00
Primary Contact
Philippe  Candolfi
philippe.candolfi@ces-swap.com
Member Since
December 2011


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.