F&S Elektronik Systeme GmbH: NXP Gold Partner


F&S Elektronik Systeme develops and produces secure embedded solutions for the medical and industrial sector, as well as for home automation. Hardware design, porting of operating systems and the production are located in Stuttgart/Germany. All F&S boards are shipped with a customized operating system (Android, Linux or Windows Embedded Compact). Customized solutions, based on their standard products, are a specialty of F&S. They serve both development segments, hardware and software, since more than twenty years. In-depth knowledge and the understanding that every project is unique, pave the way for a successful F&S solution, meeting your sophisticated requirements. F&S Elektronik Systeme attaches great importance on customer support. All upcoming problems during development will be solved and wishes will be fulfilled. Ready-to-run starter kits are available for every F&S board.

F&S Elektronik Systeme GmbH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
Development/ Evaluation Secure Boot, HMP with WLAN/BT based on NXP i.MX6 SoloX Evaluation and Development Boards Extensive Starterkit w efusA9X (1GB RAM, 256MB Flash, 2x Ethernet, 2x CAN2.0, RGB+LVDS) incl. Windows Embedded Compact 2013 or Linux, base board, cable kit, 7“ WVGA TFT with RGB interface and touch panel, access data to documentation and software
Operating System:Linux-other,Microsoft,Yocto,Linux,Linux-In house
Development/ Evaluation for NXP LS1012A with WLAN/BT Evaluation and Development Boards Extensive Starterkit with efusA53LS module (512MB DDR3L RAM, 64MB QSPI NOR Flash, 2x Gb Ethernet, 0°C - +70°C, 5V Supply) incl. Linux, base board, cable kit, displays and other accessories optional
Operating System:Linux-other,Yocto,Linux,Linux-In house
Development/ Evaluation with COM with GB Ethernet and MIPI-CSI camera based on NXP i.MX6 Evaluation and Development Boards Extensive Starterkit w efusA9 (512MB DRAM, 256MB Flash, LVDS) incl. Windows Embedded Compact 2013 or Linux, base board, 7“ WVGA TFT display with or without RGB interface + touch panel, cable kit, access data to documentation and software
Operating System:Linux-other,Microsoft,Yocto,Linux,Linux-In house
Development/ Evaluation with low power COM with WLAN/ BT and camera based on NXP i.MX6ULL Evaluation and Development Boards Extensive Starterkit w efusA7UL (512MB RAM, 256MB Flash + 4GB eMMC, WLAN/BT, 2x Ethernet, 2x CAN, RGB) incl. Windows Embedded Compact 2013 or Linux, base board, cable kit, 7“ TFT LCD with resistive touch panel and access data to documentation and sw
Operating System:Linux-other,Microsoft,Yocto,Linux,Linux-In house
Development/ Evaluation with tiny COM (35x40mm) with 2x Gigabit Ethernet based on NXP i.MX6SoloX Evaluation and Development Boards Extensive Starterkit with PicoCoreMX6SX module (4GB eMMC, 1GB RAM, 2x GBit Ethernet, -20°C - +85°C) incl. Linux, base board, cable kit, displays and other accessories optional
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-In house
Development/ Evaluation with tiny low power COM (35x40mm) based on NXP i.MX6ULL Evaluation and Development Boards Extensive Starterkit with PicoCoreMX6UL module (512MB RAM, 512MB SLC NAND Flash, 2x Ethernet, 2x CAN, Audio, Touch, RGB, 0°C - +70°C) incl. Linux, base board, cable kit, LVDS displays and other accessories optional
Operating System:Linux-other,Yocto,Linux-In house
Development/Evaluation with low power COM based on NXP i.MX7ULP Evaluation and Development Boards Extensive Starterkit with PicoCoreMX7ULP module (1GB RAM, 64MB SPI Flash, min. 4GB eMMC, WLAN, BT, MIPI-DSI, BT, 0°C - +70°C, 5V Supply) incl. Linux, base board, cable kit, displays and other accessories optional
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-In house
Embedded Board Solutions
COM based on NXP LS1012A with WLAN/BT Embedded Board Solutions Computer on Module efusA53LS has 64MB Flash, 1GB RAM, 1x SD-Card, 2x Gb Ethernet, WLAN, USB Host/Device, CAN, UART, PCIe, SATA, BT, MXM2 connector and extended temperature.
Operating System:Linux-other,Yocto,Linux,Linux-In house
Number Of Cores:1
Reference platform for home automation gateway based on NXP i.MX6ULL Embedded Board Solutions Home Automation Gateway homee Brain 2 controls wireless sensors & actors from different manufacturers. It has WLAN, BT, IR Remote Control, Temperature/Air Pressure/Humidity sensors, microphone & camera. EnOcean, ZigBee & Z-Wave can be added.
Operating System:Linux-other,Linux,Linux-In house
Number Of Cores:1
SBC with GB Ethernet, WLAN/BT an MIPI-CSI camera based on NXP i.MX6 Embedded Board Solutions Single Board Computer in PicoITX - armStoneA9r2 has 512MB Flash,32GB eMMC,4GB RAM, SD-Card, Gb Ethernet, WLAN, 4x USB Host, 2x CAN, 5x UART, I2C, Audio, touch panel, PCIe, SATA, MIPI-CSI camera, BT, 2x 18/24bit LVDS, DVI and extended temperature
Operating System:Linux-other,Microsoft,Yocto,Linux,Linux-In house
Number Of Cores:1,2,4
SBC with Gigabit Ethernet and Dual-Channel LVDS based on NXP i.MX6 Embedded Board Solutions Single Board Computer in PicoITX - armStoneA9 has 512MB Flash, 4GB RAM, 1x Gb Ethernet, 4x USB Host, 1x CAN, 3x UART, 1x I2C, 1x SPI, Audio, Digital I/O, touch panel, 1x PCIe, 1x SATA, 18bit RGB, 18/24bit LVDS, DVI and extended temperature.
Operating System:Linux-In house,Linux-other,Microsoft,Yocto,Linux
Number Of Cores:1,2,4
Secure COM with GB Ethernet and MIPI-CSI camera based on NXP i.MX6 Embedded Board Solutions Computer on Module efusA9 has 512MB Flash, 32GB eMMC, 2GB RAM, 2x SD-Card, Gb Ethernet, USB Host, 2x CAN, 4x UART, 2x I2C, 2x SPI, Audio, touch panel, digital camera, PCIe, SATA, 18bit RGB, 2x 24bit LVDS, DVI, MXM2 connector and extended temperature.
Operating System:Linux-In house,Linux-other,Yocto,Microsoft,Linux
Number Of Cores:1,2,4
Secure HMP COM with WLAN/BT based on NXP i.MX6 SoloX Embedded Board Solutions Computer on Module efusA9X has 512MB Flash, 32GB eMMC, 1GB RAM, SD-Card, 2x Gb Ethernet, WLAN, USB Host/Device, 2x CAN, 4x UART, 2x I2C, 2x SPI, Audio, touch panel, analog + digital camera, PCIe, BT, RGB, LVDS, MXM2 connector and extended temperature
Operating System:Android / Linux,Linux-other,Microsoft,Yocto,FreeRTOS/SafeRTOS,Linux,Android,Linux-In house
Number Of Cores:1
Secure low power COM with WLAN/ BT based on NXP i.MX6ULL Embedded Board Solutions Computer on Module efusA7UL has 512MB Flash + 32GB eMMC, 1GB RAM, 2x SD-Card, 2x Ethernet, WLAN, USB Host/Device, 2x CAN, 4x UART, 2x I2C, 2x SPI, i2S Audio, touch panel, BT, 18bit RGB, MXM2 connector and extended temperature.
Operating System:Linux-other,Microsoft,Yocto,Linux,Linux-In house
Number Of Cores:1
Secure, industrial COM with WLAN/BT based on NXP i.MX8X Embedded Board Solutions Computer on Module efusMX8X with 512MB Flash, 64GB eMMC, 2GB RAM, SD-Card, 2x Gbit Ethernet, WLAN, BT, USB Host/Device, 2x CAN, 4x UART, 4x I2C, 2x SPI, Audio, Touch Panel, MIPI-CSI Camera, LVDS, MIPI-DSI, optional -40°C - +85°C, MXM2 connector
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux,Linux-In house
Number Of Cores:1,2,4
Tiny multi media COM (35x40mm) with WLAN/BT and LVDS based on NXP i.MX8M Mini Embedded Board Solutions Computer on Module PicoCoreMX8MM with 512MB SLC Flash, 32GB eMMC, 8GB LPDDR4 RAM, SD-Card, GBit Ethernet, WLAN, BT, USB, 4x UART, 4x I2C, 2x SPI, Audio, Touch Panel, MIPI-CSI Camera, PCIe, RTC, LVDS, MIPI-DSI, size 35x40mm, -40°C - +85°C
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-In house
Number Of Cores:4
high performance SBC with 4k video based on NXP i.MX8M Embedded Board Solutions Single Board Computer PicoITX - armStoneMX8M has 1GB Flash, 32GB eMMC, 8GB RAM, SD-Card, Gb Ethernet, WLAN, 4x USB Host, CAN, 3x UART, 2x I2C, 2x SPI, Audio, touch panel, PCIe, MIPI-CSI camera, BT, 2x 18/24bit LVDS, DVI and extended temperature
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux,Linux-In house
Number Of Cores:2
tiny (35x40mm), secure HMP COM with 2x Gigabit Ethernet based on NXP i.MX6 SoloX Embedded Board Solutions Computer on Module PicoCoreMX6SX with 512MB SLC NAND Flash, 32GB eMMC, 1GB LPDDR3 RAM, SD-Card, GBit Ethernet, USB, 2x CAN, 5x UART, 3x I2C, 2x SPI, Audio, Touch Panel, RTC, 8x PWM, SPDIF, ESAI, SAI, SSI ADR/DATA Bus, RGB, -20°C - +85°C, 35x40mm size
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-In house
Number Of Cores:2
tiny low power COM (35x40mm) based on NXP i.MX6ULL Embedded Board Solutions Computer on Module PicoCoreMX6UL with 512MB SLC Flash, 32GB eMMC, 1GB LPDDR3 RAM, SD-Card, 2x Ethernet, USB, 2x CAN, 6x UART, 4x I2C, 4x SPI, Audio, Touch Panel, RTC, 8x PWM, SPDIF, ESAI, 3x SAI, SSI ADR/ DATA Bus, RGB, size 35x40mm, 0°C - +70°C
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux-In house
Number Of Cores:1
tiny low power COM (35x40mm) with WLAN/BT based on NXP i.MX7ULP Embedded Board Solutions Computer on Module PicoCoreMX7ULP with 64MB Flash, 32GB eMMC, 1GB LPDDR3 RAM, SD-Card, WLAN, USB Device, 2x UART, 2x I2C, SPI, Audio, Digital I/O, Touch Panel, RTC, BT, MIPI-DSI, size 35x40mm
Operating System:Linux-other,Yocto,FreeRTOS/SafeRTOS,Linux,Linux-In house
Number Of Cores:2

Company Information


Company Headquarters
Untere Waldplätze 23
Stuttgart
70569
Germany
www.fs-net.de
+49-7111237220
Primary Contact
Holger  Froelich
froelich@fs-net.de
Member Since
February 2013


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.