Keith & Koep GMBH: NXP Proven Partner


Keith & Koep offers know-how and experience in the areas of electronic system development, system integration as well as production of complex applications and solutions. Our emphasis is concentrated on modern embedded computer systems based on ARM architectures. It has shown to be advantageous to rely on system modules carrying the basic functionality of an embedded computer. Keith & Koep therefore established a standard of SODIMM-modules for ARM processors. These Trizeps modules - with their name being derived from the arms strongest muscle - speed up system development of small and higher volume devices. Trizeps modules in combination with our customers' support set standards. A competent project planning right from the beginning, guarantees our customers' success. Higher levels of system integration are available as members of the i-PAN family. Embedded computer systems are combined with selected displays to speed up the product development.

Keith & Koep GMBH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
i-PAN X7 LC Companion Silicon and Modules Build-in Glass Touch Panel Computer based the Trizeps VII CPU module with i.MX 6Solo or DualLite, SODIMM200 standard, , protection class IP 65. The unit is suitable for multimedia, multitouch, multidisplay applications and demanding control tasks.
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
i-PAN4 Companion Silicon and Modules The i-PAN4 is a intelligent touchpanel based on the i.MX28 CPU. Various connectivity options with easy expandability are combined with a cap./res. touch display. The panel is designed for a quick and simple integration in customized equipments.
Operating System:Linux,Microsoft
i-PAN5 Companion Silicon and Modules This modular touchpanel system can be equipped with various electronic components and touch displays. The individual components are separately available or as assembly units. Based on Trizeps VII with i.MX 6, SODIMM200 standard
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
i-PAN7 Companion Silicon and Modules 7.0 inch Touchpanel Computer with a compact metal housing for a quick and simple integration in an existing frame and functional enhancement such as an industrial HMI. Based on Trizeps VII with i.MX 6Solo or DualLite, SODIMM200 standard
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Development Hardware
i-PAN X7 LC Evaluation Kit Evaluation and Development Boards i.MX 6 Evaluation Kit for the i-PAN X7 Touch Panel Computer with 7.0" touch display, projected capacitive. Interfaces: USB2.0 Host, USB2.0 OTG, USB2.0 Header, RJ45 10/100 Mbit Ethernet, RS232 D-Sub 9, 3.5mm stereo audio headphone jack.
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
i-PAN4 Eval-Kit Evaluation and Development Boards i.MX28 Evaluation Kit with 4.3" capacitive touch display. The relevant interfaces of the i.MX28 processor are available and a complete development can be realized.
Operating System:Microsoft,Linux
i-PAN5 Eval-Kit Evaluation and Development Boards i.MX 6 Evaluation Kit with 5.0" resistive touch display, SODIMM200 standard. All relevant interfaces of the i.MX 6 processor are available and a complete development can be realized. Display Interfaces: LCD 18 Bit RGB, HDMI, Dual-LVDS
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
i-PAN5-7" Eval-Kit Evaluation and Development Boards i.MX 6 Evaluation Kit with 7.0" capacitive touch display, SODIMM200 standard. All relevant interfaces of the i.MX 6 processor are available and a complete development can be realized. Display Interfaces: LCD 18 Bit RGB, HDMI, Dual-LVDS
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
i-PAN7 Eval-Kit Evaluation and Development Boards i.MX 6 Evaluation Kit for the i-PAN7 Touch Panel Computer with 7.0" touch display, capacitive or resistive. The relevant interfaces of the i.MX 6 processor are available and a complete development can be realized.
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
nConXS Eval-Kit Evaluation and Development Boards i.MX28 Evaluation Kit for Trizeps MX28 with 7.0" capacitive touch display. All relevant interfaces of the i.MX28 processor are available and a complete development can be realized.
Embedded Board Solutions
Trizeps MX28 Embedded Board Solutions Very compact CPU module with i.MX28, 454 MHz, 128 MB DD2 RAM (256 MB on request), SODIMM 200 standard, µSD socket, NAND Flash on request, 2x Ethernet, Audio Codec, LCD 24 Bit RGB, various interfaces
Operating System:Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Number Of Cores:1
Trizeps VII Dual Embedded Board Solutions CPU module with i.MX 6Dual, 800 - 1000 MHz, 512 MB - 2 GB DDR3 RAM, SODIMM 200 standard, onboard WLAN-Bluetooth module, µSD socket, eMMC/NOR Flash on request, Ethernet Transceiver, Audio Codec, PMIC, HDMI, LVDS, LCD RGB, MIPI, various interfaces
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Number Of Cores:2
Trizeps VII DualLite Embedded Board Solutions CPU module with i.MX 6DualLite, 800 - 1000 MHz, 512 MB - 2 GB DDR3 RAM, SODIMM 200 standard, onboard WLAN-Bluetooth module, µSD socket, eMMC/NOR Flash on request, Ethernet Transceiver, Audio Codec, PMIC, HDMI, LVDS, LCD RGB, MIPI, various interfaces
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Number Of Cores:2
Trizeps VII Quad Embedded Board Solutions CPU module with i.MX 6Quad, 800 - 1000 MHz, 512 MB - 2 GB DDR3 RAM, SODIMM 200 standard, onboard WLAN-Bluetooth module, µSD socket, eMMC/NOR Flash on request, Ethernet Transceiver, Audio Codec, PMIC, HDMI, LVDS, LCD RGB, MIPI, various interfaces
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Number Of Cores:4
Trizeps VII SX Embedded Board Solutions CPU module with i.MX 6SoloX, Cortex A9 + M4, 800 - 1000 MHz, 512 MB - 2 GB DDR3 RAM, SODIMM 200 standard, onboard WLAN-Bluetooth module, µSD socket, eMMC/NOR Flash on request, Ethernet Transceiver, Audio Codec, PMIC, LVDS, LCD RGB, various interfaces
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Number Of Cores:1
Trizeps VII Solo Embedded Board Solutions CPU module with i.MX 6Solo, 800 - 1000 MHz, 512 MB - 2 GB DDR3 RAM, SODIMM 200 standard, onboard WLAN-Bluetooth module, µSD socket, eMMC/NOR Flash on request, Ethernet Transceiver, Audio Codec, PMIC, HDMI, LVDS, LCD RGB, MIPI, various interfaces
Operating System:Android / Linux,Linux-other,Microsoft,Linux-Ubuntu,Linux,Android
Number Of Cores:1
Independent Design House (IDH)
Hardware/Software Engineering Services Keith & Koep is one of the leading suppliers of system integration on ARM-based soft- and hardware. The tight integration of the hardware and software development team with the internal production department is a strong point of Keith & Koep.
Operating System:Linux-Ubuntu,Microsoft,Linux,Linux-other,Android
Live In-depth Training
Inhouse Android and Windows Embedded Training on request - Handling of the product specific Board Support Packages - Introduction to the handling of the product specific tools
Operating System:Android / Linux,Linux,Linux-other,Android,Linux-Ubuntu,Microsoft

Company Information


Company Headquarters
Uellendahler Str. 199
Wuppertal
42109
Germany
www.keith-koep.com
+49 202 25253 0
Primary Contact
Wolfgang  Goetz
goetz@keith-koep.com


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.