MSC Technologies GmbH: NXP Gold Partner


MSC Technologies, the technology brand of Avnet Integrated Solutions (AIS), specializes in intelligent embedded and display solutions for a range of different industrial applications. MSC Technologies, based in Stutensee, Germany, represents leading manufacturers of TFT, touch and passive displays and offers customer-specific display solutions. In the embedded sector, MSC Technologies has many years of development and production expertise ranging from COM Express, Qseven and SMARC 2.0 modules through customized Single Board Computers and complete systems. It also provides wireless and storage solutions. Due to its consulting competence including providing turnkey solutions, MSC Technologies secures a competitive advantage for its customers with premium-quality solutions and long-term availability. The solution provider's business focuses on Germany, Austria, Switzerland and Eastern Europe. MSC Technologies and AIS serve customers throughout Europe, Americas and Asia Pacific regions.

MSC Technologies GmbH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
MSC NANORISC-IMX6 Embedded Board Solutions Module is based on the NXP® Cortex™ A9 CPU offering high performance, lowest power consumption and a high degree of functional integration for high level embedded applications. The i.MX6x processor is combined with DDR3 SDRAM, SLC NAND Flash and GbE
Operating System:Linux-other,Microsoft
Number Of Cores:1,2,4
MSC Q7-IMX6 Embedded Board Solutions The design of the MSC Q7-IMX6 module is based on NXP’s new i.MX6 CPU offering quad-core, dual-core and single-core ARM Cortex™-A9 compute performance at very low power consumption and excellent graphics performance
Operating System:Linux-other,Microsoft
Number Of Cores:1,2,4
MSC Q7-IMX6PLUS Embedded Board Solutions The design of the MSC Q7-IMX6PLUS module was optimized to provide an especially economic platform for NXP’s i.MX6 and i.MX6Plus CPUs offering quad-core, dual-core and single-core ARM® Cortex™-A9 compute performance at very low power consumption
Operating System:Android / Linux,Microsoft,Yocto,Linux
Number Of Cores:1,2,4
MSC SM2S-IMX6 Embedded Board Solutions MSC SM2S-IMX6 module is based on NXP’s i.MX 6 processors offering quad-, dual- and single-core ARM® Cortex™-A9 compute performance at very low power consumption and excellent graphics performance combined with a high degree of functional integration
Operating System:Android / Linux,Yocto,Linux,Android
Number Of Cores:1,2,4
MSC SM2S-IMX8 Embedded Board Solutions The new MSC SM2S-IMX8 module offers a quantum leap in terms of computing and graphics performance. It integrates the currently most powerful i.MX8 processor family from NXP™ based on the ARM® Cortex™-A72/A53 architecture.
Operating System:Android / Linux,Yocto,Linux,Android
Number Of Cores:8
MSC SM2S-IMX8M Embedded Board Solutions The new MSC SM2S-IMX8M module features NXP’s i.MX 8M processors offering dual- and quad-core ARM Cortex-A53 compute performance at very low power consumption and excellent graphics performance combined with a high degree of functional integration.
Operating System:Android / Linux,Yocto,Linux,Android
Number Of Cores:1,2,4
MSC SM2S-IMX8MINI Embedded Board Solutions The MSC SM2S-IMX8MINI module features NXP’s i.MX 8M Mini processors that are based on latest 14nm FinFET technology to allow high computing and graphics performance at very low power consumption combined with a high degree of functional integration.
Operating System:Android / Linux,Yocto,Linux,Android
Number Of Cores:1,2,4
Original Design Manufacturer (ODM)
Customization Service Custom development of Carrier Boards, Single-Board Computer, Add-on boards and Non-standard modules

Build to Fit Solutions CUSTOMIZED ASSEMBLY – INDIVIDUAL SOLUTIONS – Mounted and tested (memory, cooling, baseboard), Individual test profile, Pre-configured FW/SW, Baseboard Electronic Manufacturing Service (EMS)


Company Information


Company Headquarters
Industriestrasse 16
Stutensee
76297
Germany
www.msc-technologies.eu
+49 7249 9100
Primary Contact
Andreas  Hitzler
andreas.hitzler@msc-technologies.eu


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.