TechNexion Ltd: NXP Gold Partner


TechNexion provides a wide range of embedded modular solutions to leading companies in the ODM/OEM automation and process control, gaming, digital signage, multimedia streaming and advertising, communications, network communication and security industries. TechNexion products include System-on-Modules, carrier boards, embedded systems and single board solutions backed up with unmatched open hardware documentation and opensource software. TechNexion is ISO-9001 and ISO-14001 certified, is a NXP proven partner and founding member of the EDM (Embedded Design Modules) Standard.

TechNexion Ltd Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
PIXI-9377 Companion Silicon and Modules PIXI-9377 is a fully certified (FCC, TELEC, IC, CE, RCM) dual-band Wi-Fi 802.11a/b/g/n/ac with Bluetooth 5 SDIO module optimized for cost, size and performance. It is based on the QCA9377-3 chipset and drivers for NXP i.MX Series are available.
Operating System:Yocto,Linux,Android
Embedded Board Solutions
AXON-IMX6 Embedded Board Solutions The AXON-IMX6 based on the NXP i.MX6 applications processor is a compact SoM with the enhanced flexibility of a programmable I/O fabric which can be used to implement customized digital logic and interfaces.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
AXON-IMX8M-MINI Embedded Board Solutions TechNexion AXON-IMX8M-MINI is a high-performance and reliability SoM featuring NXP i.MX8M Mini applications processor based on ARM Cortex-A53 and Cortex-M4 architecture that provides industry-leading computing performance, efficiency and security.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
EDM-IMX7 Embedded Board Solutions EDM-IMX7 SoM based on NXP i.MX7 is targeting multimedia applications with LVDS, TTL, S/PDIF, I²S, MIPI Camera and Display.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:2
EDM-IMX8M Embedded Board Solutions EDM-IMX8M is an extreme performance, low-power SoM featuring NXP i.MX8M applications processor based on ARM Cortex-A53 and Cortex-M4 architecture that provides industry-leading video, voice and audio processing capabilities.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
EDM1-IMX6 Embedded Board Solutions EDM1-IMX6 based on NXP i.MX6 scalable single/dual/quad core applications processor is targeting multimedia applications with LVDS, TTL, HDMI, S/PDIF, I²S, MIPI Camera and Display.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
FLEX-IMX8M-MINI Embedded Board Solutions FLEX-IMX8M-MINI is a high-performance and reliability SoM featuring NXP i.MX8M Mini applications processor based on ARM Cortex-A53 and Cortex-M4 architecture that provides industry-leading computing performance, efficiency and security.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
PICO-IMX6 Embedded Board Solutions The PICO-IMX6 SoM based on the NXP i.MX6 multimedia processor is a feature and performance scalable hardware platform equipped with a wide array of high-speed connectivity.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
PICO-IMX6ULL Embedded Board Solutions The PICO-IMX6ULL is an ultra-efficient SoM featuring NXP i.MX6ULL application processor, an advanced implementation of a single ARM Cortex-A7 core.
Operating System:Yocto,Linux-Ubuntu,Linux
Number Of Cores:1
PICO-IMX7 Embedded Board Solutions The PICO-IMX7 SoM, based on the NXP i.MX7 multi-market applications processor, is designed to enable secure and portable applications within the Internet of Things.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:2
PICO-IMX8M Embedded Board Solutions PICO System-on-Module with NXP i.MX8M with global certified Wi-Fi / Bluetooth Solution
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
PICO-IMX8M-MINI Embedded Board Solutions PICO-IMX8M-MINI is a high-performance and reliability SoM featuring NXP i.MX8M Mini applications processor based on ARM Cortex-A53 and Cortex-M4 architecture that provides industry-leading computing performance, efficiency and security.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
TEK3-IMX6 Embedded Board Solutions TEK3-IMX6 is a scalable, high-performance fanless box PC based on a single/dual/quad core ARM Cortex-A9 NXP i.MX6 series processor. Compatible with TechNexion expansion boards series for additional input and output’s.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
TEK3-IMX6UL Embedded Board Solutions TEK3-IMX6UL is an ultra-efficient, low-power fanless box PC based on a single core ARM Cortex-A7 NXP i.MX6UL processor. Compatible with TechNexion expansion boards series for additional input and output’s.
Operating System:Yocto,Linux-Ubuntu,Linux
Number Of Cores:1
TEP-0500-IMX6UL Embedded Board Solutions TEP0500-IMX6UL is an ultra-efficient, low power, fanless 5 inch HMI based on a single core ARM Cortex-A7 NXP i.MX6UL applications processor.
Operating System:Yocto
Number Of Cores:1
TEP-0500-IMX7 Embedded Board Solutions TEP-0500-IMX7 is a high performance, scalable, fanless 5 inch HMI based on a single/dual core ARM Cortex-A7 + M4 NXP i.MX7 applications processor.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:2
TEP-0700-IMX6UL Embedded Board Solutions TEP-0700-IMX6UL is an ultra-efficient, low power, fanless 7 inch HMI based on a single core ARM Cortex-A7 NXP i.MX6UL applications processor.
Operating System:Yocto,Linux-Ubuntu,Linux
Number Of Cores:1
TEP-0700-IMX7 Embedded Board Solutions TEP-0700-IMX7 is a high performance, scalable, fanless 7 inch HMI based on a single/dual core ARM Cortex-A7 + M4 NXP i.MX7 applications processor.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:2
TEP-1010-IMX6 Embedded Board Solutions TEP-1010-IMX6 is a modular, scalable, fanless 10.1 inch HMI based on a single/dual/quad core ARM Cortex-A9 NXP i.MX6 applications processor. Compatible with TechNexion expansion board series for additional input and output’s.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:4
TEP-1560-IMX6 Embedded Board Solutions TEP-1560-IMX6 is a modular, scalable, fanless 15.6 inch HMI based on a single/dual/quad core ARM Cortex-A9 NXP i.MX6 applications processor. Compatible with TechNexion expansion board series for additional input and output’s.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
XORE-IMX8M-MINI Embedded Board Solutions XORE-IMX8M-MINI is a high-performance LGA solder down SoM featuring NXP i.MX8M Mini applications processor based on ARM Cortex-A53 and Cortex-M4 architecture that provides industry-leading computing performance, efficiency and security.
Operating System:Android / Linux,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4

Company Information


Company Headquarters
16F-5, No. 736, Zhongzheng Road
ZhongHe District
New Taipei City
23511
Taiwan
www.technexion.com
+886-2-82273585
Primary Contact
Marcel  vandenHeuvel
marcel@technexion.com
Member Since
March 2013
Distributors
Arrow
Avnet
Digi-Key Corporation
Mouser Electronics


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.