iWave Systems Technologies Pvt Ltd: NXP Gold Partner


iWave Systems Technologies is a leading embedded solutions provider company, specializes in the development of highly integrated, high performance, low power, System-On-Modules (SOM), SBC and Development Platforms based on a wide range of NXP processors i.MX8QM, i.MX8M, i.MX8M Mini, i.MX6, i.MX6ULL, Vybrid, i.MX53, i.MX51, i.MX50 and i.MX27 for various embedded computing applications including but not limited to Industrial, Automotive, IoT & Medical domains
iWave supports fully standard compatible (Qseven & SMARC) and custom SOMs with minimum 10 years longevity support with Industrial grade temperature support. iWave provides dedicated technical support on the hardware & software
iWave also offers integrated turnkey design services which includes Board level Custom Hardware development and Embedded Software Services such as BSP porting, Device driver development, Wi-Fi & GUI services, Firmware, Middleware, Application, Protocols and Stack development

iWave Systems Technologies Pvt Ltd Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
iW-RainboW-G18D-SODIMM i.MX6UL Evaluation and Development Boards iWave's i.MX6UL SODIMM Development Board incorporates i.MX6UL SODIMM SOM which is based on NXP's power efficient i.MX6UL ARM Cortex A7 processor and the carrier board with optional 4.3" resistive display kit.
Operating System:Linux-other
iW-RainboW-G18D-SODIMM i.MX6ULL/ULZ Evaluation and Development Boards iWave's i.MX6ULL /ULZSODIMM Development Board incorporates i.MX6ULL/ULZ SODIMM SOM which is based on NXP's power efficient iMX6ULL/ULZ ARM Cortex A7 processor and the carrier board with optional 4.3" resistive display kit.
Operating System:Linux-other
iW-RainboW-G13S Evaluation and Development Boards The i.MX508 QSB is industry's first low cost development platform based on Freescale's i.MX50x processor. It has integrated features interfaces,enables developers to quickly prototype their application needs around i.MX508 processor.
iW-RainboW-G15D-Q7 Dual Evaluation and Development Boards The Development Platform incorporates i.MX6 Qseven SOM & Generic Qseven compatible Carrier Card. It has nano ITX form factor(120mm x120mm) & can be used for quick prototyping of high end applications
Operating System:Linux-other,Android
iW-RainboW-G15D-Q7 Dual Lite Evaluation and Development Boards The Development Platform incorporates i.MX6 Qseven SOM & Generic Qseven compatible Carrier Card. It has nano ITX form factor(120mm x120mm) & can be used for quick prototyping of high end applications
Operating System:Linux-other,Android
iW-RainboW-G15D-Q7 DualPlus Evaluation and Development Boards The Development Platform incorporates i.MX6 Qseven SOM & Generic Qseven compatible Carrier Card. It has nano ITX form factor(120mm x120mm) & can be used for quick prototyping of high end applications
Operating System:Linux-other,Android
iW-RainboW-G15D-Q7 Quad Evaluation and Development Boards The Development Platform incorporates i.MX6 Qseven SOM & Generic Qseven compatible Carrier Card. It has nano ITX form factor(120mm x120mm) & can be used for quick prototyping of high end applications in verticals like Automotive, Industrial, Medical
Operating System:Linux-other,Android
iW-RainboW-G15D-Q7 QuadPlus Evaluation and Development Boards The Development Platform incorporates i.MX6 Qseven SOM & Generic Qseven compatible Carrier Card. It has nano ITX form factor(120mm x120mm) & can be used for quick prototyping of high end applications in verticals like Automotive, Industrial, Medical
Operating System:Linux-other,Android
iW-RainboW-G15D-Q7 Solo Evaluation and Development Boards The Development Platform incorporates i.MX6 Qseven SOM & Generic Qseven compatible Carrier Card. It has nano ITX form factor(120mm x120mm) & can be used for quick prototyping of high end applications
Operating System:Linux-other,Android
iW-RainboW-G15D-SODIMM Dual Evaluation and Development Boards i.MX6 SODIMM development board of 100mmx72mm Pico ITX form-factor incorporates i.MX6 SODIMM SOM Which is based on NXP’s high performance i.MX6 Dual ARM Cortex A9 processor and the carrier board with optional 4.3” resistive display kit.
Operating System:Linux-other
iW-RainboW-G15D-SODIMM Dual Lite Evaluation and Development Boards i.MX6 SODIMM development board of 100mm x72 mm Pico ITX form-factor incorporates i.MX6 SODIMM SOM Which is based on NXP’s high performance i.MX6 DualLite ARM Cortex A9 processor and the carrier board with optional 4.3” resistive display kit.
Operating System:Linux-other
iW-RainboW-G15D-SODIMM Quad Evaluation and Development Boards i.MX6 SODIMM development board of 100mmx72 mm Pico ITX form-factor incorporates i.MX6 SODIMM SOM Which is based on NXP’s high performance i.MX6 Quad ARM Cortex A9 processor and the carrier board with optional 4.3” resistive display kit.
Operating System:Linux-other
iW-RainboW-G15D-SODIMM Solo Evaluation and Development Boards i.MX6 SODIMM development board of 100mmx72mm Pico ITX form-factor incorporates i.MX6 SODIMM SOM Which is based on NXP’s high performance i.MX6 Solo ARM Cortex A9 processor and the carrier board with optional 4.3” resistive display kit.
Operating System:Linux-other
iW-RainboW-G27D-SMARC i.MX8QM Evaluation and Development Boards The i.MX8 QM/QP/DM (Quad Max/Quad Plus/DualMax) SMARC Development platform combines the NXP i.MX8 QM/QP/DM application processor based SMARC SOM and iWave's Generic SMARC Carrier Card to offer maximum performance with higher efficiency.
Operating System:Linux-other,Android
iW-RainboW-G33D-SMARC i.MX8M Evaluation and Development Boards •The i.MX8M Quad/QuadLite/Dual SoC SMARC Development platform combines the NXP i.MX8 Q/QL/D application processor based SMARC SOM and iWave's Generic SMARC Carrier Card to offer maximum performance with higher efficiency.
Operating System:Linux-other,Android
Embedded Board Solutions
KITL-i.MX6UL Embedded Board Solutions iWave’s KITL i.MX 6UL System On Module (SOM) is based on the NXP i.MX6UL3 ARM Cortex A7 Core @ 528MHz CPU. The module is equipped with 512MB DDR3 memory support, advanced hardware enabled security, PMIC with DVFS support.
Operating System:Linux
Number Of Cores:1
i.MXRT1050 7inch Display Module Embedded Board Solutions iWave released Custom & Performance scalable HMI display module based on the latest NXP i.MXRT1050 High Performance offering Arm® Cortex-M7® core at 600 MHz.
Operating System:FreeRTOS/SafeRTOS
Number Of Cores:1
iW-RainboW-G15M-Q7 Dual Embedded Board Solutions i.MX 6 Series Dual core CPU based Qseven compatible SOM with on-board 1GB DDR3 RAM (expandable), eMMC flash and micro SD slot. It supports interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4, Dual CAN etc.
Operating System:Linux-other,Android
Number Of Cores:2
iW-RainboW-G15M-Q7 Dual Lite Embedded Board Solutions i.MX 6 Series Dual Lite core CPU based Qseven compatible SOM with on-board 1GB DDR3 RAM (expandable), eMMC flash and micro SD slot. It supports interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4, Dual CAN etc.
Operating System:Linux-other,Android
Number Of Cores:2
iW-RainboW-G15M-Q7 DualPlus Embedded Board Solutions i.MX 6 DualPlus CPU based Qseven compatible SOM with on-board 1GB DDR3 RAM(expandable), eMMC flash, micro SD slot. It supports interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4, Dual CAN etc. for faster and multimedia applications.
Operating System:Linux-other,Android
Number Of Cores:2
iW-RainboW-G15M-Q7 Quad Embedded Board Solutions i.MX 6 Series Quad core CPU based Qseven compatible SOM with on-board 1GB DDR3 RAM (expandable), eMMC flash and micro SD slot. It supports interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4, Dual CAN, Dual
Operating System:Linux-other,Android
Number Of Cores:4
iW-RainboW-G15M-Q7 QuadPlus Embedded Board Solutions i.MX 6 QuadPlus CPU based Qseven compatible SOM for faster and multimedia focused applications with on-board 1GB DDR3 RAM(expandable), eMMC flash and micro SD slot. It supports interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4, etc
Operating System:Linux-other,Android
Number Of Cores:4
iW-RainboW-G15M-Q7 Solo Embedded Board Solutions i.MX 6 Series Solo core CPU based Qseven compatible SOM with on-board 1GB DDR3 RAM (expandable), eMMC flash and micro SD slot. It supports interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4, Dual CAN etc.
Operating System:Linux-other,Android
Number Of Cores:1
iW-RainboW-G15M-SODIMM Dual Embedded Board Solutions iWave's new i.MX6 Dual core CPU based SODIMM module integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs.
Operating System:Linux-other
Number Of Cores:2
iW-RainboW-G15M-SODIMM Dual Lite Embedded Board Solutions iWave's new i.MX6 DualLite core CPU based SODIMM module integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs.
Operating System:Linux-other
Number Of Cores:2
iW-RainboW-G15M-SODIMM Quad Embedded Board Solutions iWave's new i.MX6 Quad core CPU based SODIMM module integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs.
Operating System:Linux-other
Number Of Cores:4
iW-RainboW-G15M-SODIMM Solo Embedded Board Solutions iWave's new i.MX6 Solo core CPU based SODIMM module integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs.
Operating System:Linux-other
Number Of Cores:1
iW-RainboW-G15S Dual Embedded Board Solutions i.MX6 Series Dual core CPU based Pico-ITX Single Board Computer with HD 1080p encode & decode, 3D video playback in high definition, HDMI v1.4, Dual display & Dual camera ports, Gigabit Ethernet, multiple USB 2.0 & mini PCI Express
Operating System:Linux-other,Android
Number Of Cores:2
iW-RainboW-G15S Dual Lite Embedded Board Solutions i.MX6 Series Dual Lite core CPU based Pico-ITX Single Board Computer with HD 1080p encode & decode, 3D video playback in high definition, HDMI v1.4, Dual display & Dual camera ports, Gigabit Ethernet, multiple USB 2.0 & mini PCI Express
Operating System:Linux-other,Android
Number Of Cores:2
iW-RainboW-G15S Quad Embedded Board Solutions i.MX6 Series Quad core CPU based Pico-ITX Single Board Computer with HD 1080p encode & decode, 3D video playback in high definition, HDMI v1.4, Dual display & Dual camera ports, Gigabit Ethernet, multiple USB 2.0 & mini PCIe Express
Operating System:Linux-other,Android
Number Of Cores:4
iW-RainboW-G15S Solo Embedded Board Solutions i.MX6 Series Solo core CPU based Pico-ITX Single Board Computer with HD 1080p encode & decode, 3D video playback in high definition, HDMI v1.4, Dual display & Dual camera ports, Gigabit Ethernet, multiple USB 2.0 & mini PCI Express
Operating System:Linux-other,Android
Number Of Cores:1
iW-RainboW-G18M-SODIMM i.MX6UL Embedded Board Solutions iWave's i.MX6UL based SODIMM CPU module integrates power efficient high performance ARM Cortex A7 CPU core operating up to 528MHz speed. The SOM is ultra-compact in size and integrated with on-board PMIC, Flash, DDR3 and dual Ethernet PHY.
Operating System:Linux-other
Number Of Cores:1
iW-RainboW-G18M-SODIMM i.MX6ULL/ULZ Embedded Board Solutions NXP i.MX6ULL/ULZ based SODIMM SOM integrates power efficient high performance ARM Cortex A7 CPU core operating up to 900MHz speed, cost optimized i.MX6ULL/ULZ board is ultra-compact in size and integrated with on-board PMIC, Flash
Operating System:Linux-other
Number Of Cores:1
iW-RainboW-G27M-SMARC i.MX8QM Embedded Board Solutions The i.MX8QuadMax SMARC System On Module integrates Dual Cortex A72 + Quad Cortex A53 Cores, Dual GPU systems, 4K H.265 capable VPU dual failover-ready display controller based i.MX8 QuadMax SoC with on SOM Dual 10/100/1000 Mbps Ethernet PHY, USB 3.0.
Operating System:Linux-other,Android
Number Of Cores:8
iW-RainboW-G33M-SMARC i.MX8M Embedded Board Solutions The i.MX8M Quad, Quad Lite, Dual based SMARC System On Module integrates Quad/Dual Cortex A53 @ 1.5GHz, H.265 4K60 decode, 1080p encode, GC7000 Lite GPU, MIPI CSI, MIPI DSI, HDMI2.0 TX, USB2.0, PCIe2.0 with on SOM 10/100/1000 Mbps Ethernet PHY.
Operating System:Linux-other,Android
Number Of Cores:4

Company Information


Company Headquarters
7/B, 29th Main
BTM Layout 2nd Stage
Bangalore,Karnataka
560076
India
www.iwavesystems.com
+91-80-26781643
Primary Contact
Abdullah   Khan .M.
akhan@iwavesystems.com
Member Since
August 2002
Distributors
Arrow
Symmetron


Regions Served Directly




Featured Video