Ka-Ro Electronics: NXP Gold Partner


Ka-Ro, an NXP Proven Partner, has provided i.MX Computer-on-Modules since 2006. All Ka-Ro TX COMs pin-compatible in a "Family Concept" for easy integration and upgrades. 12-year availability (until 2028) is guaranteed for all i.MX 6 modules, including the new i.MX 6UltraLite. Development Kits include custom Linux BSPs and support directly from Ka-Ro developers. Ka-Ro products are designed and built at an advanced SMT facility in Germany. Experienced developers, manufacturing precision and ISO9001:2008 certification combine for the highest possible quality and performance, proven over the years in the most demanding industrial applications. Founded in 1988, Ka-Ro also provides high-quality, affordable development and production services.

Ka-Ro Electronics Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
Ka-Ro TX Mainboard 7 Development Kit Evaluation and Development Boards Development system for Ka-Ro TX standard modules: TX25, TX27, TX28, TX28S, TX51, TX53, TX6Q, TXDL, TXS and the new TXUL based on the i.MX 6 Ultra Lite processor
Operating System:Microsoft,Linux-In house
Ka-Ro TX8M Mini Development Kit Evaluation and Development Boards Development Kit includes: Ka-Ro TX8M SOM 10.1" LVDS Display with Cap touch MIPI-CSI Camera interface Power Supply and cables uBoot Bootloader and sources Linux BSP and sources Baseboard schematic and BOM Technical Support Design Review
Operating System:Linux-In house
Ka-Ro TXUL Evaluation Kit Evaluation and Development Boards Ka-Ro TXUL Evaluation Kit includes: Wi-Fi 802.11bgn Dual 10/100 Ethernet Dual CAN Dual USB Up to 8 UARTS
Operating System:Linux-In house
Embedded Board Solutions
Ka-Ro TX 6 ULL Computer-on-Module Embedded Board Solutions TX6 ULL includes the i.MX 6 ULL Cortex A7 at 800 MHz 512MB RAM, 4GB eMMC flash and PMIC. -25 to 85C Operating Range All Ka-Ro TX modules are pin-compatible and have a guaranteed 12-year availability from processor launch date.
Operating System:QNX-Neutrino,Android,Linux-In house
Number Of Cores:1
Ka-Ro TX 6 i.MX 6 QuadPlus Computer-on-Module Embedded Board Solutions TX6 Quad Plus includes the i.MX 6 QuadPlus Cortex A9 at 800 MHz 2 GB RAM, 4 GB eMMC flash and PMIC. -40 to 85C Operating Range All Ka-Ro TX modules are pin-compatible and have a guaranteed 12-year availability from processor launch date.
Operating System:QNX-Neutrino,Android,Linux-In house
Number Of Cores:4
Ka-Ro TX25 Embedded Board Solutions Computer-On-Module: i.MX25, 400 MHz 64 MB SDRAM 128MB NAND Flash Single 3.1V to 5.5V 26mm SO-DIMM Temp.-Range -40°C..85°C
Number Of Cores:1
Ka-Ro TX27 Embedded Board Solutions Computer-On-Module i.MX27, 400 MHZ 64/128MB module DDR-SDRAM 128 MB NAND Flash DS1339 Real Time Clock Single 3.1V to 5.5V 26m SO- DIMM.
Ka-Ro TX28 Embedded Board Solutions Computer-On-Module: i.MX283, 454 MHz 64MB DDR2-400 SDRAM 128MB NAND Flash Single 5V 26mm SO-DIMM Temp.-Range 0°C..70°C
Operating System:Microsoft,Linux-In house
Number Of Cores:1
Ka-Ro TX28S Embedded Board Solutions Computer-On-Module: i.MX283, 454 MHz 64MB DDR2-400 SDRAM 128MB NAND Flash Single 5V 26mm SO-DIMM Temp.-Range 0°C..70°C
Operating System:Microsoft,Android,Linux-In house
Number Of Cores:1
Ka-Ro TX51 Embedded Board Solutions Computer-On-Module: i.MX515, 800 MHz 128/256MB mobile DDR-SDRAM 128MB NAND Flash DS1339 Real Time Clock Single 3.1V to 5.5V 26mm SO-DIMM Temp.-Range 0°C..70°C
Ka-Ro TX53 Embedded Board Solutions Computer-On-Module: i.MX535, 1.2 GHz / i.MX537, 800 MHz 512MB/1GB DDR3 SDRAM 128MB NAND Flash DS1339 Real Time Clock Single 3.1V to 5.5V 31mm SO-DIMM Temp.-Range 0°C..70°C / -40°..85°C
Operating System:Android
Ka-Ro TX6DL i.MX 6 Dual Lite Computer-on-Module Embedded Board Solutions One of the smallest dual-core CoM in the world, the Ka-Ro TX6 is based on Freescale’s i.MX6 processor. The module takes only 26 cm² (36 mm x 71 mm with socket) and a height of just 4.5mm. All TX modules are pin-compatible and a 10-year availability
Operating System:Microsoft,QNX-Neutrino,Android,Linux-In house
Number Of Cores:2
Ka-Ro TX6Q Quad Computer-on-Module Embedded Board Solutions Ka-Ro Family Concept Computer-on-Module based on the NXP i.MX 6 Quad microprocessor, including 1 GB of RAM and 128 MB or 8 GB of eMMC Flash
Operating System:Linux-NXP,Microsoft,Yocto
Number Of Cores:4
Ka-Ro TX6S i.MX 6 Solo Computer-on-Module Embedded Board Solutions TX6 Solo include the i.MX 6 Solo Cortex A9 processor at 800 MHz 256-512MB RAM, NAND or eMMC flash and PMIC. Industrial temperature is standard on most modules. All Ka-Ro TX modules are pin-compatible and have a guaranteed 10-year availability.
Operating System:Microsoft,QNX-Neutrino,Android,Linux-In house
Number Of Cores:1
Ka-Ro TX6UL i.MX 6 UltraLite Computer-on-Module Embedded Board Solutions The TX6UL integrates a power-efficient ARM Cortex A7 based i.MX 6UL with DDR3 RAM, NAND or eMMC flash and PMIC for a compact and powerful COM to speed products to market. All Ka-Ro TX modules are pin-compatible with a guaranteed 10-year lifecycle.
Operating System:Linux-In house
Number Of Cores:1
Ka-Ro TX8M Mini Computer-on-Module Embedded Board Solutions TX8M Mini includes the i.MX 8M Mini with 4 Cortex A53 at 1.6 GHz 1GB RAM, 4 GB eMMC flash and PMIC. -25 to 85C Operating Range All Ka-Ro TX modules are pin-compatible and have a guaranteed 12-year availability from processor launch date.
Operating System:Linux-In house
Number Of Cores:4
Software and Systems Integrator (SSI)
Foundation Software Development Services Ka-Ro has expertise in development low-level software for embedded systems, including U-Boot bootloader and device drivers for Linux or Microsoft Windows Embedded software. Ka-Ro provides these services to speed development for our module custom
Operating System:Linux-In house,Microsoft
Secure Boot Support Ka-Ro offers uboot to support High Assurance Boot on i.MX TX modules. We will program TX modules with encrypted application code for customers. Public Key Infrastructure (PKI) is used to create a trusted device and protect sensitive data.
Operating System:Linux-In house,Microsoft
Original Design Manufacturer (ODM)
Custom Hardware Development and Production Ka-Ro has the ability to create custom baseboards for TX modules. Our integrated production facility can create custom designs, prototypes and support testing and volume production.


Company Information


Company Headquarters
Pascalstr. 22
Aachen
52076
Germany
www.karo-electronics.de
+49 2408-1402-0
Primary Contact
Bob  Blumenscheid
bb@karo-electronics.de
Member Since
April 2008
Distributors
Mouser Electronics


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.