Embedded Artists AB: NXP Gold Partner


Embedded Artists ensures simpler and shorter design and development cycles when using ARM Cortex cores, by providing reliable products, services and knowledge to our customers. We help our customers with their biggest problems – how to shorten Time-to-Market, reduce risk and focus on their core business! We design, produce, and distribute COM/SOM/OEM platforms as well as evaluation boards based on NXP's ARM Cortex application processors and microcontrollers to customers globally. We work in close co-operation with leading silicon vendors, ensuring superior knowledge, high quality, and availability of new products, as well as providing superior customer support. We help our customers integrate our COM/SOM/OEM platforms into end-products.

Embedded Artists AB Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
LPC1788 Developer's Kit Evaluation and Development Boards Embedded Artists' LPC1788 Developer's Kit lets you get up-and-running quickly with the LPC1788 OEM board, for rapid prototyping and proof-of-concept designs. The development kit is a reference design for LPC1788 peripherals.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
LPC4088 Developer's Kit Evaluation and Development Boards Embedded Artists' LPC4088 Developer's Kit lets you get up-and-running quickly with the LPC4088 OEM board, for rapid prototyping and proof-of-concept designs. The development kit is a reference design for LPC4088 peripherals.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
LPC4088 Experiment Bundle Evaluation and Development Boards Embedded Artists' LPC4088 Experiment Bundle is an easy to use ARM Cortex-M4 rapid prototyping board with display and expansion connectors. It is a prototyping and educational platform, used by ARM's University program as a experiment platform.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
LPC4357 Developer's Kit Evaluation and Development Boards Embedded Artists' LPC4357 Developer's Kit lets you get up-and-running quickly with the LPC4357 OEM board, for rapid prototyping and proof-of-concept designs. The development kit is a reference design for LPC4357 peripherals.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
iMX RT1052 Developer's Kit Evaluation and Development Boards Evaluation board for iMX RT1052 OEM Board with connectivity interfaces, audio codec and 4.3 inch LCD with capacitive touch panel.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
iMX RT1062 Developer's Kit Evaluation and Development Boards Evaluation board for iMX RT1062 OEM Board with M.2 connectivity interface (for WiFi/BT), audio codec and 4.3 inch LCD with capacitive touch panel.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
iMX6 UltraLite Developer's Kit Evaluation and Development Boards Embedded Artists' iMX6 UltraLite Developer's Kit lets you get up-and-running quickly with the EA iMX6 UltraLite COM Board.
Operating System:Bare-Metal,Linux-NXP,Yocto,Linux
Embedded Board Solutions
LPC1788 OEM Board Embedded Board Solutions The EA LPC1788 OEM Board provides a quick and easy solution for implementing a high-performance ARM Cortex-M3 based design. The board has 32MB SDRAM, 128MB NAND, 100/10Mbps Ethernet-PHY and buffers for external memory bus on carrier board.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
Number Of Cores:1
LPC4088 Display Module Embedded Board Solutions Embedded Artists' LPC4088 Display Module has several dispaly options and is designed for integration. The module comes with an extensive software framework that shortens the development time considerably.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
Number Of Cores:1
LPC4088 OEM Board Embedded Board Solutions The EA LPC4088 OEM Board provides a quick and easy solution for implementing a high-performance ARM Cortex-M4F based design. The board has 32MB SDRAM, 8MB QSPI, 128MB NAND, 100/10Mbps Ethernet-PHY and buffers for external memory bus on carrier board.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
Number Of Cores:1
LPC4088 QuickStart Board Embedded Board Solutions Embedded Artists' LPC4088 QuickStart Board is an easy to use ARM Cortex-M4 rapid prototyping board in a standard through hole DIP package (44-pin), targeted at high-performance as well as low-power applications.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
Number Of Cores:1
iMX RT1052 OEM Board Embedded Board Solutions Small form factor (68x30mm) OEM/SOM board with 4 MByte OctalSPI (EcoXiP from AdestoTech) for high performance eXecute-In-Place. 32 MByte SDRAM. 10/100 Mbps Ethernet-PHY. Optional Wi-Fi module, NINA-W132 from uBlox supporting IEEE 802.11b/g/n.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
Number Of Cores:1
iMX RT1062 OEM Board Embedded Board Solutions Small form factor (68x30mm) OEM/SOM board with 4 MByte OctalSPI (EcoXiP from AdestoTech) for high performance eXecute-In-Place. 32 MByte SDRAM. 10/100 Mbps Ethernet-PHY.
Operating System:Bare-Metal,FreeRTOS/SafeRTOS
Number Of Cores:1
iMX6 UltraLite COM Board Embedded Board Solutions The EA iMX6 UltraLite COM Board provides a quick and easy solution for implementing a high-performance ARM Cortex-A7 based design.
Operating System:Bare-Metal,Linux-NXP,Yocto,Linux
Number Of Cores:1

Company Information


Company Headquarters
Jörgen Ankersgatan 12
Malmö
21145
Sweden
www.EmbeddedArtists.com/
+46406110093
Primary Contact
Anders  Rosvall
anders.rosvall@embeddedartists.com
Member Since
August 2015
Distributors
Arrow
Digi-Key Corporation
Mouser Electronics


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.