Arsenal Testhouse GmbH: NXP Partner


Arsenal Testhouse is an independent ISO 17025 accredited testing laboratory with testing and certification capabilities for ISO, EMVCo, NFC Forum. The MIFARE certification institute within was founded as first contactless testing laboratory worldwide in 1998 for contactless MIFARE based systems and offers reliable functional testing and certification of such systems from a technically competent perspective. With its experience in certifying contactless transmission via a RF interface, the MIFARE Certification Institute of Arsenal Testhouse substantially contributes to the trouble-free functionality of MIFARE systems globally. As an experienced and competent partner, the highly qualified experts and engineers of Arsenal Testhouse can support you from the development phase through to manufacture, as well as providing debug and certification testing, consulting and training services for cards, inlays, tags, readers and NFC devices.

Arsenal Testhouse GmbH Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Independent Design House (IDH)
NFC Forum Debug Sessions Our laboratory can provide debug and pre-certification services for your NFC enabled devices such as mobile devices, NFC readers and tags according to NFC Forum Analog, Digital, SNEP and LLCP testcases.

MIFARE Certification Arsenal Testhouse is the world’s first certification institute for contactless MIFARE® smart card systems and offers reliable functional testing of the ontactless transmission via an RF interface of cards and readers.

Accredited Testing Laboratory Arsenal Testhouse provides accredited testing services at analogue & protocol level for functional validation in a variety of products that use contactless communication protocol based on ISO/IEC 14443, ISO/IEC 15693, ISO/IEC 18092.

EMVco Debug Sessions Debug and pre-certify your contactless devices at our laboratory according to EMVCo PICC and PCD Analog and Digital testcases. Our trained engineers are able to detect any issues you have.

Live In-depth Training
M1 – MIFARE Classic EV1 and MIFARE Ultralight family Technical basics of the complete MIFARE product family with a focus on MIFARE Classic EV1 and MIFARE Ultralight family. Basics of symmetrical crypto and a secure contactless system design, future market trends and existing NXP solutions.
M2 – MIFARE Plus EV1 The M2 session addresses the technical details of MIFARE Plus EV1, how to optimize systems based on MIFARE Plus EV1, the migration from MIFARE Classic and how to leverage its full security features. It also includes a practical workshop session.
M3 – MIFARE DESFire EV2 The M3 session presents the features of MIFARE DESFire EV2 with the hints for optimum usage. It includes a practical workshop session and application specific hands-on.
M4 – MIFARE SAM AV2 The M4 session presents the features of MIFARE SAM AV2 with the hints for optimum usages. It includes practical workshop sessions and application specific hands-on.
M5 – MIFARE in Mobile 2.1 MIFARETM has become the most widely adopted contactless technology on the market today and is an essential element in public transportation schemes, ticketing systems, loyalty programs and access management around the world.

Company Information


Company Headquarters
Hauptstrasse 3c
Wolfsgraben
3012
Austria
www.arsenal-testhouse.com
+4366488311935
Primary Contact
Thomas  Sumberger
ts@arsenal-testhouse.com
Member Since
2017


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.