Zhuhai MYZR Technology Co., Ltd: NXP Gold Partner


MYZR, focusing on embedded field, has independent product research and development, independent innovation, independent intellectual property rights for all products. The company also provides complete embedded products and the total solutions to help customers quickly design, develop and produce high-quality and embedded products. We provide Hardware and Software Engineering Services including Full Design with focus on: o LS1012A Core Board, to help our customers to accelerate product development and success in the market. We specialize in the embedded market, "Global Niche Products" We use direct marketing, direct understanding of customer needs we exploit economies of scale, providing customers with low prices and latest technology we use long-term vision to develop the business we are fully independent, no bank debt, without a customer's sales more than 10% of total sales.

Zhuhai MYZR Technology Co., Ltd Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
I.MX28 System On Module Embedded Board Solutions CPU:i.MX283/7, 454 MHz Memory:128MB DDR2-400 SDRAM Storage:128MB NAND Flash,up to 1GB Power Supply:3.3V to 5.5V Size:40mmX35mm Temperature: -40°C..85°C(Industrial)
Operating System:Linux-NXP,Yocto,Linux
Number Of Cores:4
I.MX6UL/I.MX6ULL System On Module Embedded Board Solutions ·NXP i.MX 6ULL/i.MX6UL ·ARM CotexA7 ·528MHz ·256MB DDR3 (32 Bit) ·4GB eMMC (8 Bit) ·-40°C~105°C ·Memory & Storage can be custom-made
Operating System:Linux-NXP,Yocto,Linux
Number Of Cores:1
I.MX8M System On Module Embedded Board Solutions quad-core CortexTM-A53, single Cortex-M4, up to 1.5GHz; Dual independent display,MIPI-DSI,HDMI 2.0a,Support VP9/H265/H264/MPEG2/MPEG4p2/VC1/VP8/RV9/AVS/AVS+/H263/DIVX and MJPEG-8x8 video decoding, 4K, up to 60Hz;Dual camera support, mipi-csi
Operating System:Linux-NXP,Yocto,FreeRTOS/SafeRTOS,Linux-Ubuntu,Linux,Android
Number Of Cores:4
MY-IMX6-CB200 Embedded Board Solutions CPU:i.MX6QP/Q/U/S: Compatible with the automotive, industrial, commercial expansion grade Memory: DDR3 1GB, up to 2GB Storage: SPI NorFlash/4GB EMMC, Up to 64 GB EMMC Power supply: 5V Size: 40mm x 68mm
Operating System:Android / Linux,Linux-NXP,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
MY-IMX6-CB314 Embedded Board Solutions ·NXP® i.MX 6S/U/Q:Compatible with the commercial expansion, automotive, industrial grade ARM Cortex-A9 Memory:DDR3 1GB, up to 2GB Storage:SPI NorFlash/4GB EMMC, Up to 64GB EMMC Power Supply: 5V Size: 40mm x 80mm
Operating System:Android / Linux,Linux-NXP,Yocto,Linux-Ubuntu,Linux,Android
Number Of Cores:1,2,4
MY-IMX6-CB336 Embedded Board Solutions CPU:i.MX6Q:Compatible with the industrial, commercial expansion grade Accept the 6U/S mass customization Memory:LPDDR21GB, up to 2GB Storage:SPI NorFlash/4GB EMMC, Up to 64GB EMMC Power Supply: 5V Size: 40mm x 42mm
Number Of Cores:4
Independent Design House (IDH)
Hardware and Software Engineering Services MYZR provides complete embedded products and the total solutions to help customers quickly design, develop and produce high-quality and embedded products, including hardware and software


Company Information


Company Headquarters
1 software park road
3rd Floor, Area D2, National South Software Park
Zhuhai,Guangdong
519085
China - 中国
www.myzr.com.cn
+86 0756 3628023
Primary Contact
Weijun  Wang
wangwj@myzr.com.cn
Member Since
2017


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.