SoMLabs: NXP Gold Partner


SoMLabs is a part of BTC, a company in electronics business since 2003. We are focused on development and manufacturing of a wide range of embedded platforms such as System on Modules (SoM) and Carrier Boards (CB) for embedded projects. We are committed to provide SoMs for companies who demand reliable hardware and software solutions for rapid development.

SoMLabs Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
VisionSTK-uSD Evaluation and Development Boards VisionSTK features: NXP i.MX 6ULL Y2 processor (single core ARM Cortex- A7 @ 792MHz), 512MB RAM, uSD Slot Cad, Murata Wi-Fi and Bluetooth module. VisionSTK is available with one of memory type: microSD socket, 512MB NAND Flash or 32Gb eMMC
Operating System:Linux-NXP,Yocto,Linux
Embedded Board Solutions
ActionSOM-7ULP Embedded Board Solutions The ActionSOM-7ULP family is a ultra low power highly integrated SoM (System on Module) with MXM314 connector based on the NXP i.MX 7ULP processor. Module is featuring 802.11b/g/n Wi-Fi, integrated Ethernet, codec audio and BT-BLE v4.1.
Operating System:Linux-NXP,FreeRTOS/SafeRTOS,Android
Number Of Cores:2
VisionCB Embedded Board Solutions VisionCB is a carrier board for the VisionSOM family of computer-on-modules which are powered by NXP i.MX 6UL or i.MX 6ULL application processors (ARM Cortex-A7). A carrier board, together with a System on Module (SoM), makes a complete solution.
Operating System:Linux-NXP,Yocto,Linux
Number Of Cores:1
VisionSOM-6UL Embedded Board Solutions The VisionSOM-6ULL family is a SODIMM-sized SoMs based on the NXP i.MX6ULL processor (core up to 696MHz) with 802.11b/g/n Wi-Fi/Bluetooth v4.1 BLE connectivity and optionally: DDR3L/NAND/eMMC/microSD. System supports industrial temperatures range.
Operating System:Linux-NXP,Yocto,Linux
Number Of Cores:1
VisionSOM-6ULL Embedded Board Solutions The VisionSOM-6ULL family is a SODIMM-sized SoMs based on the NXP i.MX6ULL processor (core up to 900MHz) with 802.11b/g/n Wi-Fi/Bluetooth v4.1 BLE connectivity and optionally: DDR3L/NAND/eMMC/microSD. System supports industrial temperatures range
Operating System:Linux-NXP,Yocto,Linux
Number Of Cores:1
VisionSOM-RT Embedded Board Solutions The VisionSOM-RT family is a SODIMM200-sized SoM based on the NXP i.MX RT procesor. Module is featuring high computation performance, real-time functionality and MCU usability and QSPI or eMMC Flash memory.
Operating System:FreeRTOS/SafeRTOS
Number Of Cores:1
Software and Systems Integrator (SSI)
Yocto Designs and Trainings Support SoMLabs cooperates with well known training centers to provide to our customers the most effective way to use the SoMs capabilities. We also offer support for software projects based on Yocto.
Operating System:Linux,Yocto
Original Design Manufacturer (ODM)
Hardware Development Support Development and production base and carrier boards for SOMs.

Software and Systems Integrator (SSI)
Linux Trainings SoMLabs cooperates with well known training centers to provide to our customers the most effective way to use the SoMs capabilities. Offered courses range from introductory trainings to advanced trainings to provide practical knowledge.
Operating System:FreeRTOS/SafeRTOS,Linux
Live In-depth Training
Embedded Linux Linux embedded systems fundamentals, setting an embedded board, building, configuring, and running Linux system on it. Cross-Development environments: goals, needs, techniques, automatic build environments, in-kernel programming and debugging.
Operating System:Linux,Yocto

Company Information


Company Headquarters
Lwowska 5
Legionowo
05-120
Poland
www.somlabs.com
+48227673620
Primary Contact
Piotr  Zbysiński
piotr.zbysinski@somlabs.com


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.