CompuLab: NXP Gold Partner


CompuLab is a leading manufacturer of computer boards for embedded systems, which was established in 1992 and has been manufacturing system-on-modules of its own design since 1997. CompuLab produces over 100,000 computer boards a year. CompuLab system-on-modules can be found in over 1,500 products of some of the world’s leading companies. CompuLab boards are embedded in telecommunication systems, automotive devices, gaming systems, medical devices, aerospace and marine systems, and countless other applications. All CompuLab products are manufactured and tested in CompuLab’s facilities in Yokneam, Israel. CompuLab products meet all environmental standards, are lead-free and RoHS compliant. CompuLab is an ISO9001:2008 certified company.

CompuLab Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
CL-SOM-iMX6UL Embedded Board Solutions CL-SOM-iMX6UL is a miniature i.MX6 UltraLite system-on-module board designed for integration into embedded applications.
Operating System:Yocto,Linux-In house
Number Of Cores:1
CL-SOM-iMX7 Embedded Board Solutions CL-SOM-iMX7 is a miniature i.MX7 System-on-Module board designed for integration into embedded applications.
Operating System:Yocto,Linux-In house
Number Of Cores:1
CL-SOM-iMX8 Embedded Board Solutions CL-SOM-iMX8 is a miniature i.MX8M System-on-Module designed for integration into embedded applications. Key features: 4GB RAM, 64GB eMMC, GbE, PCIe, USB3.0, WiFi 802.11ac, 4x UART, 60x GPIO.
Operating System:Linux-NXP,Yocto,Android,Linux-In house
Number Of Cores:1,2,4
CM-FX6 Embedded Board Solutions CM-FX6 is an i.MX6-based miniature computer-on-module board designed to serve as a building block in embedded applications.
Operating System:Microsoft,Yocto,Linux-Ubuntu,Android,Linux-In house
Number Of Cores:1,2,4
IOT-GATE-iMX7 Embedded Board Solutions IOT-GATE-iMX7 is a miniature i.MX7 Internet-of-Things Gateway designed for custom gateway/router and industrial control and monitoring applications.
Operating System:Linux-NXP,Yocto,Linux,Linux-In house
Number Of Cores:2
SBC-IOT-iMX7 Embedded Board Solutions SBC-IOT-iMX7 is a miniature i.MX7 Internet-of-Things Single Board Computer designed for custom networking and industrial control and monitoring applications.
Operating System:Linux-NXP,Yocto,Linux,Linux-In house
Number Of Cores:2
UCM-iMX8 Embedded Board Solutions UCM-iMX8 is an ultra miniature i.MX8M System-on-Module designed for integration into embedded applications. Key features: 4GB RAM, 64GB eMMC, GbE, PCIe, USB3.0, WiFi 802.11ac, 3x UARTs, 90x GPIO.
Operating System:Linux-NXP,Yocto,Android,Linux-In house
Number Of Cores:1,2,4
UCM-iMX8M-Mini Embedded Board Solutions UCM-iMX8M-Mini is an ultra miniature (28 x 38) i.MX8M Mini System-on-Module designed for integration into embedded applications. Key features: 4GB RAM, 64GB eMMC, GbE, PCIe, USB2.0, certified WiFi 802.11ac, 4x UARTs, 60x GPIO.
Operating System:Yocto,Linux,Android
Number Of Cores:1,2,4
Utilite Embedded Board Solutions Utilite is a fanless ARM Cortex-A9 computer delivering high performance and rich I/O in a tiny form-factor. Utilite is offered with fully featured, desktop-grade Ubuntu Linux or Android operating systems with PC-like user experience.
Operating System:Linux-Ubuntu,Android
Number Of Cores:1,2,4

Company Information


Company Headquarters
17 HaYetsira Street
Moradot HaCarmel Industrial Park
Yokneam Elite
20692
Israel
compulab.co.il/
+972-48-290-100
Primary Contact
Igor  Vaisbein
igor@compulab.co.il
Member Since
October 2013


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.