Elektrobit Automotive: NXP Gold Partner


Elektrobit (EB) – Automotive Software is one of the most important suppliers of embedded software solutions for the automotive industry. In addition to the development of innovative products, it also specializes in services and consulting for the automotive industry, supplying implementations of serial software solutions for a broad range of AUTOSAR and FlexRay, infotainment, navigation, HMI and driver assistance systems. EB continues to invest in feature integration and development tools so that the in-vehicle devices get to market more quickly and ship in volume sooner.

Elektrobit Automotive Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Software
EB GUIDE Studio Application Development Tools EB GUIDE is a powerful tool chain for intelligent multimodal HMI product development, from modeling and specification, rapid prototyping and simulation to target deployment.
Operating System:Android / Linux,Green Hills-Integrity,Microsoft,QNX-Neutrino,Yocto,Linux,Android
EB tresos Studio Application Development Tools EB tresos Studio is the tool for ECU basic software configuration and integration. Freescale uses the EB tresos Studio for AUTOSAR MCAL development. The tool will be shipped as part of the Freescale MCAL.
Operating System:AUTOSAR
Embedded Software
EB robinos Development Kit for Embedded Embedded Software - miscellaneous EB robinos for Embedded Linux provides the integration of the EB robinos software components into Embedded Linux, while the NXP BlueBox 1/2 is used as hardware.
Operating System:Linux
EB tresos AutoCore Protocol Stacks EB tresos AutoCore is based on AUTOSAR release 4.0 including support for AUTOSAR 3.2 and previous releases. The hardware independent and hardware dependent modules can be integrated and qualified on various freescale automotive microcontrollers.
Operating System:AUTOSAR
EB tresos AutoCore OS: single- and multi-core Operating Systems EB tresos AutoCore OS is a single- and multi-core operating system which supports all AUTOSAR scalability classes including memory protection. The multi-core version includes AUTOSAR extenstions like Inter-OS-Application Communicator (IOC).
Operating System:AUTOSAR
EB tresos Safety E2E Protection Embedded Software - miscellaneous EB tresos Safety E2E Protection is a set of modules that supports the transmission of safety-related data between ECUs. It consists of an end-to-end communication protection library and an end-to-end protection wrapper.
Operating System:AUTOSAR
EB tresos Safety OS Operating Systems EB tresos Safety OS allows a safe execution environment for safety critical functions. It is independently certified according to ISO26262 & IEC61508 up to ASIL D / SIL 3.
Operating System:AUTOSAR
EB tresos Safety RTE Embedded Software - miscellaneous EB tresos Safety RTE takes care of the safe handling of RTE services between software in different partitions.
Operating System:AUTOSAR
EB tresos Safety TimE Protection Embedded Software - miscellaneous EB tresos TimE Protection is a sofware module that enables the timing and ececution supervision of safety related applications. This, it provides freedom from interference of safety related software modules in regards to time and execution.
Operating System:AUTOSAR
Software and Systems Integrator (SSI)
HMI Engineering Services We support our customers in all phases of the development process for their Human Machine Interfaces (HMI): from specifying the HMI over creating software architecture to software development and validation.
Operating System:Green Hills-Integrity,Linux-NXP,MQX,QNX-Neutrino,Android,Microsoft
AUTOSAR project services EB is a reliable partner for developing, configuring, testing and maintaining ECU software throughout the entire product lifecycle. We offer comprehensive services concerning the software and diagnosis for ECUs in the automotive industry.
Operating System:AUTOSAR
Live In-depth Training
AUTOSAR training This training provides an insight into the function and interaction of AUTOSAR software modules. In addition to the new possibilities offered by AUTOSAR applications, we will also introduce migration scenarios for existing applications.
Operating System:AUTOSAR
EB GUIDE Graphics Target Framework training EB GUIDE GTF is the target runtime environment for Human Machine Interfaces (HMIs) which are specified within EB GUIDE Studio. The training will enable you to run the entire toolchain from EB GUIDE Studio to the target hardware.
Operating System:Green Hills-Integrity,Linux-NXP,Microsoft,MQX,QNX-Neutrino,Android
EB robinos basic training Learn the fundamentals of the EB robinos architecture and the working principles of automated driving. The training also includes demonstrations and hands-on exercises. It enables you, to use EB robinos Development Kit for Embedded on NXP BlueBox.

Company Information


Company Headquarters
Am Wolfsmantel 46
Erlangen
91058
Germany
www.elektrobit.com/
+49 9131 7701-0
Primary Contact
Sebastian  Weik
sebastian.weik@elektrobit.com
Member Since
March 2013


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.