Embest Technology Co.,Ltd: NXP Proven Partner


Embest Technology Co., Ltd is a global supplier of embedded software and hardware services based on ARM technology. It is dedicated to providing embedded engineers with easy-to-use development tools, reference designs and mass production-ready solutions which make electronics development faster, more economic and reliable, so that customers may achieve a shorter time-to-market and improved product quality with a lower cost. The products and services of Embest include embedded development kits, reference designs, ARM educational platforms, embedded SBC, development software, custom design and manufacture, as well as terminal product solutions that cover a wide range of areas. With more than 10 years of hard work in embedded industry, Embest has accumulated tens of thousands of customers enjoying the products and services of the company and obtained rich experience in the business.

Embest Technology Co.,Ltd Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
MarS Board Evaluation and Development Boards The MarS Board is a low-cost ready-to-run platform based on Freescale’s i.MX 6Dual ARM Cortex-A9 application processor and ported with Linux 3.0.15 or Android 4.0.4. Embest also provides the demo for uC/OS-II V2.92.05 for user experience.
Operating System:Linux-other,Android
RIoTboard Development Platform Evaluation and Development Boards The RIoTboard is a fully-featured development platform with just the right peripherals, expandability and processor power to run your open source project.
Operating System:Linux-Ubuntu,Android
XTRINSIC-SENSORS-EVK Evaluation and Development Boards The EVK is a sensor board and a Freescale FRDM-KL25Z platform. The sensor board includes 3 of Freescale's XTRINSIC MEMS sensors:MPL3115-measurement of altitude/pressure,MAG3110-detection of magentic fields,MMA8491-measurement of physical positions.
Embedded Board Solutions
EM-MC-SBC-IMX8M Single Board Computer Embedded Board Solutions Supporting the i.MX 8M Single/Dual/Quad processor, the SBC-IMX8M allows designers to concentrate on a broad range of applications to achieve short time-to-market for their innovations.
Operating System:Linux-NXP,Linux-other,Yocto,Linux-Ubuntu,Android
Number Of Cores:4
SBC-iMX6UL Single Board Computer Embedded Board Solutions SBC-iMX6UL is a high-performance and energy efficient single board computer designed by Embest. It is based on NXP I.MX 6UL Cortex-A7 processor, and integrates 512MB DDR and 4GB eMMc.
Operating System:Linux
Number Of Cores:1
SOM-iMX6-MM - Single Board Computer Embedded Board Solutions SOM-iMX6-MM Single Board Computer is a feature-rich SBC that simplifies product design and allows developers to easily create projects based on the i.MX 6Quad processor and its primary features.
Operating System:Linux,Android
Number Of Cores:4
SOM-iMX6-MM CPU Module Embedded Board Solutions SOM-iMX6-MM is a CPU module designed by Embest based on i.MX 6Quad processor. It has different on-board available signals including4 TTL232 signals
Operating System:Linux,Android
Number Of Cores:4
SOM-iMX6-SM CPU Module Embedded Board Solutions SOM-SM9300 is a small form-factor and high-effect embedded computer on module that comes in both quad core, dual core and solo core versions based on NXP/Freescale i.MX6Q , I.MX6D and I.MX6S. It applies a wide range of industrial applications.
Operating System:Linux
Number Of Cores:4
Original Design Manufacturer (ODM)
Embedded Hardware and Software Design Services Embest is capable of providing high-quality design and production of OEM-able Single Board Computer (SBCs) and ODM service that help customer accelerate microcontroller-based embedded developments.
Operating System:Android,Micrium,Linux-other

Company Information


Company Headquarters
Tower B 4/F, Shanshui Building, NanshanYungu Innovation Industry Park
Liuxian Ave. No. 4093, Nanshan District
Shenzhen ,Guangdong
518055
China - 中国
www.embest-tech.com
+86-(0)755 33190868-833/866
Primary Contact
Echo  Zhong
globalsales@embest-tech.com
Member Since
2012


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.