Toradex®: NXP Gold Partner


Your One-Stop Provider for Embedded Computing Toradex specializes in designing and delivering ARM® based computer modules for the embedded market. Our hardware and software offers unmatched configurability and hence enables you to quickly and cost-effectively transform concepts into successful products. The small form factor and ultra-low power consumption make our modules very well suited for rugged and mobile applications, while at the same time providing high performance computing and graphical power. With direct premium support from developers, in-house hardware & software development, local warehouses, direct online sales, and 10+ years of guaranteed product availability & free product maintenance, Toradex helps system designers and OEMs reduce product development risk and accelerate time to market.

Toradex® Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
Apalis iMX6D Embedded Board Solutions This module has peak frequency of 1GHz and RAM size up to 1GB. Key benefits include industrial temperature support, long-term availability (until 2028), and a host of high-speed industrial interfaces such as PCIe, SATA, etc.
Operating System:Linux-In house,QNX-Neutrino,Android,Microsoft
Number Of Cores:2
Apalis iMX6Q Embedded Board Solutions This module has peak frequency up to 1GHz and RAM size of 2GB. Key benefits include industrial temperature support, long-term availability (until 2028), and a host of high-speed industrial interfaces such as PCIe, SATA, etc.
Operating System:Linux-In house,QNX-Neutrino,Android,Microsoft
Number Of Cores:4
Apalis iMX8QM Embedded Board Solutions This module has peak frequency of 1.6GHz (A72),1.26GHz (A53) & RAM size up to 4GB. Key benefits: on-board dual-band 802.11ac 2x2 MU-MIMO Wi-Fi & Bluetooth 5 ready, IT, long-term availability (until 2030), & a host of high-speed industrial interfaces.
Operating System:QNX-Neutrino,FreeRTOS/SafeRTOS,Android,Linux-In house
Number Of Cores:8
Colibri VF50 Embedded Board Solutions SODIMM sized module with peak frequency of 400MHz and RAM size of 128MB (or 64MB with ECC). Key benefits include very low power consumption, long-term availability (until 2028), low cost, and industrial temperature support.
Operating System:Microsoft,FreeRTOS/SafeRTOS,Linux-In house
Number Of Cores:1
Colibri VF61 Embedded Board Solutions SODIMM sized module with peak frequency of 500MHz & RAM size of 256MB. Key benefits includes low power consumption, long-term availability (until 2028) & industrial temperature support.
Operating System:Linux-In house,Microsoft
Number Of Cores:2
Colibri iMX6DL Embedded Board Solutions SODIMM sized module with peak frequency up to 1GHz and RAM size of 512MB. Key benefits include long-term availability (until 2028), industrial temperature support, and a host of industrial interfaces.
Operating System:Microsoft,QNX-Neutrino,Android,Linux-In house
Number Of Cores:2
Colibri iMX6S Embedded Board Solutions SODIMM sized module with peak frequency up to 1GHz and RAM size of 256MB. Key benefits include long-term availability (until 2028), industrial temperature support, and a host of industrial interfaces.
Operating System:Microsoft,QNX-Neutrino,Android,Linux-In house
Number Of Cores:1
Colibri iMX6ULL Embedded Board Solutions SODIMM sized modules with peak frequency up to 800MHz and 256MB to 512MB RAM. Key benefits include optional dual-band 802.11ac Wi-Fi and Bluetooth 4.2, integrated security features and low power consumption.
Operating System:Linux-In house
Number Of Cores:1
Colibri iMX7D Embedded Board Solutions SODIMM sized module with peak frequency 1GHz and 1 GB RAM. Key benefits include advanced security, efficient performance, and heterogeneous processing. 
Operating System:Microsoft,QNX-Neutrino,FreeRTOS/SafeRTOS,Linux-In house
Number Of Cores:2
Colibri iMX7S Embedded Board Solutions SODIMM sized module with peak frequency 800MHz and 256MB RAM. Key benefits include advanced security, low power consumption, and heterogeneous processing.
Operating System:Microsoft,QNX-Neutrino,FreeRTOS/SafeRTOS,Linux-In house
Number Of Cores:1
Colibri iMX8XQXP Embedded Board Solutions 4 of the latest 64bit Armv8 Cortex-A35 cores provide state-of-the-art performance & efficiency. The integrated Cortex-M4 Microcontroller offloads real-time tasks from the main OS for hard real-time & low power mode.
Operating System:QNX-Neutrino,FreeRTOS/SafeRTOS,Android,Linux-In house
Number Of Cores:4
Live In-depth Training
Embedded Linux with Yocto Boot Camp - by Toradex, in Munich (Germany) Toradex offers an enterprising 3-day course which provides you with everything you need to get started with embedded Linux and Yocto. You will be guided step-by-step by experienced trainer Marco Cavallini. The course is for a maximum of 10 attendees.
Operating System:Linux,Yocto
Introducing Torizon: An Easy-to-use Industrial Linux Platform Torizon is a brand-new open-source software platform from Toradex that aims to simplify the development and maintenance of embedded Linux Software. Torizon is built on top of a minimal Linux-based, Yocto-compatible Operating System.
Operating System:Linux,Yocto

Company Information


Company Headquarters
Altsagenstrasse 5
Horw,Lucerne
6048
Switzerland
www.toradex.com
+41 41 5004800
Primary Contact
Daniel  Lang
daniel.lang@toradex.com


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.