Hangzhou Qiyang Intelligent Technology Co.,Ltd: NXP Gold Partner


Hangzhou Qiyangzhineng Technology Co., Ltd. was established in 2007. This high-tech company focus on developing, manufacturing, and selling embedded computer main board, core board, development board with high performance, low power, low cost, and small form factor. It also provides embedded hardware solution for customers. We built partnership with major semiconductor manufacturers, such as TI, Atmel, Cirrus Logic, and Freescale, and brought out plenty of hardware products, such as ARM based development/evaluation board, ARM based core board, ARM based industrial board, and audio/video codec transmission platform, designed for energy development, industrial control, ITS, power system, and communication applications. With the expertise on ARM base platform and OS (Windows CE, Linux, Andriod, etc.), We have successfully provided customized services (OEM/ODM) for customer in many industries, enable high robust products and fast time to market. Our production test department implements a lot of tests and debugs, to ensure the product quality.

Hangzhou Qiyangzhineng Technology Co., Ltd. was established in 2007. This high-tech company focus on developing, manufacturing, and selling embedded computer main board, core board, development board with high performance, low power, low cost, and small form factor. It also provides embedded hardware solution for customers. We built partnership with major semiconductor manufacturers, such as TI, Atmel, Cirrus Logic, and Freescale, and brought out plenty of hardware products, such as ARM based development/evaluation board, ARM based core board, ARM based industrial board, and audio/video codec transmission platform, designed for energy development, industrial control, ITS, power system, and communication applications. With the expertise on ARM base platform and OS (Windows CE, Linux, Andriod, etc.), We have successfully provided customized services (OEM/ODM) for customer in many industries, enable high robust products and fast time to market. Our production test department implements a lot of tests and debugs, to ensure the product quality. We have 5 quality inspector, 2 warehouse keeper and 2 PCB placement manufacturing partners in place. Ensure effective and efficient development, manufacturing and delivery of product.

Hangzhou Qiyang Intelligent Technology Co.,Ltd Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
IMX6 Industry Development Toolkit (IAC-IMX6-Kit) Evaluation and Development Boards High Reliable Boot, Encryption Engine, Random Number Generator, and Tamper Detection; Integrated 1x Industrial Gigabyte Ethernet MAC(10/100/1000MHz); Integrated 2x CAN, up to 1Mbps, support CAN 2.0 Protocol; Extended 3x serial interface, HDMI interface, LVDS display interface; Complete Compatible with Linux and Android embedded OS.
Operating System:Android / Linux,Linux-NXP
Embedded Board Solutions
IMX6 Industry Board (QY-IMX6S-V2) Embedded Board Solutions High Reliable Boot, Encryption Engine, Random Number Generator, and Tamper Detection; Integrated 1x Industrial Gigabyte Ethernet MAC(10/100/1000MHz); Integrated 2x CAN, up to 1Mbps, support CAN 2.0 Protocol; Extended 3x serial interface, HDMI interface, LVDS display interface; Complete Compatible with Linux and Android embedded OS.
Operating System:Android / Linux,Linux-other,Linux-Ubuntu,Android,Linux-NXP
Number Of Cores:1,2,4
Original Design Manufacturer (ODM)
ARM Embedded Hardware Platform Solution Provide customized solutions, include hardware and software (Windows CE, Linux, Android OS) development, help customer develop high robust products, and speed up time to market.

Android & Linux Hardware Solution Provide customized solutions, include hardware and software (Windows CE, Linux, Android OS) development, help customer develop high robust products, and speed up time to market.


Company Information


Company Headquarters
NO.8 Xiyuan Yi Road, West Lake Science Park
5F, Building 3A
Hangzhou
310000
China - 中国
www.qiytech.com/en/
+86 571 87858811
Primary Contact
鹏斐  徐
qytech2007@gmail.com
Member Since
May 2014


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.